(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The tube is a solid carbide type integrated with the head, which increases torsional strength and suppresses vibration during machining. The screwdriver diameter is metric to support oil hole holders for machining centers.
Part Number |
---|
5020-001.200 |
5020-001.500 |
5020-001.600 |
5020-002.000 |
5020-002.500 |
5020-002.700 |
5020-003.200 |
5020-003.500 |
5020-004.000 |
5020-004.200 |
5020-004.500 |
5020-005.000 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Hole diameter (drill diameter) d1 (mm) | Overall Length L1 (mm) | Screwdriver Diameter d2 (mm) | Screwdriver, Long l3 (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 12,681.61 | GRG CARBIDE DRILL | 1 Piece(s) | 7 Day(s) | 1.2 | 125 | 4 | 28 | ||
฿ 11,418.99 | GRG CARBIDE DRILL | 1 Piece(s) | 7 Day(s) | 1.5 | 125 | 4 | 28 | ||
฿ 11,418.99 | GRG CARBIDE DRILL | 1 Piece(s) | 7 Day(s) | 1.6 | 125 | 4 | 28 | ||
฿ 10,714.51 | GRG CARBIDE DRILL | 1 Piece(s) | 7 Day(s) | 2 | 125 | 4 | 28 | ||
฿ 10,714.51 | GRG CARBIDE DRILL | 1 Piece(s) | 7 Day(s) | 2.5 | 135 | 10 | 40 | ||
฿ 10,995.09 | CARBIDE DRILL | 1 Piece(s) | 7 Day(s) | 2.7 | 135 | 10 | 40 | ||
฿ 12,260.73 | GRG CARBIDE DRILL | 1 Piece(s) | 7 Day(s) | 3.2 | 135 | 10 | 40 | ||
฿ 13,807.56 | GRG CARBIDE DRILL | 1 Piece(s) | 7 Day(s) | 3.5 | 135 | 10 | 40 | ||
฿ 13,807.56 | GRG CARBIDE DRILL | 1 Piece(s) | 7 Day(s) | 4 | 135 | 10 | 40 | ||
฿ 13,947.85 | GRG CARBIDE DRILL | 1 Piece(s) | 7 Day(s) | 4.2 | 135 | 10 | 40 | ||
฿ 14,088.15 | GRG CARBIDE DRILL | 1 Piece(s) | 7 Day(s) | 4.5 | 135 | 10 | 40 | ||
฿ 13,044.20 | GRG CARBIDE DRILL | 1 Piece(s) | 7 Day(s) | 5 | 135 | 10 | 40 |
Loading...
Groove Length l2(mm) | 80 | Tool Material Type | Carbide | Coating Y/N | NA |
---|---|---|---|---|---|
With/without Oil Hole | Available | Number of flutes(sheet) | 2 | Standard | G.S. |
Internal oil supply | Available | Blade diameter tolerance | h5 |
How can we improve?
How can we improve?