(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Unique tip clamping method enables tips to be quickly and easily interchanged even within the machine.
· Can always machine with a new cutting edge, so productivity and consistency are excellent, and cost reductions and simplified tool management can be achieved.
· Internal oil supply type.
Part Number |
---|
5243-17.990 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Groove Length l2 (mm) | Overall Length L1 (mm) | Shank diameter d2 (mm) | Compatible tip diameter d1 (mm) | Holder Diameter d3 (mm) | Effective machining length l3 (mm) | Shank length l4 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 19,358.00 | DRILL | 1 Piece(s) | 24 Day(s) | 112 | 166 | 20 | 17.01-17.99 | 16.7 | 90 | 50 |
Loading...
work material | general steel / high hardness steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper / Resin | Coating Y/N | NA | With/without Oil Hole | Available |
---|---|---|---|---|---|
Standard | G.S. | Internal oil supply | Available |
Please check the type/dimensions/specifications of the part 5243-17.990 in the Holder 5 x D with Oil Hole RT800WP 5243 series.
Part Number |
---|
5243-17.000 |
5243-19.000 |
5243-20.000 |
5243-21.000 |
5243-22.500 |
5243-24.000 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Groove Length l2 (mm) | Overall Length L1 (mm) | Shank diameter d2 (mm) | Compatible tip diameter d1 (mm) | Holder Diameter d3 (mm) | Effective machining length l3 (mm) | Shank length l4 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 19,358.00 | 1 Piece(s) | 24 Day(s) | 112 | 166 | 20 | 16.00-17.00 | 15.7 | 90 | 50 | ||
฿ 20,938.00 | 1 Piece(s) | 24 Day(s) | 124 | 178 | 20 | 18.00-19.00 | 17.7 | 100 | 50 | ||
฿ 20,938.00 | 1 Piece(s) | 24 Day(s) | 124 | 178 | 20 | 19.01-20.00 | 18.7 | 100 | 50 | ||
฿ 20,938.00 | 1 Piece(s) | 24 Day(s) | 137 | 197 | 25 | 20.01-21.00 | 19.7 | 110 | 56 | ||
฿ 20,938.00 | 1 Piece(s) | 24 Day(s) | 137 | 197 | 25 | 21.01-22.50 | 20.7 | 110 | 56 | ||
฿ 22,444.00 | 1 Piece(s) | 24 Day(s) | 149 | 209 | 25 | 22.51-24.00 | 22.2 | 120 | 56 |
How can we improve?
How can we improve?