1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Holder 3 x D with Oil Hole RT800WP 5242 (Part Number)

Holder 3 x D with Oil Hole RT800WP 5242
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 18,912.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Unique tip clamping method enables tips to be quickly and easily interchanged even within the machine.
· Can always machine with a new cutting edge, so productivity and consistency are excellent, and cost reductions and simplified tool management can be achieved.
· Internal oil supply type.

Part Number
5242-17.000
5242-17.990
5242-19.000
5242-20.000
5242-21.000
5242-22.500
5242-24.000
5242-25.500
5242-27.500
5242-29.500
5242-32.000
5242-34.500
5242-37.500
5242-40.500
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipGroove Length l2
(mm)
Overall Length L1
(mm)
Shank diameter d2
(mm)
Compatible tip diameter d1
(mm)
Holder Diameter d3
(mm)
Effective machining length l3
(mm)
Shank length l4
(mm)

฿ 18,912.00

DRILL 1 Piece(s) 24 Day(s) 761302016.00-17.0015.75450

฿ 18,912.00

DRILL 1 Piece(s) 24 Day(s) 761302017.01-17.9916.75450

฿ 19,609.00

DRILL 1 Piece(s) 24 Day(s) 841382018.00-19.0017.76050

฿ 19,609.00

DRILL 1 Piece(s) 24 Day(s) 841382019.01-20.0018.76050

฿ 19,609.00

DRILL 1 Piece(s) 24 Day(s) 931532520.01-21.0019.76656

฿ 19,609.00

DRILL 1 Piece(s) 24 Day(s) 931532521.01-22.5020.76656

฿ 20,938.00

DRILL 1 Piece(s) 24 Day(s) 1011612522.51-24.0022.27256

฿ 20,938.00

DRILL 1 Piece(s) 24 Day(s) 1101702524.01-25.5023.77856

฿ 22,444.00

DRILL 1 Piece(s) 24 Day(s) 1181823225.51-27.5025.28460

฿ 22,444.00

DRILL 1 Piece(s) 24 Day(s) 1261903227.51-29.5027.29060

฿ 22,444.00

DRILL 1 Piece(s) 24 Day(s) 1341983229.51-32.0029.29660

฿ 22,444.00

DRILL 1 Piece(s) 24 Day(s) 1422063232.01-34.5031.710260

฿ 25,531.00

DRILL 1 Piece(s) 24 Day(s) 1542183234.51-37.5034.011460

฿ 25,531.00

DRILL 1 Piece(s) 24 Day(s) 1672313237.51-40.5037.012060

Loading...

  1. 1
 

Basic Information

work material general steel / high hardness steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper / Resin Coating Y/N NA With/without Oil Hole Available
Standard G.S. Internal oil supply Available