(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Enables stable machining with the reliable clamping method and highly rigid body.
· Internal oil supply type.
Part Number |
---|
4107-11.500 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length L1 (mm) | Shank diameter d2 (mm) | Shank length l3 (mm) | Holder Size (mm) | Compatible tip diameter d1 (mm) | Maximum machining length l2 (mm) | Holder Diameter d3 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 12,312.00 | DRILL | 1 Piece(s) | 24 Day(s) | 103 | 12 | 45 | 115 | 11.50-11.99 | 38.1 | 11.2 |
Loading...
work material | general steel / high hardness steel / Stainless Steel / Cast Iron / Aluminum / Copper / Resin | Coating Y/N | NA | With/without Oil Hole | Available |
---|---|---|---|---|---|
Internal oil supply | Available | Shank diameter tolerance | h6 |
Please check the type/dimensions/specifications of the part 4107-11.500 in the Holder 3 x D HT800WP 4107 series.
Part Number |
---|
4107-11.000 |
4107-12.000 |
4107-12.500 |
4107-13.000 |
4107-13.500 |
4107-14.000 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Overall Length L1 (mm) | Shank diameter d2 (mm) | Shank length l3 (mm) | Holder Size (mm) | Compatible tip diameter d1 (mm) | Maximum machining length l2 (mm) | Holder Diameter d3 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 12,312.00 | 1 Piece(s) | 24 Day(s) | 101 | 12 | 45 | 110 | 11.00-11.49 | 36.6 | 10.7 | ||
฿ 12,312.00 | 1 Piece(s) | 24 Day(s) | 106 | 12 | 45 | 120 | 12.00-12.49 | 39.7 | 11.7 | ||
฿ 12,312.00 | 1 Piece(s) | 24 Day(s) | 108 | 14 | 45 | 125 | 12.50-12.99 | 41.3 | 12.2 | ||
฿ 12,312.00 | 1 Piece(s) | 24 Day(s) | 110 | 14 | 45 | 130 | 13.00-13.49 | 42.9 | 12.7 | ||
฿ 12,312.00 | 1 Piece(s) | 24 Day(s) | 113 | 14 | 45 | 135 | 13.50-13.99 | 44.6 | 13.2 | ||
฿ 13,173.00 | 1 Piece(s) | 24 Day(s) | 115 | 14 | 45 | 140 | 14.00-14.49 | 46.2 | 13.7 |
How can we improve?
How can we improve?