(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Can be used for both hole drilling up to 1 X D and chamfering at the same time.
· Suitable for deep pilot hole machining.
· Internal oil supply type.
Part Number |
---|
4105-11.000 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length L1 (mm) | Shank diameter d2 (mm) | Shank length l3 (mm) | Holder Size (mm) | Compatible tip diameter d1 (mm) | Maximum diameter of chamfer d3 (mm) | Maximum step length l2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 14,040.00 | DRILL | 1 Piece(s) | 24 Day(s) | 81 | 12 | 45 | 110 | 11.00-11.99 | 17.0 | 12.0 |
Loading...
work material | general steel / high hardness steel / Stainless Steel / Cast Iron / Aluminum / Copper / Resin | Coating Y/N | NA | With/without Oil Hole | Available |
---|---|---|---|---|---|
Internal oil supply | Available | Shank diameter tolerance | h6 |
Please check the type/dimensions/specifications of the part 4105-11.000 in the Holder 1 x D HT800WP 4105 series.
Part Number |
---|
4105-12.000 |
4105-13.000 |
4105-14.000 |
4105-16.000 |
4105-18.000 |
4105-20.000 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Overall Length L1 (mm) | Shank diameter d2 (mm) | Shank length l3 (mm) | Holder Size (mm) | Compatible tip diameter d1 (mm) | Maximum diameter of chamfer d3 (mm) | Maximum step length l2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 14,040.00 | 1 Piece(s) | 24 Day(s) | 84 | 12 | 45 | 120 | 12.00-12.99 | 18.0 | 13.0 | ||
฿ 14,040.00 | 1 Piece(s) | 24 Day(s) | 86 | 14 | 45 | 130 | 13.00-13.99 | 18.0 | 14.0 | ||
฿ 14,714.00 | 1 Piece(s) | 24 Day(s) | 93 | 16 | 48 | 140 | 14.00-15.99 | 18.0 | 16.0 | ||
฿ 17,324.00 | 1 Piece(s) | 24 Day(s) | 99 | 18 | 48 | 160 | 16.00-17.99 | 20.0 | 18.0 | ||
฿ 18,253.00 | 1 Piece(s) | 24 Day(s) | 106 | 20 | 50 | 180 | 18.00-19.99 | 22.0 | 20.0 | ||
฿ 18,253.00 | 1 Piece(s) | 24 Day(s) | 117 | 25 | 56 | 200 | 20.00-21.99 | 24.0 | 22.0 |
How can we improve?
How can we improve?