1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Deburring EW100G 4101

Deburring EW100G 4101
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 33,283.83/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A deburring fork for chamfering and deburring of hole entrances and exits.
· Internal oil supply type

Part Number
4101-006.000
4101-006.500
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal
(φ)
Tip diameter d1
(mm)
Blade height h1
(mm)
Length l9
(mm)
Machined Hole Diameter Range, For range Ø-

฿ 33,283.83

GRG CHAMFERING TOOLS 1 Piece(s) 25 Day(s) 6.560.855.856,21 - 6,70

฿ 35,451.08

GRG CHAMFERING TOOLS 1 Piece(s) 25 Day(s) 76.50.95.96,71 - 7,10

Loading...

  1. 1
 

Basic Information

Application Hole Chamfer work material general steel / Quenched and tempered steel / high hardness steel / Stainless Steel / Cast Iron / Aluminum Tool Material Type Carbide
Coating Y/N NA Overall Length L1(mm) 165 shank diameter d2(mm) 16
Shank length l3(mm) 48 Length under neck l2(mm) 102 Length l4(mm) 3
Standard G.S. Internal oil supply Available