1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tapered Shank Drill, Extra Long 2, Type-N 267

Tapered Shank Drill, Extra Long 2, Type-N 267
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,828.51/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Versatile type (Feature 2) long drill for general applications.

Part Number
0267-008.000
0267-008.500
0267-009.000
0267-009.500
0267-010.000
0267-010.200
0267-010.500
0267-011.000
0267-011.500
0267-011.750
0267-011.800
0267-012.000
0267-012.500
0267-013.000
0267-013.490
0267-013.500
0267-014.000
0267-014.500
0267-015.000
0267-015.480
0267-015.500
0267-016.000
0267-016.500
0267-017.000
0267-017.070
0267-017.500
0267-018.000
0267-018.500
0267-019.000
0267-019.050
0267-019.500
0267-020.000
0267-020.640
0267-021.000
0267-021.430
0267-021.500
0267-021.830
0267-022.000
0267-022.800
0267-023.000
0267-023.750
0267-023.810
0267-024.000
0267-024.500
0267-025.000
0267-026.000
0267-028.000
0267-029.500
0267-030.000
0267-031.000
0267-032.000
0267-034.000
0267-040.000
0267-045.000
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole diameter (drill diameter) d1
(mm)
Groove Length l2
(mm)
Overall Length L1
(mm)
MTNo.

฿ 7,242.31

GRG HSS DRILL 1 Piece(s) 31 Day(s) 82103301

฿ 7,476.93

GRG HSS DRILL 1 Piece(s) 31 Day(s) 8.52103301

฿ 6,982.28

GRG HSS DRILL 1 Piece(s) 31 Day(s) 92203451

฿ 8,662.75

GRG HSS DRILL 1 Piece(s) 31 Day(s) 9.52203451

฿ 5,828.51

GRG HSS DRILL 1 Piece(s) 31 Day(s) 102353601

฿ 10,598.41

GRG HSS DRILL 1 Piece(s) 31 Day(s) 10.22353601

฿ 9,430.73

GRG HSS DRILL 1 Piece(s) 31 Day(s) 10.52353601

฿ 9,191.87

GRG HSS DRILL 1 Piece(s) 31 Day(s) 112503751

฿ 9,430.73

GRG HSS DRILL 1 Piece(s) 31 Day(s) 11.52503751

฿ 12,376.84

GRG HSS DRILL 1 Piece(s) 31 Day(s) 11.752503751

฿ 10,300.29

GRG HSS DRILL 1 Piece(s) 31 Day(s) 11.82503751

฿ 9,785.08

GRG HSS DRILL 1 Piece(s) 31 Day(s) 122603951

฿ 9,949.56

GRG HSS DRILL 1 Piece(s) 31 Day(s) 12.52603951

฿ 10,138.83

GRG HSS DRILL 1 Piece(s) 31 Day(s) 132603951

฿ 10,300.29

GRG HSS DRILL 1 Piece(s) 31 Day(s) 13.492754101

฿ 10,609.29

GRG HSS DRILL 1 Piece(s) 31 Day(s) 13.52754101

฿ 10,847.54

GRG HSS DRILL 1 Piece(s) 31 Day(s) 142754101

฿ 11,138.41

GRG HSS DRILL 1 Piece(s) 31 Day(s) 14.52754252

฿ 11,679.01

GRG HSS DRILL 1 Piece(s) 31 Day(s) 152754252

฿ 14,978.87

GRG HSS DRILL 1 Piece(s) 31 Day(s) 15.482954452

฿ 11,847.12

GRG HSS DRILL 1 Piece(s) 31 Day(s) 15.52954452

฿ 12,082.35

GRG HSS DRILL 1 Piece(s) 31 Day(s) 162954452

฿ 12,913.21

GRG HSS DRILL 1 Piece(s) 31 Day(s) 16.52954452

฿ 13,148.44

GRG HSS DRILL 1 Piece(s) 31 Day(s) 172954452

฿ 18,331.95

GRG HSS DRILL 1 Piece(s) 31 Day(s) 17.073104652

฿ 14,091.77

GRG HSS DRILL 1 Piece(s) 31 Day(s) 17.53104652

฿ 14,091.77

GRG HSS DRILL 1 Piece(s) 31 Day(s) 183104652

฿ 15,154.24

GRG HSS DRILL 1 Piece(s) 31 Day(s) 18.53104652

฿ 15,276.99

GRG HSS DRILL 1 Piece(s) 31 Day(s) 193104652

฿ 15,487.43

GRG HSS DRILL 1 Piece(s) 31 Day(s) 19.053254902

฿ 14,270.77

GRG HSS DRILL 1 Piece(s) 31 Day(s) 19.53254902

฿ 16,694.41

GRG HSS DRILL 1 Piece(s) 31 Day(s) 203254902

฿ 20,979.94

GRG HSS DRILL 1 Piece(s) 31 Day(s) 20.643254902

฿ 19,114.43

GRG HSS DRILL 1 Piece(s) 31 Day(s) 213254902

฿ 21,285.32

GRG HSS DRILL 1 Piece(s) 31 Day(s) 21.433455152

฿ 18,538.76

GRG HSS DRILL 1 Piece(s) 31 Day(s) 21.53455152

฿ 25,960.27

GRG HSS DRILL 1 Piece(s) 31 Day(s) 21.833455152

฿ 21,765.45

GRG HSS DRILL 1 Piece(s) 31 Day(s) 223455152

฿ 32,567.86

GRG HSS DRILL 1 Piece(s) 31 Day(s) 22.83455152

฿ 22,596.92

GRG HSS DRILL 1 Piece(s) 31 Day(s) 233455152

฿ 27,994.49

GRG HSS DRILL 1 Piece(s) 31 Day(s) 23.753655553

฿ 32,567.86

GRG HSS DRILL 1 Piece(s) 31 Day(s) 23.813655553

฿ 25,550.28

GRG HSS DRILL 1 Piece(s) 31 Day(s) 243655553

฿ 22,404.02

GRG HSS DRILL 1 Piece(s) 31 Day(s) 24.53655553

฿ 27,797.96

GRG HSS DRILL 1 Piece(s) 31 Day(s) 253655553

฿ 30,747.70

GRG HSS DRILL 1 Piece(s) 31 Day(s) 263655553

฿ 34,882.66

GRG HSS DRILL 1 Piece(s) 31 Day(s) 283855803

฿ 33,701.07

GRG HSS DRILL 1 Piece(s) 31 Day(s) 29.53855803

฿ 29,523.79

GRG HSS DRILL 1 Piece(s) 31 Day(s) 303855803

฿ 34,108.04

GRG HSS DRILL 1 Piece(s) 31 Day(s) 314106103

฿ 36,636.30

GRG HSS DRILL 1 Piece(s) 31 Day(s) 324106354

฿ 61,457.53

GRG HSS DRILL 1 Piece(s) 31 Day(s) 344306654

฿ 67,367.29

GRG HSS DRILL 1 Piece(s) 31 Day(s) 404606954

฿ 83,904.09

GRG HSS DRILL 1 Piece(s) 31 Day(s) 454907354

Loading...

  1. 1
 

Basic Information

work material general steel / Cast Iron / Aluminum / Resin Tool Material Type HSS Shank Type Taper shank
Coating Y/N Available Coating Type Other With/without Oil Hole NA
Number of flutes(sheet) 2 Tip angle(°) 118 Standard DIN1870
Blade diameter tolerance h8 Coating Details Homogenizer