1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tapered Shank Drill, Ultra Extra Long GT100 G530 (Part Number)

Tapered Shank Drill, Ultra Extra Long GT100 G530
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 16,281.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The go-to part for drilling deep holes.
· A long drill for high-efficiency machining.

Part Number
G530-008.000
G530-010.000
G530-015.000
G530-020.000
G530-025.000
G530-030.000
G530-040.000
G530-050.000
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole diameter (drill diameter) d1
(mm)
Groove Length l2
(mm)
Overall Length L1
(mm)
MTNo.

฿ 16,281.00

HSS DRILL 1 Piece(s) 31 Day(s) 85008001

฿ 24,305.00

HSS DRILL 1 Piece(s) 31 Day(s) 1090010001

฿ 42,212.00

HSS DRILL 1 Piece(s) 31 Day(s) 1560010001

฿ 69,447.00

HSS DRILL 1 Piece(s) 31 Day(s) 2095012502

฿ 115,360.00

HSS DRILL 1 Piece(s) 31 Day(s) 25100012003

฿ 104,926.00

HSS DRILL 1 Piece(s) 31 Day(s) 3095012503

฿ 124,546.00

HSS DRILL 1 Piece(s) 31 Day(s) 4095012504

฿ 169,312.00

HSS DRILL 1 Piece(s) 31 Day(s) 5095012504

Loading...

  1. 1
 

Basic Information

work material general steel / Cast Iron / Aluminum / Copper / Resin Tool Material Type HSS Shank Type Taper shank
Coating Y/N NA Coating Type Non-Coated With/without Oil Hole NA
Tip angle(°) 130 Standard G.S. Blade diameter tolerance h8