(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The go-to part for drilling deep holes. An ultra-long drill for high-efficiency machining (Ultra Feature 7) .
Part Number |
---|
0299-014.000 |
0299-015.000 |
0299-016.000 |
0299-018.000 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Hole diameter (drill diameter) d1 (mm) | MTNo. |
---|---|---|---|---|---|---|---|
฿ 33,108.46 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 14 | 1 | ||
฿ 34,763.53 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 15 | 2 | ||
฿ 35,310.79 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 16 | 2 | ||
฿ 51,300.34 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 18 | 2 |
Loading...
Groove Length l2(mm) | 850 | Tool Material Type | HSS | Overall Length L1(mm) | 1000 |
---|---|---|---|---|---|
Shank Type | Taper shank | Coating Y/N | Available | Coating Type | Other |
With/without Oil Hole | NA | Number of flutes(sheet) | 2 | Tip angle(°) | 130 |
Standard | G.S. | Blade diameter tolerance | h8 | Coating Details | DM |
How can we improve?
How can we improve?