1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tapered Shank Drill, Ultra Extra Long 4GT100 566

Tapered Shank Drill, Ultra Extra Long 4GT100 566
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,371.71/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The go-to part for drilling deep holes. An ultra-long drill for high-efficiency machining (Ultra Feature 4) .

Part Number
0566-008.000
0566-008.500
0566-009.000
0566-009.500
0566-010.000
0566-011.000
0566-012.000
0566-013.000
0566-014.000
0566-015.000
0566-016.000
0566-017.000
0566-018.000
0566-019.000
0566-020.000
0566-021.000
0566-022.000
0566-035.000
0566-040.000
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole diameter (drill diameter) d1
(mm)
Groove Length l2
(mm)
MTNo.

฿ 7,371.71

GRG HSS DRILL 1 Piece(s) 31 Day(s) 84201

฿ 7,663.18

GRG HSS DRILL 1 Piece(s) 31 Day(s) 8.54201

฿ 8,122.15

GRG HSS DRILL 1 Piece(s) 31 Day(s) 94201

฿ 8,932.45

GRG HSS DRILL 1 Piece(s) 31 Day(s) 9.54201

฿ 9,216.66

GRG HSS DRILL 1 Piece(s) 31 Day(s) 104201

฿ 9,679.86

GRG HSS DRILL 1 Piece(s) 31 Day(s) 114201

฿ 10,486.54

GRG HSS DRILL 1 Piece(s) 31 Day(s) 124201

฿ 11,359.73

GRG HSS DRILL 1 Piece(s) 31 Day(s) 134201

฿ 12,856.97

GRG HSS DRILL 1 Piece(s) 31 Day(s) 144201

฿ 14,470.32

GRG HSS DRILL 1 Piece(s) 31 Day(s) 154002

฿ 15,280.62

GRG HSS DRILL 1 Piece(s) 31 Day(s) 164002

฿ 16,203.40

GRG HSS DRILL 1 Piece(s) 31 Day(s) 174002

฿ 16,782.10

GRG HSS DRILL 1 Piece(s) 31 Day(s) 184002

฿ 17,223.53

GRG HSS DRILL 1 Piece(s) 31 Day(s) 194002

฿ 18,402.09

GRG HSS DRILL 1 Piece(s) 31 Day(s) 204002

฿ 16,529.33

GRG HSS DRILL 1 Piece(s) 31 Day(s) 214002

฿ 21,751.54

GRG HSS DRILL 1 Piece(s) 31 Day(s) 224002

฿ 32,371.93

GRG HSS DRILL 1 Piece(s) 31 Day(s) 353504

฿ 34,108.04

GRG HSS DRILL 1 Piece(s) 31 Day(s) 403504

Loading...

  1. 1
 

Basic Information

Tool Material Type HSS Overall Length L1(mm) 500 Shank Type Taper shank
Coating Y/N Available Coating Type Other With/without Oil Hole NA
Number of flutes(sheet) 2 Tip angle(°) 130 Standard G.S.
Blade diameter tolerance h8 Coating Details DM