(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The go-to part for drilling deep holes. An ultra-long drill for high-efficiency machining (Ultra Feature 1) .
Part Number |
---|
0563-006.000 |
0563-006.500 |
0563-007.000 |
0563-007.500 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Hole diameter (drill diameter) d1 (mm) |
---|---|---|---|---|---|---|
฿ 3,384.30 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 6 | ||
฿ 3,499.80 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 6.5 | ||
฿ 3,735.03 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 7 | ||
฿ 3,966.03 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 7.5 |
Loading...
Groove Length l2(mm) | 120 | Tool Material Type | HSS | Overall Length L1(mm) | 200 |
---|---|---|---|---|---|
Shank Type | Taper shank | Coating Y/N | Available | Coating Type | Other |
With/without Oil Hole | NA | Number of flutes(sheet) | 2 | Tip angle(°) | 130 |
MTNo. | 1 | Standard | G.S. | Blade diameter tolerance | h8 |
Coating Details | DM |
How can we improve?
How can we improve?