1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tapered Shank Drill, Regular Type W 247

Tapered Shank Drill, Regular Type W 247
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,749.37/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A drill with high torsion that's ideal for processing aluminum and aluminum alloy.

Part Number
0247-003.200
0247-003.300
0247-003.800
0247-004.000
0247-005.000
0247-005.400
0247-005.500
0247-006.000
0247-006.500
0247-006.600
0247-006.750
0247-006.800
0247-007.000
0247-007.500
0247-007.750
0247-007.800
0247-008.000
0247-009.200
0247-009.500
0247-009.750
0247-009.800
0247-010.200
0247-012.000
0247-012.500
0247-013.000
0247-013.200
0247-014.000
0247-016.000
0247-017.000
0247-018.000
0247-018.500
0247-019.000
0247-020.000
0247-021.000
0247-022.000
0247-023.000
0247-023.300
0247-023.500
0247-024.000
0247-027.200
0247-027.250
0247-027.500
0247-028.000
0247-030.500
0247-031.000
0247-031.500
0247-032.000
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole diameter (drill diameter) d1
(mm)
Groove Length l2
(mm)
Overall Length L1
(mm)
MTNo.

฿ 3,696.33

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.2361171

฿ 3,594.74

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.3361171

฿ 4,099.67

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.8431241

฿ 3,131.54

GRG HSS DRILL 1 Piece(s) 31 Day(s) 4431241

฿ 3,349.23

GRG HSS DRILL 1 Piece(s) 31 Day(s) 5521331

฿ 4,509.66

GRG HSS DRILL 1 Piece(s) 31 Day(s) 5.4571381

฿ 2,833.42

GRG HSS DRILL 1 Piece(s) 31 Day(s) 5.5571381

฿ 2,921.10

GRG HSS DRILL 1 Piece(s) 31 Day(s) 6571381

฿ 2,749.37

GRG HSS DRILL 1 Piece(s) 31 Day(s) 6.5631441

฿ 5,120.41

GRG HSS DRILL 1 Piece(s) 31 Day(s) 6.6631441

฿ 4,660.83

GRG HSS DRILL 1 Piece(s) 31 Day(s) 6.75691501

฿ 4,734.61

GRG HSS DRILL 1 Piece(s) 31 Day(s) 6.8691501

฿ 3,086.19

GRG HSS DRILL 1 Piece(s) 31 Day(s) 7691501

฿ 3,492.55

GRG HSS DRILL 1 Piece(s) 31 Day(s) 7.5691501

฿ 5,677.94

GRG HSS DRILL 1 Piece(s) 31 Day(s) 7.75751561

฿ 5,677.94

GRG HSS DRILL 1 Piece(s) 31 Day(s) 7.8751561

฿ 3,187.78

GRG HSS DRILL 1 Piece(s) 31 Day(s) 8751561

฿ 6,793.01

GRG HSS DRILL 1 Piece(s) 31 Day(s) 9.2811621

฿ 3,696.33

GRG HSS DRILL 1 Piece(s) 31 Day(s) 9.5811621

฿ 6,133.89

GRG HSS DRILL 1 Piece(s) 31 Day(s) 9.75871681

฿ 7,508.38

GRG HSS DRILL 1 Piece(s) 31 Day(s) 9.8871681

฿ 6,288.09

GRG HSS DRILL 1 Piece(s) 31 Day(s) 10.2871681

฿ 3,664.89

GRG HSS DRILL 1 Piece(s) 31 Day(s) 121011821

฿ 4,366.34

GRG HSS DRILL 1 Piece(s) 31 Day(s) 12.51011821

฿ 4,790.24

GRG HSS DRILL 1 Piece(s) 31 Day(s) 131011821

฿ 9,641.16

GRG HSS DRILL 1 Piece(s) 31 Day(s) 13.21011821

฿ 4,611.85

GRG HSS DRILL 1 Piece(s) 31 Day(s) 141081891

฿ 5,933.73

GRG HSS DRILL 1 Piece(s) 31 Day(s) 161202182

฿ 6,235.48

GRG HSS DRILL 1 Piece(s) 31 Day(s) 171252232

฿ 6,003.61

GRG HSS DRILL 1 Piece(s) 31 Day(s) 181302282

฿ 7,203.61

GRG HSS DRILL 1 Piece(s) 31 Day(s) 18.51352332

฿ 5,944.62

GRG HSS DRILL 1 Piece(s) 31 Day(s) 191352332

฿ 7,557.96

GRG HSS DRILL 1 Piece(s) 31 Day(s) 201402382

฿ 7,813.75

GRG HSS DRILL 1 Piece(s) 31 Day(s) 211452432

฿ 8,575.07

GRG HSS DRILL 1 Piece(s) 31 Day(s) 221502482

฿ 9,945.93

GRG HSS DRILL 1 Piece(s) 31 Day(s) 231552532

฿ 21,993.42

GRG HSS DRILL 1 Piece(s) 31 Day(s) 23.31552763

฿ 11,724.36

GRG HSS DRILL 1 Piece(s) 31 Day(s) 23.51552763

฿ 10,300.29

GRG HSS DRILL 1 Piece(s) 31 Day(s) 241602813

฿ 21,484.87

GRG HSS DRILL 1 Piece(s) 31 Day(s) 27.21702913

฿ 26,973.75

GRG HSS DRILL 1 Piece(s) 31 Day(s) 27.251702913

฿ 17,816.74

GRG HSS DRILL 1 Piece(s) 31 Day(s) 27.51702913

฿ 15,894.39

GRG HSS DRILL 1 Piece(s) 31 Day(s) 281702913

฿ 25,960.27

GRG HSS DRILL 1 Piece(s) 31 Day(s) 30.51803013

฿ 20,264.58

GRG HSS DRILL 1 Piece(s) 31 Day(s) 311803013

฿ 20,979.94

GRG HSS DRILL 1 Piece(s) 31 Day(s) 31.51803013

฿ 23,014.16

GRG HSS DRILL 1 Piece(s) 31 Day(s) 321853344

Loading...

  1. 1
 

Basic Information

work material Aluminum / Copper Tool Material Type HSS Shank Type Taper shank
Coating Y/N NA With/without Oil Hole NA Number of flutes(sheet) 2
Tip angle(°) 130 Standard DIN345 Blade diameter tolerance h8