1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tapered Shank Drill, Regular Type N 345 (Part Number)

Tapered Shank Drill, Regular Type N 345
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,005.58/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A general-purpose cobalt drill ideal for machining steel and stainless steel.

Part Number
0345-003.000
0345-004.000
0345-005.000
0345-005.500
0345-006.000
0345-006.500
0345-006.700
0345-006.750
0345-006.800
0345-007.000
0345-007.100
0345-007.500
0345-007.940
0345-008.000
0345-008.200
0345-008.500
0345-008.700
0345-008.800
0345-009.000
0345-009.500
0345-009.520
0345-009.750
0345-010.000
0345-010.100
0345-010.150
0345-010.200
0345-010.250
0345-010.320
0345-010.500
0345-010.700
0345-010.720
0345-010.750
0345-010.800
0345-011.000
0345-011.110
0345-011.200
0345-011.500
0345-011.700
0345-011.750
0345-011.800
0345-011.900
0345-012.000
0345-012.100
0345-012.150
0345-012.200
0345-012.250
0345-012.500
0345-012.700
0345-012.750
0345-013.000
0345-013.100
0345-013.250
0345-013.300
0345-013.490
0345-013.500
0345-013.700
0345-013.750
0345-013.800
0345-013.900
0345-014.000
0345-014.100
0345-014.200
0345-014.250
0345-014.290
0345-014.500
0345-014.750
0345-015.000
0345-015.080
0345-015.250
0345-015.500
0345-015.750
0345-015.870
0345-016.000
0345-016.100
0345-016.250
0345-016.270
0345-016.500
0345-016.670
0345-016.750
0345-017.000
0345-017.460
0345-017.500
0345-017.750
0345-017.860
0345-018.000
0345-018.200
0345-018.250
0345-018.260
0345-018.500
0345-018.650
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole diameter (drill diameter) d1
(mm)
Groove Length l2
(mm)
Overall Length L1
(mm)
MTNo.

฿ 4,320.38

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3331141

฿ 3,433.29

GRG HSS DRILL 1 Piece(s) 31 Day(s) 4431241

฿ 2,279.51

GRG HSS DRILL 1 Piece(s) 31 Day(s) 5521331

฿ 2,503.86

GRG HSS DRILL 1 Piece(s) 31 Day(s) 5.5571381

฿ 2,142.25

GRG HSS DRILL 1 Piece(s) 31 Day(s) 6571381

฿ 2,205.74

GRG HSS DRILL 1 Piece(s) 31 Day(s) 6.5631441

฿ 2,528.05

GRG HSS DRILL 1 Piece(s) 31 Day(s) 6.7631441

฿ 3,306.90

GRG HSS DRILL 1 Piece(s) 31 Day(s) 6.75691501

฿ 2,528.05

GRG HSS DRILL 1 Piece(s) 31 Day(s) 6.8691501

฿ 2,051.54

GRG HSS DRILL 1 Piece(s) 31 Day(s) 7691501

฿ 4,454.02

GRG HSS DRILL 1 Piece(s) 31 Day(s) 7.1691501

฿ 2,384.73

GRG HSS DRILL 1 Piece(s) 31 Day(s) 7.5691501

฿ 3,019.06

GRG HSS DRILL 1 Piece(s) 31 Day(s) 7.94751561

฿ 2,040.65

GRG HSS DRILL 1 Piece(s) 31 Day(s) 8751561

฿ 2,770.53

GRG HSS DRILL 1 Piece(s) 31 Day(s) 8.2751561

฿ 2,005.58

GRG HSS DRILL 1 Piece(s) 31 Day(s) 8.5751561

฿ 2,826.16

GRG HSS DRILL 1 Piece(s) 31 Day(s) 8.7811621

฿ 2,973.71

GRG HSS DRILL 1 Piece(s) 31 Day(s) 8.8811621

฿ 2,107.17

GRG HSS DRILL 1 Piece(s) 31 Day(s) 9811621

฿ 2,229.93

GRG HSS DRILL 1 Piece(s) 31 Day(s) 9.5811621

฿ 3,510.08

GRG HSS DRILL 1 Piece(s) 31 Day(s) 9.52871681

฿ 6,049.83

GRG HSS DRILL 1 Piece(s) 31 Day(s) 9.75871681

฿ 2,335.15

GRG HSS DRILL 1 Piece(s) 31 Day(s) 10871681

฿ 5,498.95

GRG HSS DRILL 1 Piece(s) 31 Day(s) 10.1871681

฿ 7,533.17

GRG HSS DRILL 1 Piece(s) 31 Day(s) 10.15871681

฿ 2,647.78

GRG HSS DRILL 1 Piece(s) 31 Day(s) 10.2871681

฿ 3,675.17

GRG HSS DRILL 1 Piece(s) 31 Day(s) 10.25871681

฿ 3,068.65

GRG HSS DRILL 1 Piece(s) 31 Day(s) 10.32871681

฿ 2,419.80

GRG HSS DRILL 1 Piece(s) 31 Day(s) 10.5871681

฿ 7,578.52

GRG HSS DRILL 1 Piece(s) 31 Day(s) 10.7941751

฿ 3,675.17

GRG HSS DRILL 1 Piece(s) 31 Day(s) 10.72941751

฿ 4,860.38

GRG HSS DRILL 1 Piece(s) 31 Day(s) 10.75941751

฿ 3,149.07

GRG HSS DRILL 1 Piece(s) 31 Day(s) 10.8941751

฿ 2,531.67

GRG HSS DRILL 1 Piece(s) 31 Day(s) 11941751

฿ 4,369.36

GRG HSS DRILL 1 Piece(s) 31 Day(s) 11.11941751

฿ 3,222.85

GRG HSS DRILL 1 Piece(s) 31 Day(s) 11.2941751

฿ 2,595.17

GRG HSS DRILL 1 Piece(s) 31 Day(s) 11.5941751

฿ 3,710.24

GRG HSS DRILL 1 Piece(s) 31 Day(s) 11.7941751

฿ 4,618.50

GRG HSS DRILL 1 Piece(s) 31 Day(s) 11.75941751

฿ 3,054.14

GRG HSS DRILL 1 Piece(s) 31 Day(s) 11.8941751

฿ 5,390.10

GRG HSS DRILL 1 Piece(s) 31 Day(s) 11.91011821

฿ 2,788.07

GRG HSS DRILL 1 Piece(s) 31 Day(s) 121011821

฿ 6,210.68

GRG HSS DRILL 1 Piece(s) 31 Day(s) 12.11011821

฿ 8,174.76

GRG HSS DRILL 1 Piece(s) 31 Day(s) 12.151011821

฿ 4,166.18

GRG HSS DRILL 1 Piece(s) 31 Day(s) 12.21011821

฿ 5,474.16

GRG HSS DRILL 1 Piece(s) 31 Day(s) 12.251011821

฿ 2,913.85

GRG HSS DRILL 1 Piece(s) 31 Day(s) 12.51011821

฿ 3,285.74

GRG HSS DRILL 1 Piece(s) 31 Day(s) 12.71011821

฿ 5,436.06

GRG HSS DRILL 1 Piece(s) 31 Day(s) 12.751011821

฿ 2,994.88

GRG HSS DRILL 1 Piece(s) 31 Day(s) 131011821

฿ 4,275.03

GRG HSS DRILL 1 Piece(s) 31 Day(s) 13.11011821

฿ 6,414.47

GRG HSS DRILL 1 Piece(s) 31 Day(s) 13.251081891

฿ 9,679.86

GRG HSS DRILL 1 Piece(s) 31 Day(s) 13.31081891

฿ 4,860.38

GRG HSS DRILL 1 Piece(s) 31 Day(s) 13.491081891

฿ 3,131.54

GRG HSS DRILL 1 Piece(s) 31 Day(s) 13.51081891

฿ 5,719.67

GRG HSS DRILL 1 Piece(s) 31 Day(s) 13.71081891

฿ 4,902.71

GRG HSS DRILL 1 Piece(s) 31 Day(s) 13.751081891

฿ 9,307.00

HSS DRILL 1 Piece(s) 31 Day(s) 13.81081891

฿ 7,764.77

GRG HSS DRILL 1 Piece(s) 31 Day(s) 13.91081891

฿ 3,247.04

GRG HSS DRILL 1 Piece(s) 31 Day(s) 141081891

฿ 6,757.94

GRG HSS DRILL 1 Piece(s) 31 Day(s) 14.11142122

฿ 3,994.45

GRG HSS DRILL 1 Piece(s) 31 Day(s) 14.21142122

฿ 5,596.91

GRG HSS DRILL 1 Piece(s) 31 Day(s) 14.251142122

฿ 5,979.69

GRG HSS DRILL 1 Piece(s) 31 Day(s) 14.291142122

฿ 3,629.81

GRG HSS DRILL 1 Piece(s) 31 Day(s) 14.51142122

฿ 5,853.31

GRG HSS DRILL 1 Piece(s) 31 Day(s) 14.751142122

฿ 3,735.03

GRG HSS DRILL 1 Piece(s) 31 Day(s) 151142122

฿ 5,404.01

GRG HSS DRILL 1 Piece(s) 31 Day(s) 15.081202182

฿ 6,600.11

GRG HSS DRILL 1 Piece(s) 31 Day(s) 15.251202182

฿ 3,906.77

GRG HSS DRILL 1 Piece(s) 31 Day(s) 15.51202182

฿ 4,211.54

GRG HSS DRILL 1 Piece(s) 31 Day(s) 15.751202182

฿ 4,106.32

GRG HSS DRILL 1 Piece(s) 31 Day(s) 15.871202182

฿ 4,092.41

GRG HSS DRILL 1 Piece(s) 31 Day(s) 161202182

฿ 5,713.01

GRG HSS DRILL 1 Piece(s) 31 Day(s) 16.11252232

฿ 5,596.91

GRG HSS DRILL 1 Piece(s) 31 Day(s) 16.251252232

฿ 6,158.08

GRG HSS DRILL 1 Piece(s) 31 Day(s) 16.271252232

฿ 4,446.77

GRG HSS DRILL 1 Piece(s) 31 Day(s) 16.51252232

฿ 6,102.44

GRG HSS DRILL 1 Piece(s) 31 Day(s) 16.671252232

฿ 4,474.58

GRG HSS DRILL 1 Piece(s) 31 Day(s) 16.751252232

฿ 4,695.90

GRG HSS DRILL 1 Piece(s) 31 Day(s) 171252232

฿ 4,972.86

GRG HSS DRILL 1 Piece(s) 31 Day(s) 17.461302282

฿ 4,892.43

GRG HSS DRILL 1 Piece(s) 31 Day(s) 17.51302282

฿ 6,133.89

GRG HSS DRILL 1 Piece(s) 31 Day(s) 17.751302282

฿ 6,007.50

GRG HSS DRILL 1 Piece(s) 31 Day(s) 17.861302282

฿ 5,162.13

GRG HSS DRILL 1 Piece(s) 31 Day(s) 181302282

฿ 6,095.19

GRG HSS DRILL 1 Piece(s) 31 Day(s) 18.21352332

฿ 5,565.47

GRG HSS DRILL 1 Piece(s) 31 Day(s) 18.251352332

฿ 5,516.49

GRG HSS DRILL 1 Piece(s) 31 Day(s) 18.261352332

฿ 5,316.33

GRG HSS DRILL 1 Piece(s) 31 Day(s) 18.51352332

฿ 5,446.34

GRG HSS DRILL 1 Piece(s) 31 Day(s) 18.651352332

Loading...

 

Basic Information

work material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Copper / Resin Tool Material Type HSCO Shank Type Taper shank
Coating Y/N Available Coating Type Other With/without Oil Hole NA
Number of flutes(sheet) 2 Tip angle(°) 118 Standard DIN345
Blade diameter tolerance h8 Coating Details Homogenizer