1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tapered Shank Drill, Regular GT100 662 (Part Number)

Tapered Shank Drill, Regular GT100 662
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,404.44/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The go-to part for drilling deep holes. A high-efficiency coated drill ideal for machining hard steel and alloy steel.

Part Number
0662-010.200
0662-011.400
0662-012.500
0662-013.000
0662-014.000
0662-014.290
0662-015.000
0662-016.000
0662-017.460
0662-017.500
0662-018.000
0662-020.000
0662-020.500
0662-021.000
0662-022.000
0662-023.000
0662-023.500
0662-023.810
0662-025.400
0662-028.500
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole diameter (drill diameter) d1
(mm)
Groove Length l2
(mm)
Overall Length L1
(mm)
MTNo.

฿ 4,404.44

GRG HSS DRILL 1 Piece(s) 31 Day(s) 10.2871681

฿ 6,926.65

GRG HSS DRILL 1 Piece(s) 31 Day(s) 11.4941751

฿ 5,102.87

GRG HSS DRILL 1 Piece(s) 31 Day(s) 12.51011821

฿ 5,193.57

GRG HSS DRILL 1 Piece(s) 31 Day(s) 131011821

฿ 5,498.95

GRG HSS DRILL 1 Piece(s) 31 Day(s) 141081891

฿ 6,161.70

GRG HSS DRILL 1 Piece(s) 31 Day(s) 14.291142122

฿ 6,403.58

GRG HSS DRILL 1 Piece(s) 31 Day(s) 151142122

฿ 6,589.83

GRG HSS DRILL 1 Piece(s) 31 Day(s) 161202182

฿ 9,595.21

GRG HSS DRILL 1 Piece(s) 31 Day(s) 17.461302282

฿ 7,866.36

GRG HSS DRILL 1 Piece(s) 31 Day(s) 17.51302282

฿ 8,048.98

GRG HSS DRILL 1 Piece(s) 31 Day(s) 181302282

฿ 8,778.25

GRG HSS DRILL 1 Piece(s) 31 Day(s) 201402382

฿ 9,258.99

GRG HSS DRILL 1 Piece(s) 31 Day(s) 20.51452432

฿ 10,051.15

GRG HSS DRILL 1 Piece(s) 31 Day(s) 211452432

฿ 10,591.76

GRG HSS DRILL 1 Piece(s) 31 Day(s) 221502482

฿ 17,988.48

GRG HSS DRILL 1 Piece(s) 31 Day(s) 231552532

฿ 17,693.99

GRG HSS DRILL 1 Piece(s) 31 Day(s) 23.51552763

฿ 21,972.86

GRG HSS DRILL 1 Piece(s) 31 Day(s) 23.811602813

฿ 26,240.85

GRG HSS DRILL 1 Piece(s) 31 Day(s) 25.41652863

฿ 30,611.04

GRG HSS DRILL 1 Piece(s) 31 Day(s) 28.51752963

Loading...

  1. 1
 

Basic Information

work material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Resin Tool Material Type HSCO Shank Type Taper shank
Coating Y/N Available Coating Type TiN With/without Oil Hole NA
Number of flutes(sheet) 2 Tip angle(°) 130 Standard DIN345
Blade diameter tolerance h8