(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A general purpose coated drill used for general applications.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Hole diameter (drill diameter) d1 (mm) | Groove Length l2 (mm) | Overall Length L1 (mm) | MTNo. |
---|---|---|---|---|---|---|---|---|---|
฿ 3,390.96 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 4.2 | 64 | 145 | 1 | ||
฿ 2,794.72 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 5 | 74 | 155 | 1 | ||
฿ 3,268.20 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 5.5 | 80 | 161 | 1 | ||
฿ 2,889.66 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 6 | 80 | 161 | 1 | ||
฿ 2,952.55 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 6.5 | 86 | 167 | 1 | ||
฿ 3,520.97 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 6.8 | 93 | 174 | 1 | ||
฿ 3,043.86 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 7 | 93 | 174 | 1 | ||
฿ 4,148.65 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 7.5 | 93 | 174 | 1 | ||
฿ 3,110.37 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 8 | 100 | 181 | 1 | ||
฿ 3,776.76 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 8.2 | 100 | 181 | 1 | ||
฿ 6,488.24 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 8.4 | 100 | 181 | 1 | ||
฿ 3,141.82 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 8.5 | 100 | 181 | 1 | ||
฿ 4,155.90 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 8.6 | 107 | 188 | 1 | ||
฿ 6,144.17 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 8.7 | 107 | 188 | 1 | ||
฿ 4,755.17 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 8.75 | 107 | 188 | 1 | ||
฿ 3,840.25 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 8.8 | 107 | 188 | 1 | ||
฿ 3,268.20 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 9 | 107 | 188 | 1 | ||
฿ 3,457.47 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 9.5 | 107 | 188 | 1 | ||
฿ 3,390.96 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 10 | 116 | 197 | 1 | ||
฿ 6,733.75 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 10.05 | 116 | 197 | 1 | ||
฿ 3,647.35 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 10.2 | 116 | 197 | 1 | ||
฿ 4,524.17 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 10.4 | 116 | 197 | 1 | ||
฿ 3,390.96 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 10.5 | 116 | 197 | 1 | ||
฿ 3,520.97 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 11 | 125 | 206 | 1 | ||
฿ 3,520.97 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 11.5 | 125 | 206 | 1 | ||
฿ 5,127.06 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 11.75 | 125 | 206 | 1 | ||
฿ 3,520.97 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 12 | 134 | 215 | 1 | ||
฿ 3,520.97 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 12.5 | 134 | 215 | 1 | ||
฿ 5,516.49 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 12.8 | 134 | 215 | 1 | ||
฿ 3,520.97 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 13 | 134 | 215 | 1 | ||
฿ 3,776.76 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 13.5 | 142 | 223 | 1 | ||
฿ 3,776.76 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 14 | 142 | 223 | 1 | ||
฿ 6,330.42 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 14.25 | 147 | 245 | 2 | ||
฿ 4,404.44 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 14.5 | 147 | 245 | 2 | ||
฿ 8,090.70 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 14.75 | 147 | 245 | 2 | ||
฿ 4,404.44 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 15 | 147 | 245 | 2 | ||
฿ 6,393.30 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 15.25 | 153 | 251 | 2 | ||
฿ 5,358.66 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 15.87 | 153 | 251 | 2 | ||
฿ 5,986.34 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 17 | 159 | 257 | 2 | ||
฿ 6,428.38 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 17.5 | 165 | 263 | 2 | ||
฿ 6,428.38 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 18 | 165 | 263 | 2 | ||
฿ 5,403.00 | HSS DRILL | 1 Piece(s) | 31 Day(s) | 19 | 171 | 269 | 2 | ||
฿ 7,827.66 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 21 | 184 | 282 | 2 | ||
฿ 14,011.35 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 21.5 | 191 | 289 | 2 | ||
฿ 8,273.33 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 22 | 191 | 289 | 2 |
Loading...
work material | general steel / Cast Iron / Copper / Resin | Tool Material Type | HSS | Shank Type | Taper shank |
---|---|---|---|---|---|
Coating Y/N | Available | Coating Type | TiN | With/without Oil Hole | NA |
Number of flutes(sheet) | 2 | Tip angle(°) | 118 | Standard | DIN341 |
Blade diameter tolerance | h8 |
How can we improve?
How can we improve?