1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tapered Shank Drill, Semi-Long Oil Hole III Type N 270 (Part Number)

Tapered Shank Drill, Semi-Long Oil Hole III Type N 270
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 10,381.32/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Versatile oil hole drill for general applications.
· Internal oil supply type.

Part Number
0270-010.000
0270-011.000
0270-012.000
0270-012.700
0270-013.000
0270-013.500
0270-014.000
0270-014.290
0270-015.000
0270-015.500
0270-016.000
0270-016.500
0270-017.000
0270-017.460
0270-017.500
0270-018.000
0270-018.500
0270-019.000
0270-019.500
0270-020.000
0270-021.000
0270-022.000
0270-023.000
0270-024.000
0270-025.000
0270-026.000
0270-026.500
0270-027.000
0270-028.000
0270-029.000
0270-029.500
0270-030.000
0270-032.000
0270-034.000
0270-035.000
0270-040.000
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole diameter (drill diameter) d1
(mm)
Groove Length l2
(mm)
Overall Length L1
(mm)
MTNo.

฿ 10,602.04

GRG HSS DRILL 1 Piece(s) 31 Day(s) 101162332

฿ 11,026.54

GRG HSS DRILL 1 Piece(s) 31 Day(s) 111252422

฿ 10,381.32

GRG HSS DRILL 1 Piece(s) 31 Day(s) 121342512

฿ 15,589.62

GRG HSS DRILL 1 Piece(s) 31 Day(s) 12.71342512

฿ 11,500.02

GRG HSS DRILL 1 Piece(s) 31 Day(s) 131342512

฿ 11,345.82

GRG HSS DRILL 1 Piece(s) 31 Day(s) 13.51422592

฿ 12,408.28

GRG HSS DRILL 1 Piece(s) 31 Day(s) 141422592

฿ 18,853.97

GRG HSS DRILL 1 Piece(s) 31 Day(s) 14.291472642

฿ 16,157.44

GRG HSS DRILL 1 Piece(s) 31 Day(s) 151472642

฿ 14,978.87

GRG HSS DRILL 1 Piece(s) 31 Day(s) 15.51532702

฿ 16,760.93

GRG HSS DRILL 1 Piece(s) 31 Day(s) 161532702

฿ 15,487.43

GRG HSS DRILL 1 Piece(s) 31 Day(s) 16.51592762

฿ 12,001.32

GRG HSS DRILL 1 Piece(s) 31 Day(s) 171592762

฿ 19,756.02

GRG HSS DRILL 1 Piece(s) 31 Day(s) 17.461652822

฿ 19,167.04

GRG HSS DRILL 1 Piece(s) 31 Day(s) 17.51652822

฿ 12,085.37

GRG HSS DRILL 1 Piece(s) 31 Day(s) 181652822

฿ 17,827.02

GRG HSS DRILL 1 Piece(s) 31 Day(s) 18.51713073

฿ 17,690.36

GRG HSS DRILL 1 Piece(s) 31 Day(s) 191713073

฿ 20,727.78

GRG HSS DRILL 1 Piece(s) 31 Day(s) 19.51773133

฿ 19,524.42

GRG HSS DRILL 1 Piece(s) 31 Day(s) 201773133

฿ 19,524.42

GRG HSS DRILL 1 Piece(s) 31 Day(s) 211843203

฿ 20,369.80

GRG HSS DRILL 1 Piece(s) 31 Day(s) 221913273

฿ 22,453.00

GRG HSS DRILL 1 Piece(s) 31 Day(s) 231983343

฿ 21,092.42

GRG HSS DRILL 1 Piece(s) 31 Day(s) 242063423

฿ 21,934.16

GRG HSS DRILL 1 Piece(s) 31 Day(s) 252063423

฿ 21,677.77

GRG HSS DRILL 1 Piece(s) 31 Day(s) 262143503

฿ 24,013.74

GRG HSS DRILL 1 Piece(s) 31 Day(s) 26.52143503

฿ 24,459.40

GRG HSS DRILL 1 Piece(s) 31 Day(s) 272223854

฿ 27,994.49

GRG HSS DRILL 1 Piece(s) 31 Day(s) 282223854

฿ 28,047.10

GRG HSS DRILL 1 Piece(s) 31 Day(s) 292303934

฿ 37,001.54

GRG HSS DRILL 1 Piece(s) 31 Day(s) 29.52303934

฿ 30,716.26

GRG HSS DRILL 1 Piece(s) 31 Day(s) 302303934

฿ 35,528.48

GRG HSS DRILL 1 Piece(s) 31 Day(s) 322484214

฿ 43,349.71

GRG HSS DRILL 1 Piece(s) 31 Day(s) 342574304

฿ 45,752.19

GRG HSS DRILL 1 Piece(s) 31 Day(s) 352574304

฿ 60,191.28

GRG HSS DRILL 1 Piece(s) 31 Day(s) 402774504

Loading...

  1. 1
 

Basic Information

work material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Titanium Tool Material Type HSS Shank Type Taper shank
Coating Y/N Available Coating Type Other With/without Oil Hole Available
Number of flutes(sheet) 2 Tip angle(°) 118 Standard G.S.
Internal oil supply Available Blade diameter tolerance h8 Coating Details Homogenizer