1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tapered Shank Drill, Semi-Long Oil Hole III Type GT100 370 (Part Number)

Tapered Shank Drill, Semi-Long Oil Hole III Type GT100 370
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 21,975.89/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The go-to part for drilling deep holes.
· A drill with oil hole for high-efficiency machining of hard steel, alloy steel, etc.
· Internal oil supply type.

Part Number
0370-011.000
0370-012.000
0370-012.500
0370-013.000
0370-013.500
0370-014.000
0370-014.290
0370-014.500
0370-015.000
0370-016.000
0370-017.000
0370-017.500
0370-018.000
0370-018.500
0370-019.000
0370-020.000
0370-021.000
0370-021.500
0370-022.000
0370-024.000
0370-029.370
0370-029.500
0370-030.960
0370-031.000
0370-032.000
0370-032.250
0370-032.500
0370-032.540
0370-033.000
0370-034.130
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole diameter (drill diameter) d1
(mm)
Groove Length l2
(mm)
Overall Length L1
(mm)
MTNo.

฿ 24,059.69

GRG HSS DRILL 1 Piece(s) 31 Day(s) 111252422

฿ 24,750.26

GRG HSS DRILL 1 Piece(s) 31 Day(s) 121342512

฿ 25,332.59

GRG HSS DRILL 1 Piece(s) 31 Day(s) 12.51342512

฿ 25,332.59

GRG HSS DRILL 1 Piece(s) 31 Day(s) 131342512

฿ 25,911.29

GRG HSS DRILL 1 Piece(s) 31 Day(s) 13.51422592

฿ 25,911.29

GRG HSS DRILL 1 Piece(s) 31 Day(s) 141422592

฿ 27,485.94

GRG HSS DRILL 1 Piece(s) 31 Day(s) 14.291472642

฿ 27,065.06

GRG HSS DRILL 1 Piece(s) 31 Day(s) 14.51472642

฿ 27,065.06

GRG HSS DRILL 1 Piece(s) 31 Day(s) 151472642

฿ 27,990.86

GRG HSS DRILL 1 Piece(s) 31 Day(s) 161532702

฿ 21,975.89

GRG HSS DRILL 1 Piece(s) 31 Day(s) 171592762

฿ 23,568.67

GRG HSS DRILL 1 Piece(s) 31 Day(s) 17.51652822

฿ 30,063.78

GRG HSS DRILL 1 Piece(s) 31 Day(s) 181652822

฿ 27,994.49

GRG HSS DRILL 1 Piece(s) 31 Day(s) 18.51713073

฿ 27,111.02

GRG HSS DRILL 1 Piece(s) 31 Day(s) 191713073

฿ 27,994.49

GRG HSS DRILL 1 Piece(s) 31 Day(s) 201773133

฿ 32,567.86

GRG HSS DRILL 1 Piece(s) 31 Day(s) 211843203

฿ 39,301.83

GRG HSS DRILL 1 Piece(s) 31 Day(s) 21.51913273

฿ 39,301.83

GRG HSS DRILL 1 Piece(s) 31 Day(s) 221913273

฿ 33,711.35

GRG HSS DRILL 1 Piece(s) 31 Day(s) 242063423

฿ 65,105.09

GRG HSS DRILL 1 Piece(s) 31 Day(s) 29.372303934

฿ 83,402.79

GRG HSS DRILL 1 Piece(s) 31 Day(s) 29.52303934

฿ 65,105.09

GRG HSS DRILL 1 Piece(s) 31 Day(s) 30.962394024

฿ 67,023.82

GRG HSS DRILL 1 Piece(s) 31 Day(s) 312394024

฿ 69,334.99

GRG HSS DRILL 1 Piece(s) 31 Day(s) 322484214

฿ 100,686.40

GRG HSS DRILL 1 Piece(s) 31 Day(s) 32.252484214

฿ 100,686.40

GRG HSS DRILL 1 Piece(s) 31 Day(s) 32.52484214

฿ 79,330.72

GRG HSS DRILL 1 Piece(s) 31 Day(s) 32.542484214

฿ 78,317.24

GRG HSS DRILL 1 Piece(s) 31 Day(s) 332484214

฿ 79,330.72

GRG HSS DRILL 1 Piece(s) 31 Day(s) 34.132574304

Loading...

  1. 1
 

Basic Information

work material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Titanium Tool Material Type HSCO Shank Type Taper shank
Coating Y/N Available Coating Type Other With/without Oil Hole Available
Number of flutes(sheet) 2 Tip angle(°) 130 Standard G.S.
Internal oil supply Available Blade diameter tolerance h8 Coating Details Homogenizer