1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tapered Shank Drill, Semi-Long GT50 505 (Part Number)

Tapered Shank Drill, Semi-Long GT50 505
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,370.22/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The go-to part for drilling deep holes. A high-efficiency machining drill ideal for machining aluminum and aluminum alloy.

Part Number
0505-005.500
0505-005.600
0505-005.800
0505-006.000
0505-006.100
0505-006.300
0505-006.500
0505-006.700
0505-006.800
0505-007.000
0505-007.200
0505-007.500
0505-007.700
0505-008.000
0505-008.200
0505-008.300
0505-008.400
0505-008.500
0505-008.600
0505-009.500
0505-010.000
0505-010.200
0505-010.500
0505-010.700
0505-011.200
0505-011.500
0505-011.800
0505-012.000
0505-012.500
0505-012.700
0505-013.000
0505-014.000
0505-014.400
0505-014.500
0505-015.000
0505-016.000
0505-016.500
0505-016.800
0505-017.500
0505-018.500
0505-021.000
0505-023.500
0505-024.000
0505-029.000
0505-029.500
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole diameter (drill diameter) d1
(mm)
Groove Length l2
(mm)
Overall Length L1
(mm)
MTNo.

฿ 3,542.13

GRG HSS DRILL 1 Piece(s) 31 Day(s) 5.5801611

฿ 5,982.71

GRG HSS DRILL 1 Piece(s) 31 Day(s) 5.6801611

฿ 4,811.40

GRG HSS DRILL 1 Piece(s) 31 Day(s) 5.8801611

฿ 2,370.22

GRG HSS DRILL 1 Piece(s) 31 Day(s) 6801611

฿ 5,572.72

GRG HSS DRILL 1 Piece(s) 31 Day(s) 6.1861671

฿ 6,084.91

GRG HSS DRILL 1 Piece(s) 31 Day(s) 6.3861671

฿ 2,679.22

GRG HSS DRILL 1 Piece(s) 31 Day(s) 6.5861671

฿ 5,368.94

GRG HSS DRILL 1 Piece(s) 31 Day(s) 6.7861671

฿ 3,811.83

GRG HSS DRILL 1 Piece(s) 31 Day(s) 6.8931741

฿ 2,577.63

GRG HSS DRILL 1 Piece(s) 31 Day(s) 7931741

฿ 5,064.17

GRG HSS DRILL 1 Piece(s) 31 Day(s) 7.2931741

฿ 3,591.11

GRG HSS DRILL 1 Piece(s) 31 Day(s) 7.5931741

฿ 6,438.66

GRG HSS DRILL 1 Piece(s) 31 Day(s) 7.71001811

฿ 3,026.32

GRG HSS DRILL 1 Piece(s) 31 Day(s) 81001811

฿ 4,050.69

GRG HSS DRILL 1 Piece(s) 31 Day(s) 8.21001811

฿ 5,930.10

GRG HSS DRILL 1 Piece(s) 31 Day(s) 8.31001811

฿ 5,064.17

GRG HSS DRILL 1 Piece(s) 31 Day(s) 8.41001811

฿ 2,991.25

GRG HSS DRILL 1 Piece(s) 31 Day(s) 8.51001811

฿ 6,659.98

GRG HSS DRILL 1 Piece(s) 31 Day(s) 8.61071881

฿ 3,264.57

GRG HSS DRILL 1 Piece(s) 31 Day(s) 9.51071881

฿ 2,956.17

GRG HSS DRILL 1 Piece(s) 31 Day(s) 101161971

฿ 4,306.48

GRG HSS DRILL 1 Piece(s) 31 Day(s) 10.21161971

฿ 3,026.32

GRG HSS DRILL 1 Piece(s) 31 Day(s) 10.51161971

฿ 6,337.07

GRG HSS DRILL 1 Piece(s) 31 Day(s) 10.71252061

฿ 3,671.54

GRG HSS DRILL 1 Piece(s) 31 Day(s) 11.21252061

฿ 5,064.17

GRG HSS DRILL 1 Piece(s) 31 Day(s) 11.51252061

฿ 6,438.66

GRG HSS DRILL 1 Piece(s) 31 Day(s) 11.81252061

฿ 3,885.60

GRG HSS DRILL 1 Piece(s) 31 Day(s) 121342151

฿ 3,811.83

GRG HSS DRILL 1 Piece(s) 31 Day(s) 12.51342151

฿ 7,967.95

GRG HSS DRILL 1 Piece(s) 31 Day(s) 12.71342151

฿ 3,741.68

GRG HSS DRILL 1 Piece(s) 31 Day(s) 131342151

฿ 4,096.04

GRG HSS DRILL 1 Piece(s) 31 Day(s) 141422231

฿ 6,438.66

GRG HSS DRILL 1 Piece(s) 31 Day(s) 14.41472452

฿ 4,769.68

GRG HSS DRILL 1 Piece(s) 31 Day(s) 14.51472452

฿ 4,562.27

GRG HSS DRILL 1 Piece(s) 31 Day(s) 151472452

฿ 6,488.24

GRG HSS DRILL 1 Piece(s) 31 Day(s) 161532512

฿ 7,761.14

GRG HSS DRILL 1 Piece(s) 31 Day(s) 16.51592572

฿ 9,185.22

GRG HSS DRILL 1 Piece(s) 31 Day(s) 16.81592572

฿ 7,967.95

GRG HSS DRILL 1 Piece(s) 31 Day(s) 17.51652632

฿ 6,375.77

GRG HSS DRILL 1 Piece(s) 31 Day(s) 18.51712692

฿ 10,051.15

GRG HSS DRILL 1 Piece(s) 31 Day(s) 211842822

฿ 16,402.95

GRG HSS DRILL 1 Piece(s) 31 Day(s) 23.51983193

฿ 15,192.94

GRG HSS DRILL 1 Piece(s) 31 Day(s) 242063273

฿ 24,129.84

GRG HSS DRILL 1 Piece(s) 31 Day(s) 292303513

฿ 28,839.87

GRG HSS DRILL 1 Piece(s) 31 Day(s) 29.52303513

Loading...

  1. 1
 

Basic Information

work material Aluminum Tool Material Type HSS Shank Type Taper shank
Coating Y/N NA With/without Oil Hole NA Number of flutes(sheet) 2
Tip angle(°) 130 Standard DIN341 Blade diameter tolerance h8