1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tapered Shank Drill, Semi-Long GT100 656 (Part Number)

Tapered Shank Drill, Semi-Long GT100 656
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,278.66/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The go-to part for drilling deep holes. A coated drill for high-efficiency machining.

Part Number
0656-007.000
0656-009.000
0656-009.500
0656-009.920
0656-010.000
0656-010.200
0656-010.320
0656-010.500
0656-011.000
0656-011.110
0656-011.500
0656-012.000
0656-012.500
0656-013.000
0656-014.000
0656-014.500
0656-015.000
0656-016.000
0656-016.670
0656-017.460
0656-017.500
0656-018.000
0656-018.500
0656-020.640
0656-021.500
0656-023.000
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole diameter (drill diameter) d1
(mm)
Groove Length l2
(mm)
Overall Length L1
(mm)
MTNo.

฿ 4,850.10

GRG HSS DRILL 1 Piece(s) 31 Day(s) 7931741

฿ 4,471.56

GRG HSS DRILL 1 Piece(s) 31 Day(s) 91071881

฿ 4,457.05

GRG HSS DRILL 1 Piece(s) 31 Day(s) 9.51071881

฿ 6,442.29

GRG HSS DRILL 1 Piece(s) 31 Day(s) 9.921161971

฿ 4,471.56

GRG HSS DRILL 1 Piece(s) 31 Day(s) 101161971

฿ 5,905.91

GRG HSS DRILL 1 Piece(s) 31 Day(s) 10.21161971

฿ 4,278.66

GRG HSS DRILL 1 Piece(s) 31 Day(s) 10.321161971

฿ 4,471.56

GRG HSS DRILL 1 Piece(s) 31 Day(s) 10.51161971

฿ 4,404.44

GRG HSS DRILL 1 Piece(s) 31 Day(s) 111252061

฿ 6,393.30

GRG HSS DRILL 1 Piece(s) 31 Day(s) 11.111252061

฿ 4,457.05

GRG HSS DRILL 1 Piece(s) 31 Day(s) 11.51252061

฿ 4,717.07

GRG HSS DRILL 1 Piece(s) 31 Day(s) 121342151

฿ 4,980.11

GRG HSS DRILL 1 Piece(s) 31 Day(s) 12.51342151

฿ 5,039.38

GRG HSS DRILL 1 Piece(s) 31 Day(s) 131342151

฿ 5,165.76

GRG HSS DRILL 1 Piece(s) 31 Day(s) 141422231

฿ 5,734.18

GRG HSS DRILL 1 Piece(s) 31 Day(s) 14.51472452

฿ 5,734.18

GRG HSS DRILL 1 Piece(s) 31 Day(s) 151472452

฿ 5,986.34

GRG HSS DRILL 1 Piece(s) 31 Day(s) 161532512

฿ 9,690.14

GRG HSS DRILL 1 Piece(s) 31 Day(s) 16.671592572

฿ 11,391.17

GRG HSS DRILL 1 Piece(s) 31 Day(s) 17.461652632

฿ 8,458.97

GRG HSS DRILL 1 Piece(s) 31 Day(s) 17.51652632

฿ 8,273.33

GRG HSS DRILL 1 Piece(s) 31 Day(s) 181652632

฿ 6,928.00

HSS DRILL 1 Piece(s) 31 Day(s) 18.51712692

฿ 13,646.11

GRG HSS DRILL 1 Piece(s) 31 Day(s) 20.641842822

฿ 14,894.82

GRG HSS DRILL 1 Piece(s) 31 Day(s) 21.51912892

฿ 13,460.46

GRG HSS DRILL 1 Piece(s) 31 Day(s) 231982962

Loading...

  1. 1
 

Basic Information

work material general steel / Cast Iron / Aluminum / Copper / Resin Tool Material Type HSS Shank Type Taper shank
Coating Y/N Available Coating Type TiN With/without Oil Hole NA
Number of flutes(sheet) 2 Tip angle(°) 130 Standard DIN341
Blade diameter tolerance h8