1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tapered Shank Drill, Semi-Long GT100 623 (Part Number)

Tapered Shank Drill, Semi-Long GT100 623
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,520.97/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The go-to part for drilling deep holes. A drill for high-efficiency machining of hard steel, alloy steel, etc.

Part Number
0623-010.000
0623-010.200
0623-010.320
0623-010.500
0623-010.800
0623-011.000
0623-011.110
0623-011.200
0623-011.500
0623-011.510
0623-011.800
0623-012.000
0623-012.200
0623-012.400
0623-012.500
0623-012.700
0623-013.000
0623-013.490
0623-013.500
0623-013.890
0623-014.000
0623-014.200
0623-014.290
0623-014.500
0623-014.680
0623-014.800
0623-015.000
0623-015.500
0623-016.000
0623-016.500
0623-017.000
0623-017.460
0623-017.500
0623-018.000
0623-018.500
0623-019.000
0623-019.500
0623-020.000
0623-020.500
0623-020.640
0623-021.000
0623-022.000
0623-022.500
0623-024.000
0623-025.000
0623-026.000
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole diameter (drill diameter) d1
(mm)
Groove Length l2
(mm)
Overall Length L1
(mm)
MTNo. Coating Details

฿ 3,706.61

GRG HSS DRILL 1 Piece(s) 31 Day(s) 101161971DM

฿ 4,001.10

GRG HSS DRILL 1 Piece(s) 31 Day(s) 10.21161971DM

฿ 4,685.02

GRG HSS DRILL 1 Piece(s) 31 Day(s) 10.321161971DM

฿ 3,966.03

GRG HSS DRILL 1 Piece(s) 31 Day(s) 10.51161971DM

฿ 3,520.97

GRG HSS DRILL 1 Piece(s) 31 Day(s) 10.81252061DM

฿ 3,899.51

GRG HSS DRILL 1 Piece(s) 31 Day(s) 111252061DM

฿ 5,425.18

GRG HSS DRILL 1 Piece(s) 31 Day(s) 11.111252061DM

฿ 3,664.89

GRG HSS DRILL 1 Piece(s) 31 Day(s) 11.21252061DM

฿ 3,966.03

GRG HSS DRILL 1 Piece(s) 31 Day(s) 11.51252061DM

฿ 5,425.18

GRG HSS DRILL 1 Piece(s) 31 Day(s) 11.511252061DM

฿ 3,969.66

GRG HSS DRILL 1 Piece(s) 31 Day(s) 11.81252061DM

฿ 3,966.03

GRG HSS DRILL 1 Piece(s) 31 Day(s) 121342151DM

฿ 3,664.89

GRG HSS DRILL 1 Piece(s) 31 Day(s) 12.21342151DM

฿ 4,573.15

GRG HSS DRILL 1 Piece(s) 31 Day(s) 12.41342151DM

฿ 4,088.78

GRG HSS DRILL 1 Piece(s) 31 Day(s) 12.51342151DM

฿ 3,671.54

GRG HSS DRILL 1 Piece(s) 31 Day(s) 12.71342151DM

฿ 4,215.17

GRG HSS DRILL 1 Piece(s) 31 Day(s) 131342151DM

฿ 5,368.94

GRG HSS DRILL 1 Piece(s) 31 Day(s) 13.491422231DM

฿ 4,404.44

GRG HSS DRILL 1 Piece(s) 31 Day(s) 13.51422231DM

฿ 5,730.55

GRG HSS DRILL 1 Piece(s) 31 Day(s) 13.891422231DM

฿ 4,850.10

GRG HSS DRILL 1 Piece(s) 31 Day(s) 141422231DM

฿ 5,113.15

GRG HSS DRILL 1 Piece(s) 31 Day(s) 14.21472452DM

฿ 5,586.63

GRG HSS DRILL 1 Piece(s) 31 Day(s) 14.291472452DM

฿ 4,657.20

GRG HSS DRILL 1 Piece(s) 31 Day(s) 14.51472452DM

฿ 4,573.15

GRG HSS DRILL 1 Piece(s) 31 Day(s) 14.681472452DM

฿ 6,488.24

GRG HSS DRILL 1 Piece(s) 31 Day(s) 14.81472452DM

฿ 4,980.11

GRG HSS DRILL 1 Piece(s) 31 Day(s) 151472452DM

฿ 4,916.62

GRG HSS DRILL 1 Piece(s) 31 Day(s) 15.51532512DM

฿ 5,035.75

GRG HSS DRILL 1 Piece(s) 31 Day(s) 161532512DM

฿ 5,102.87

GRG HSS DRILL 1 Piece(s) 31 Day(s) 16.51592572Homogenizer

฿ 5,734.18

GRG HSS DRILL 1 Piece(s) 31 Day(s) 171592572Homogenizer

฿ 8,472.88

GRG HSS DRILL 1 Piece(s) 31 Day(s) 17.461652632Homogenizer

฿ 5,544.30

GRG HSS DRILL 1 Piece(s) 31 Day(s) 17.51652632Homogenizer

฿ 5,986.34

GRG HSS DRILL 1 Piece(s) 31 Day(s) 181652632Homogenizer

฿ 6,793.01

GRG HSS DRILL 1 Piece(s) 31 Day(s) 18.51712692Homogenizer

฿ 6,810.55

GRG HSS DRILL 1 Piece(s) 31 Day(s) 191712692Homogenizer

฿ 7,020.99

GRG HSS DRILL 1 Piece(s) 31 Day(s) 19.51772752Homogenizer

฿ 7,322.73

GRG HSS DRILL 1 Piece(s) 31 Day(s) 201772752Homogenizer

฿ 9,483.34

GRG HSS DRILL 1 Piece(s) 31 Day(s) 20.51842822Homogenizer

฿ 8,936.08

GRG HSS DRILL 1 Piece(s) 31 Day(s) 20.641842822Homogenizer

฿ 8,522.46

GRG HSS DRILL 1 Piece(s) 31 Day(s) 211842822Homogenizer

฿ 9,472.45

GRG HSS DRILL 1 Piece(s) 31 Day(s) 221912892Homogenizer

฿ 12,110.16

GRG HSS DRILL 1 Piece(s) 31 Day(s) 22.51982962Homogenizer

฿ 11,938.43

GRG HSS DRILL 1 Piece(s) 31 Day(s) 242063273Homogenizer

฿ 12,387.12

GRG HSS DRILL 1 Piece(s) 31 Day(s) 252063273Homogenizer

฿ 14,473.95

GRG HSS DRILL 1 Piece(s) 31 Day(s) 262143353Homogenizer

Loading...

  1. 1
 

Basic Information

work material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Copper / Resin Tool Material Type HSCO Shank Type Taper shank
Coating Y/N Available Coating Type Other With/without Oil Hole NA
Number of flutes(sheet) 2 Tip angle(°) 130 Standard DIN341
Blade diameter tolerance h8