1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tapered Shank Drill, Stub GV120 663

Tapered Shank Drill, Stub GV120 663
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,493.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A coated drill ideal for machining stainless steel.

Part Number
0663-010.500
0663-010.750
0663-011.500
0663-012.000
0663-012.500
0663-013.500
0663-014.000
0663-014.250
0663-015.000
0663-015.500
0663-016.000
0663-016.500
0663-017.000
0663-017.500
0663-018.000
0663-019.000
0663-020.000
0663-021.000
0663-022.000
0663-023.000
0663-025.000
0663-027.000
0663-029.000
0663-031.000
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole diameter (drill diameter) d1
(mm)
Groove Length l2
(mm)
Overall Length L1
(mm)
MTNo.

฿ 4,569.52

GRG HSS DRILL 1 Piece(s) 31 Day(s) 10.5571381

฿ 7,020.99

GRG HSS DRILL 1 Piece(s) 31 Day(s) 10.75611421

฿ 4,850.10

GRG HSS DRILL 1 Piece(s) 31 Day(s) 11.5611421

฿ 3,493.00

HSS DRILL 1 Piece(s) 31 Day(s) 12661471

฿ 4,594.31

GRG HSS DRILL 1 Piece(s) 31 Day(s) 12.5661471

฿ 5,477.78

GRG HSS DRILL 1 Piece(s) 31 Day(s) 13.5701682

฿ 5,477.78

GRG HSS DRILL 1 Piece(s) 31 Day(s) 14701682

฿ 17,904.42

GRG HSS DRILL 1 Piece(s) 31 Day(s) 14.25741722

฿ 5,667.06

GRG HSS DRILL 1 Piece(s) 31 Day(s) 15741722

฿ 8,016.93

GRG HSS DRILL 1 Piece(s) 31 Day(s) 15.5781762

฿ 5,477.78

GRG HSS DRILL 1 Piece(s) 31 Day(s) 16781762

฿ 8,960.87

GRG HSS DRILL 1 Piece(s) 31 Day(s) 16.5811792

฿ 6,617.65

GRG HSS DRILL 1 Piece(s) 31 Day(s) 17811792

฿ 9,343.04

GRG HSS DRILL 1 Piece(s) 31 Day(s) 17.5851832

฿ 6,870.42

GRG HSS DRILL 1 Piece(s) 31 Day(s) 18851832

฿ 7,378.97

GRG HSS DRILL 1 Piece(s) 31 Day(s) 19881862

฿ 8,273.33

GRG HSS DRILL 1 Piece(s) 31 Day(s) 20912123

฿ 9,093.91

GRG HSS DRILL 1 Piece(s) 31 Day(s) 21952163

฿ 9,472.45

GRG HSS DRILL 1 Piece(s) 31 Day(s) 22982193

฿ 10,865.08

GRG HSS DRILL 1 Piece(s) 31 Day(s) 231012223

฿ 11,429.87

GRG HSS DRILL 1 Piece(s) 31 Day(s) 251042253

฿ 15,491.06

GRG HSS DRILL 1 Piece(s) 31 Day(s) 271102594

฿ 16,497.89

GRG HSS DRILL 1 Piece(s) 31 Day(s) 291142634

฿ 25,757.09

GRG HSS DRILL 1 Piece(s) 31 Day(s) 311172664

Loading...

  1. 1
 

Basic Information

work material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Titanium Tool Material Type HSCO Shank Type Taper shank
Coating Y/N Available Coating Type TiN With/without Oil Hole NA
Number of flutes(sheet) 2 Tip angle(°) 130 Standard G.S.
Blade diameter tolerance h8