1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tapered Shank Countersink, Multi-Flute 60° 471

Tapered Shank Countersink, Multi-Flute 60° 471
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,103.72/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Adopts multiple blades to achieve a clean machined surface free of burrs.

Part Number
0471-016.000
0471-025.000
0471-031.500
0471-040.000
0471-100.000
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (d1)
(mm)
Number of flutes
(sheet)
Overall Length L1
(mm)
Tip diameter d3
(mm)
MTNo.

฿ 3,103.72

GRG CHAMFERING TOOLS 1 Piece(s) 24 Day(s) 1671003.21

฿ 4,674.74

GRG CHAMFERING TOOLS 1 Piece(s) 25 Day(s) 25912572

฿ 5,232.28

GRG CHAMFERING TOOLS 1 Piece(s) 25 Day(s) 31.5913292

฿ 7,894.18

GRG CHAMFERING TOOLS 1 Piece(s) 25 Day(s) 4011160123

฿ 74,055.90

GRG CHAMFERING TOOLS 1 Piece(s) 25 Day(s) 1001722431.54

Loading...

  1. 1
 

Basic Information

Application Hole Chamfer Tip angle (θ) 60 work material general steel / Quenched and tempered steel / high hardness steel / Stainless Steel / Cast Iron / Aluminum
Single blade, two blades Single blade Tool Material Type HSS Coating Y/N NA
Standard DIN334