1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tapered Shank Countersink, 3-Flute 60° 473

Tapered Shank Countersink, 3-Flute 60° 473
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,282.54/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Has 3 cutting edges for excellent cutting balance, enabling highly circular, stable chamfering and deburring with little chatter.

 

Part Number
0473-016.000
0473-020.000
0473-025.000
0473-031.500
0473-040.000
0473-050.000
0473-063.000
0473-080.000
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (d1)
(mm)
Overall Length L1
(mm)
Tip diameter d3
(mm)
MTNo.

฿ 2,282.54

GRG CHAMFERING TOOLS 1 Piece(s) 25 Day(s) 169041

฿ 2,440.36

GRG CHAMFERING TOOLS 1 Piece(s) 25 Day(s) 2010652

฿ 3,468.36

GRG CHAMFERING TOOLS 1 Piece(s) 25 Day(s) 251126.32

฿ 3,892.86

GRG CHAMFERING TOOLS 1 Piece(s) 25 Day(s) 31.5118102

฿ 5,881.12

GRG CHAMFERING TOOLS 1 Piece(s) 25 Day(s) 4015012.53

฿ 7,813.75

GRG CHAMFERING TOOLS 1 Piece(s) 25 Day(s) 50160163

฿ 14,460.04

GRG CHAMFERING TOOLS 1 Piece(s) 25 Day(s) 63190204

฿ 20,660.66

GRG CHAMFERING TOOLS 1 Piece(s) 25 Day(s) 80200254

Loading...

  1. 1
 

Basic Information

Application Hole Chamfer Tip angle (θ) 60 work material general steel / Quenched and tempered steel / high hardness steel / Stainless Steel / Cast Iron / Aluminum
Single blade, two blades Single blade Tool Material Type HSS Coating Y/N NA
Number of flutes(sheet) 3 Standard DIN334