1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tapered Shank, Tip Breaker Drill, Regular Type N 229 (0229-008.500)

GRG HSS DRILL

Tapered Shank, Tip Breaker Drill, Regular Type N 229 (0229-008.500)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Chipbreaker drill used for general applications.

Part Number
0229-008.500
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole diameter (drill diameter) d1
(mm)
Groove Length l2
(mm)
Overall Length L1
(mm)
MTNo.

฿ 2,005.58

GRG HSS DRILL 1 Piece(s) 31 Day(s) 8.5751561

Loading...

  1. 1
 

Basic Information

work material general steel / Cast Iron / Aluminum / Resin Tool Material Type HSS Shank Type Taper shank
Coating Y/N Available Coating Type Other With/without Oil Hole NA
Number of flutes(sheet) 2 Tip angle(°) 118 Standard DIN345
Blade diameter tolerance h8 Coating Details Homogenizer