1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tapered Shank, Subland Drill 90°, Chamfer Type N 537 (0537-017.200)

GRG HSS DRILL

Tapered Shank, Subland Drill 90°, Chamfer Type N 537 (0537-017.200)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Chamfering and drilling can be performed in one step.

Part Number
0537-017.200
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole diameter (drill diameter) d1
(mm)
Groove Length l2
(mm)
Overall Length L1
(mm)
Step Length l3
(mm)
MTNo. blade diameter d2
(mm)
Metric Screw

฿ 6,547.50

GRG HSS DRILL 1 Piece(s) 31 Day(s) 913022819217.20M8

Loading...

  1. 1
 

Basic Information

work material general steel / Cast Iron Tool Material Type HSS Shank Type Taper shank
Coating Y/N Available Coating Type Other With/without Oil Hole NA
Number of flutes(sheet) 2 Tip angle(°) 118 Standard DIN8375
Blade diameter tolerance h8 Coating Details Homogenizer