1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tip for RT800WP Only 1047 (1047-034.000)

GRG DRILL

Tip for RT800WP Only 1047 (1047-034.000)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

RT blade type chip with TiN coating dedicated to RT800WP.

Part Number
1047-034.000
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole diameter (drill diameter) d1
(mm)
Thickness b
(mm)
Tip Height h
(mm)

฿ 7,628.11

GRG DRILL 1 Piece(s) 24 Day(s) 348.513.6

Loading...

  1. 1
 

Basic Information

Tool Material Type Carbide Coating Y/N Available Coating Type TiN
With/without Oil Hole NA Number of flutes(sheet) 2 Tip angle(°) 140
Standard G.S. Blade diameter tolerance h7

Please check the type/dimensions/specifications of the part 1047-034.000 in the Tip for RT800WP Only 1047 series.

Products with similar specification

Part Number
1047-034.500
1047-035.000
1047-036.000
1047-037.000
1047-037.500
1047-038.000
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipHole diameter (drill diameter) d1
(mm)
Thickness b
(mm)
Tip Height h
(mm)

฿ 7,628.11

1 Piece(s) 24 Day(s) 34.58.513.6

฿ 8,820.58

1 Piece(s) 24 Day(s) 351016

฿ 11,461.32

1 Piece(s) 24 Day(s) 361016

฿ 11,461.32

1 Piece(s) 24 Day(s) 371016

฿ 11,461.32

1 Piece(s) 24 Day(s) 37.51016

฿ 11,461.32

1 Piece(s) 24 Day(s) 381016