1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tip for HT800WP Only 7645 (Part Number)

Tip for HT800WP Only 7645
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,563.54/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An insert for chamfering blade which can be widely applied from general steel to stainless steel.

Part Number
7645-052.040
7645-062.040
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHolder Size
(mm)
Width D
(mm)
Length L
(mm)

฿ 1,563.54

GRG DRILL 10 Piece(s) 24 Day(s) 110-1405.565.64

฿ 1,563.54

GRG DRILL 10 Piece(s) 24 Day(s) 160-2406.356.45

Loading...

  1. 1
 

Basic Information

Tool Material Type Carbide Coating Y/N Available Coating Type TiN
With/without Oil Hole NA Number of flutes(sheet) 2 Thickness s(mm) 2.38
Nose R 0.4