1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tip for HT800WP Only 4113

Tip for HT800WP Only 4113
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,622.56/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Insert dedicated for cast iron.

Part Number
4113-011.000
4113-011.200
4113-011.500
4113-011.510
4113-011.700
4113-011.800
4113-011.910
4113-012.000
4113-012.100
4113-012.200
4113-012.300
4113-012.500
4113-012.600
4113-012.700
4113-012.800
4113-012.900
4113-013.000
4113-013.100
4113-013.490
4113-013.500
4113-013.600
4113-013.700
4113-013.800
4113-013.890
4113-014.000
4113-014.100
4113-014.290
4113-014.400
4113-014.500
4113-014.600
4113-014.680
4113-014.700
4113-014.800
4113-015.000
4113-015.080
4113-015.100
4113-015.200
4113-015.300
4113-015.480
4113-015.500
4113-015.600
4113-015.700
4113-015.800
4113-015.870
4113-016.000
4113-016.270
4113-016.500
4113-016.670
4113-017.000
4113-017.070
4113-017.460
4113-017.500
4113-017.600
4113-017.860
4113-018.000
4113-018.260
4113-018.500
4113-018.650
4113-019.000
4113-019.050
4113-019.250
4113-019.450
4113-019.500
4113-019.600
4113-019.840
4113-020.000
4113-020.240
4113-020.500
4113-020.640
4113-021.000
4113-021.030
4113-021.100
4113-021.430
4113-021.500
4113-021.830
4113-022.000
4113-022.220
4113-022.500
4113-022.620
4113-023.000
4113-023.020
4113-023.420
4113-023.500
4113-023.810
4113-024.000
4113-024.100
4113-024.210
4113-024.500
4113-024.610
4113-025.000
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCompatible Holder 4106-4110 Compatible Holder 4105
(mm)
Point Length l 4
(mm)
Thickness b
(mm)
Tip Height h
(mm)
blade diameter d1m7
(mm)

฿ 3,622.56

GRG DRILL 1 Piece(s) 24 Day(s) 1101102.14.57.511

฿ 3,622.56

GRG DRILL 1 Piece(s) 24 Day(s) 1101102.14.57.511.20

฿ 3,622.56

GRG DRILL 1 Piece(s) 24 Day(s) 1151102.14.57.511.50

฿ 3,622.56

GRG DRILL 1 Piece(s) 24 Day(s) 1151102.14.57.511.51

฿ 3,622.56

GRG DRILL 1 Piece(s) 24 Day(s) 1151102.14.57.511.70

฿ 3,622.56

GRG DRILL 1 Piece(s) 24 Day(s) 1151102.14.57.511.80

฿ 3,622.56

GRG DRILL 1 Piece(s) 24 Day(s) 1151102.14.57.511.91

฿ 3,622.56

GRG DRILL 1 Piece(s) 24 Day(s) 1201202.257.712.00

฿ 3,622.56

GRG DRILL 1 Piece(s) 24 Day(s) 1201202.257.712.10

฿ 3,622.56

GRG DRILL 1 Piece(s) 24 Day(s) 1201202.257.712.2

฿ 3,622.56

GRG DRILL 1 Piece(s) 24 Day(s) 1201202.257.712.3

฿ 3,622.56

GRG DRILL 1 Piece(s) 24 Day(s) 1251202.357.712.5

฿ 3,622.56

GRG DRILL 1 Piece(s) 24 Day(s) 1251202.357.712.6

฿ 3,622.56

GRG DRILL 1 Piece(s) 24 Day(s) 1251202.357.712.7

฿ 3,622.56

GRG DRILL 1 Piece(s) 24 Day(s) 1251202.357.712.8

฿ 3,622.56

GRG DRILL 1 Piece(s) 24 Day(s) 1251202.357.712.9

฿ 3,622.56

GRG DRILL 1 Piece(s) 24 Day(s) 1301302.45.58.513

฿ 3,622.56

GRG DRILL 1 Piece(s) 24 Day(s) 1301302.45.58.513.1

฿ 3,622.56

GRG DRILL 1 Piece(s) 24 Day(s) 1301302.45.58.513.49

฿ 3,622.56

GRG DRILL 1 Piece(s) 24 Day(s) 1351302.45.58.513.5

฿ 3,622.56

GRG DRILL 1 Piece(s) 24 Day(s) 1351302.45.58.513.6

฿ 3,622.56

GRG DRILL 1 Piece(s) 24 Day(s) 1351302.45.58.513.7

฿ 3,622.56

GRG DRILL 1 Piece(s) 24 Day(s) 1351302.55.58.513.80

฿ 3,622.56

GRG DRILL 1 Piece(s) 24 Day(s) 1351302.55.58.513.89

฿ 3,622.56

GRG DRILL 1 Piece(s) 24 Day(s) 1401402.56.09.614.00

฿ 3,622.56

GRG DRILL 1 Piece(s) 24 Day(s) 1401402.56.09.614.10

฿ 3,622.56

GRG DRILL 1 Piece(s) 24 Day(s) 1401402.66.09.614.29

฿ 3,622.56

GRG DRILL 1 Piece(s) 24 Day(s) 1401402.66.09.614.40

฿ 3,622.56

GRG DRILL 1 Piece(s) 24 Day(s) 1451402.66.09.614.50

฿ 3,622.56

GRG DRILL 1 Piece(s) 24 Day(s) 1451402.76.09.614.60

฿ 3,622.56

GRG DRILL 1 Piece(s) 24 Day(s) 1451402.76.09.614.68

฿ 3,622.56

GRG DRILL 1 Piece(s) 24 Day(s) 1451402.76.09.614.70

฿ 3,622.56

GRG DRILL 1 Piece(s) 24 Day(s) 1451402.76.09.614.80

฿ 3,930.96

GRG DRILL 1 Piece(s) 24 Day(s) 1501402.76.09.815.00

฿ 3,930.96

GRG DRILL 1 Piece(s) 24 Day(s) 1501402.76.09.815.08

฿ 3,930.96

GRG DRILL 1 Piece(s) 24 Day(s) 1501402.76.09.815.10

฿ 3,930.96

GRG DRILL 1 Piece(s) 24 Day(s) 1501402.86.09.815.20

฿ 3,930.96

GRG DRILL 1 Piece(s) 24 Day(s) 1501402.86.09.815.30

฿ 3,930.96

GRG DRILL 1 Piece(s) 24 Day(s) 1501402.86.09.815.48

฿ 3,930.96

GRG DRILL 1 Piece(s) 24 Day(s) 1551402.86.09.815.50

฿ 3,930.96

GRG DRILL 1 Piece(s) 24 Day(s) 1551402.96.09.815.60

฿ 3,930.96

GRG DRILL 1 Piece(s) 24 Day(s) 1551402.96.09.815.70

฿ 3,930.96

GRG DRILL 1 Piece(s) 24 Day(s) 1551402.96.09.815.80

฿ 3,930.96

GRG DRILL 1 Piece(s) 24 Day(s) 1551402.96.09.815.87

฿ 4,432.86

GRG DRILL 1 Piece(s) 24 Day(s) 1601602.97.011.016.00

฿ 4,432.86

GRG DRILL 1 Piece(s) 24 Day(s) 1601603.07.011.016.27

฿ 4,432.86

GRG DRILL 1 Piece(s) 24 Day(s) 1651603.07.011.016.50

฿ 4,432.86

GRG DRILL 1 Piece(s) 24 Day(s) 1651603.07.011.016.67

฿ 4,432.86

GRG DRILL 1 Piece(s) 24 Day(s) 1701603.17.011.017.00

฿ 4,432.86

GRG DRILL 1 Piece(s) 24 Day(s) 1701603.17.011.017.07

฿ 4,432.86

GRG DRILL 1 Piece(s) 24 Day(s) 1701603.17.011.017.46

฿ 4,432.86

GRG DRILL 1 Piece(s) 24 Day(s) 1751603.27.011.017.50

฿ 4,432.86

GRG DRILL 1 Piece(s) 24 Day(s) 1751603.27.011.017.60

฿ 4,432.86

GRG DRILL 1 Piece(s) 24 Day(s) 1751603.37.011.017.86

฿ 4,432.86

GRG DRILL 1 Piece(s) 24 Day(s) 1801803.38.012.618.00

฿ 4,432.86

GRG DRILL 1 Piece(s) 24 Day(s) 1801803.48.012.618.26

฿ 4,432.86

GRG DRILL 1 Piece(s) 24 Day(s) 1851803.48.012.618.50

฿ 4,432.86

GRG DRILL 1 Piece(s) 24 Day(s) 1851803.48.012.618.65

฿ 4,432.86

GRG DRILL 1 Piece(s) 24 Day(s) 1901803.58.012.619.00

฿ 4,432.86

GRG DRILL 1 Piece(s) 24 Day(s) 1901803.58.012.619.05

฿ 4,432.86

GRG DRILL 1 Piece(s) 24 Day(s) 1901803.68.012.619.25

฿ 4,432.86

GRG DRILL 1 Piece(s) 24 Day(s) 1901803.68.012.619.45

฿ 4,432.86

GRG DRILL 1 Piece(s) 24 Day(s) 1951803.68.012.619.50

฿ 4,432.86

GRG DRILL 1 Piece(s) 24 Day(s) 1951803.68.012.619.60

฿ 4,432.86

GRG DRILL 1 Piece(s) 24 Day(s) 1951803.78.012.619.84

฿ 4,625.76

GRG DRILL 1 Piece(s) 24 Day(s) 2002003.79.013.920.00

฿ 4,625.76

GRG DRILL 1 Piece(s) 24 Day(s) 2002003.79.013.920.24

฿ 4,625.76

GRG DRILL 1 Piece(s) 24 Day(s) 2052003.89.013.920.50

฿ 4,625.76

GRG DRILL 1 Piece(s) 24 Day(s) 2052003.89.013.920.64

฿ 4,625.76

GRG DRILL 1 Piece(s) 24 Day(s) 2102003.99.013.921.00

฿ 4,625.76

GRG DRILL 1 Piece(s) 24 Day(s) 2102003.99.013.921.03

฿ 4,625.76

GRG DRILL 1 Piece(s) 24 Day(s) 2102003.99.013.921.10

฿ 4,625.76

GRG DRILL 1 Piece(s) 24 Day(s) 2102003.99.013.921.43

฿ 4,625.76

GRG DRILL 1 Piece(s) 24 Day(s) 2152004.09.013.921.50

฿ 4,625.76

GRG DRILL 1 Piece(s) 24 Day(s) 2152004.09.013.921.83

฿ 4,625.76

GRG DRILL 1 Piece(s) 24 Day(s) 2202204.11015.322.00

฿ 4,625.76

GRG DRILL 1 Piece(s) 24 Day(s) 2202204.11015.322.22

฿ 4,625.76

GRG DRILL 1 Piece(s) 24 Day(s) 2252204.11015.322.50

฿ 4,625.76

GRG DRILL 1 Piece(s) 24 Day(s) 2252204.21015.322.62

฿ 5,474.16

GRG DRILL 1 Piece(s) 24 Day(s) 2302204.21015.323.00

฿ 5,474.16

GRG DRILL 1 Piece(s) 24 Day(s) 2302204.21015.323.02

฿ 5,474.16

GRG DRILL 1 Piece(s) 24 Day(s) 2302204.31015.323.42

฿ 5,474.16

GRG DRILL 1 Piece(s) 24 Day(s) 2352204.31015.323.50

฿ 5,474.16

GRG DRILL 1 Piece(s) 24 Day(s) 2352204.41015.323.81

฿ 5,474.16

GRG DRILL 1 Piece(s) 24 Day(s) 2402404.411.015.824.00

฿ 5,474.16

GRG DRILL 1 Piece(s) 24 Day(s) 2402404.411.015.824.10

฿ 5,474.16

GRG DRILL 1 Piece(s) 24 Day(s) 2402404.511.015.824.21

฿ 5,474.16

GRG DRILL 1 Piece(s) 24 Day(s) 2452404.511.015.824.50

฿ 5,474.16

GRG DRILL 1 Piece(s) 24 Day(s) 2452404.511.015.824.61

฿ 5,474.16

GRG DRILL 1 Piece(s) 24 Day(s) 2502404.711.015.825.00

Loading...

 

Basic Information

work material Cast Iron Tool Material Type Carbide Coating Y/N Available
Coating Type Other With/without Oil Hole NA Number of flutes(sheet) 2
Tip angle(°) 140 Standard G.S. Blade diameter tolerance m7
Coating Details FIRE