1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tip for HT800WP Only 4111 (Part Number)

Tip for HT800WP Only 4111
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,275.46/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It is an insert for pilot hole with 145° tip angle.

Part Number
4111-011.000
4111-011.200
4111-011.500
4111-011.510
4111-011.700
4111-011.800
4111-011.910
4111-012.000
4111-012.100
4111-012.200
4111-012.300
4111-012.500
4111-012.600
4111-012.700
4111-012.800
4111-012.900
4111-013.000
4111-013.100
4111-013.490
4111-013.500
4111-013.600
4111-013.700
4111-013.800
4111-013.890
4111-014.000
4111-014.100
4111-014.290
4111-014.400
4111-014.500
4111-014.600
4111-014.680
4111-014.700
4111-014.800
4111-015.000
4111-015.080
4111-015.100
4111-015.200
4111-015.300
4111-015.480
4111-015.500
4111-015.600
4111-015.700
4111-015.800
4111-015.870
4111-016.000
4111-016.270
4111-016.500
4111-016.670
4111-017.000
4111-017.070
4111-017.460
4111-017.500
4111-017.600
4111-017.860
4111-018.000
4111-018.260
4111-018.500
4111-018.650
4111-019.000
4111-019.050
4111-019.450
4111-019.500
4111-019.600
4111-019.840
4111-020.000
4111-020.240
4111-020.500
4111-020.640
4111-021.000
4111-021.030
4111-021.100
4111-021.430
4111-021.500
4111-021.830
4111-022.000
4111-022.220
4111-022.500
4111-022.620
4111-023.000
4111-023.020
4111-023.420
4111-023.500
4111-023.810
4111-024.000
4111-024.100
4111-024.210
4111-024.500
4111-024.610
4111-025.000
4111-025.400
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCompatible Holder 4106-4110 Compatible Holder 4105
(mm)
Point Length l 4
(mm)
Thickness b
(mm)
Tip Height h
(mm)
blade diameter d1m7
(mm)

฿ 3,275.46

GRG DRILL 1 Piece(s) 24 Day(s) 1101101.84.57.211

฿ 3,275.46

GRG DRILL 1 Piece(s) 24 Day(s) 1101101.84.57.211.20

฿ 3,275.46

GRG DRILL 1 Piece(s) 24 Day(s) 1151101.84.57.211.50

฿ 3,275.46

GRG DRILL 1 Piece(s) 24 Day(s) 1151101.84.57.211.51

฿ 3,275.46

GRG DRILL 1 Piece(s) 24 Day(s) 1151101.94.57.211.70

฿ 3,275.46

GRG DRILL 1 Piece(s) 24 Day(s) 1151101.94.57.211.80

฿ 3,275.46

GRG DRILL 1 Piece(s) 24 Day(s) 1151101.94.57.211.91

฿ 3,275.46

GRG DRILL 1 Piece(s) 24 Day(s) 1201201.957.412.00

฿ 3,275.46

GRG DRILL 1 Piece(s) 24 Day(s) 1201201.957.412.10

฿ 3,275.46

GRG DRILL 1 Piece(s) 24 Day(s) 1201201.957.412.2

฿ 3,275.46

GRG DRILL 1 Piece(s) 24 Day(s) 1201201.957.412.3

฿ 3,275.46

GRG DRILL 1 Piece(s) 24 Day(s) 1251202.057.412.5

฿ 3,275.46

GRG DRILL 1 Piece(s) 24 Day(s) 1251202.057.412.6

฿ 3,275.46

GRG DRILL 1 Piece(s) 24 Day(s) 1251202.057.412.7

฿ 3,275.46

GRG DRILL 1 Piece(s) 24 Day(s) 1251202.057.412.8

฿ 3,275.46

GRG DRILL 1 Piece(s) 24 Day(s) 1251202.057.412.9

฿ 3,275.46

GRG DRILL 1 Piece(s) 24 Day(s) 1301302.05.58.213

฿ 3,275.46

GRG DRILL 1 Piece(s) 24 Day(s) 1301302.05.58.213.1

฿ 3,275.46

GRG DRILL 1 Piece(s) 24 Day(s) 1301302.15.58.213.49

฿ 3,275.46

GRG DRILL 1 Piece(s) 24 Day(s) 1351302.15.58.213.5

฿ 3,275.46

GRG DRILL 1 Piece(s) 24 Day(s) 1351302.15.58.213.6

฿ 3,275.46

GRG DRILL 1 Piece(s) 24 Day(s) 1351302.15.58.213.7

฿ 3,275.46

GRG DRILL 1 Piece(s) 24 Day(s) 1351302.25.58.213.80

฿ 3,275.46

GRG DRILL 1 Piece(s) 24 Day(s) 1351302.25.58.213.89

฿ 3,275.46

GRG DRILL 1 Piece(s) 24 Day(s) 1401402.26.09.414.00

฿ 3,275.46

GRG DRILL 1 Piece(s) 24 Day(s) 1401402.26.09.414.10

฿ 3,275.46

GRG DRILL 1 Piece(s) 24 Day(s) 1401402.26.09.414.29

฿ 3,275.46

GRG DRILL 1 Piece(s) 24 Day(s) 1401402.26.09.414.40

฿ 3,275.46

GRG DRILL 1 Piece(s) 24 Day(s) 1451402.26.09.414.50

฿ 3,275.46

GRG DRILL 1 Piece(s) 24 Day(s) 1451402.36.09.414.60

฿ 3,275.46

GRG DRILL 1 Piece(s) 24 Day(s) 1451402.36.09.414.68

฿ 3,275.46

GRG DRILL 1 Piece(s) 24 Day(s) 1451402.36.09.414.70

฿ 3,275.46

GRG DRILL 1 Piece(s) 24 Day(s) 1451402.36.09.414.80

฿ 3,468.36

GRG DRILL 1 Piece(s) 24 Day(s) 1501402.36.09.415.00

฿ 3,468.36

GRG DRILL 1 Piece(s) 24 Day(s) 1501402.36.09.415.08

฿ 3,468.36

GRG DRILL 1 Piece(s) 24 Day(s) 1501402.36.09.415.10

฿ 3,468.36

GRG DRILL 1 Piece(s) 24 Day(s) 1501402.36.09.415.20

฿ 3,468.36

GRG DRILL 1 Piece(s) 24 Day(s) 1501402.46.09.415.30

฿ 3,468.36

GRG DRILL 1 Piece(s) 24 Day(s) 1501402.46.09.415.48

฿ 3,468.36

GRG DRILL 1 Piece(s) 24 Day(s) 1551402.46.09.415.50

฿ 3,468.36

GRG DRILL 1 Piece(s) 24 Day(s) 1551402.46.09.415.60

฿ 3,468.36

GRG DRILL 1 Piece(s) 24 Day(s) 1551402.46.09.415.70

฿ 3,468.36

GRG DRILL 1 Piece(s) 24 Day(s) 1551402.46.09.415.80

฿ 3,468.36

GRG DRILL 1 Piece(s) 24 Day(s) 1551402.46.09.415.87

฿ 4,047.06

GRG DRILL 1 Piece(s) 24 Day(s) 1601602.57.010.616.00

฿ 4,047.06

GRG DRILL 1 Piece(s) 24 Day(s) 1601602.67.010.616.27

฿ 4,047.06

GRG DRILL 1 Piece(s) 24 Day(s) 1651602.67.010.616.50

฿ 4,047.06

GRG DRILL 1 Piece(s) 24 Day(s) 1651602.67.010.616.67

฿ 4,047.06

GRG DRILL 1 Piece(s) 24 Day(s) 1701602.77.010.617.00

฿ 4,047.06

GRG DRILL 1 Piece(s) 24 Day(s) 1701602.77.010.617.07

฿ 4,047.06

GRG DRILL 1 Piece(s) 24 Day(s) 1701602.77.010.617.46

฿ 4,047.06

GRG DRILL 1 Piece(s) 24 Day(s) 1751602.77.010.617.50

฿ 4,047.06

GRG DRILL 1 Piece(s) 24 Day(s) 1751602.77.010.617.60

฿ 4,047.06

GRG DRILL 1 Piece(s) 24 Day(s) 1751602.87.010.617.86

฿ 4,047.06

GRG DRILL 1 Piece(s) 24 Day(s) 1801802.88.012.118.00

฿ 4,047.06

GRG DRILL 1 Piece(s) 24 Day(s) 1801802.88.012.118.26

฿ 4,047.06

GRG DRILL 1 Piece(s) 24 Day(s) 1851802.98.012.118.50

฿ 4,047.06

GRG DRILL 1 Piece(s) 24 Day(s) 1851802.98.012.118.65

฿ 4,047.06

GRG DRILL 1 Piece(s) 24 Day(s) 1901802.98.012.119.00

฿ 4,047.06

GRG DRILL 1 Piece(s) 24 Day(s) 1901802.98.012.119.05

฿ 4,047.06

GRG DRILL 1 Piece(s) 24 Day(s) 1901803.08.012.119.45

฿ 4,047.06

GRG DRILL 1 Piece(s) 24 Day(s) 1951803.08.012.119.50

฿ 4,047.06

GRG DRILL 1 Piece(s) 24 Day(s) 1951803.08.012.119.60

฿ 4,047.06

GRG DRILL 1 Piece(s) 24 Day(s) 1951803.18.012.119.84

฿ 4,047.06

GRG DRILL 1 Piece(s) 24 Day(s) 2002003.19.013.320.00

฿ 4,239.96

GRG DRILL 1 Piece(s) 24 Day(s) 2002003.19.013.320.24

฿ 4,239.96

GRG DRILL 1 Piece(s) 24 Day(s) 2052003.19.013.320.50

฿ 4,239.96

GRG DRILL 1 Piece(s) 24 Day(s) 2052003.29.013.320.64

฿ 4,239.96

GRG DRILL 1 Piece(s) 24 Day(s) 2102003.29.013.321.00

฿ 4,239.96

GRG DRILL 1 Piece(s) 24 Day(s) 2102003.29.013.321.03

฿ 4,239.96

GRG DRILL 1 Piece(s) 24 Day(s) 2102003.29.013.321.10

฿ 4,239.96

GRG DRILL 1 Piece(s) 24 Day(s) 2102003.39.013.321.43

฿ 4,239.96

GRG DRILL 1 Piece(s) 24 Day(s) 2152003.39.013.321.50

฿ 4,239.96

GRG DRILL 1 Piece(s) 24 Day(s) 2152003.39.013.321.83

฿ 4,239.96

GRG DRILL 1 Piece(s) 24 Day(s) 2202203.51014.822.00

฿ 4,239.96

GRG DRILL 1 Piece(s) 24 Day(s) 2202203.51014.822.22

฿ 4,239.96

GRG DRILL 1 Piece(s) 24 Day(s) 2252203.51014.822.50

฿ 4,239.96

GRG DRILL 1 Piece(s) 24 Day(s) 2252203.51014.822.62

฿ 4,934.16

GRG DRILL 1 Piece(s) 24 Day(s) 2302203.61014.823.00

฿ 4,934.16

GRG DRILL 1 Piece(s) 24 Day(s) 2302203.61014.823.02

฿ 4,934.16

GRG DRILL 1 Piece(s) 24 Day(s) 2302203.61014.823.42

฿ 4,934.16

GRG DRILL 1 Piece(s) 24 Day(s) 2352203.61014.823.50

฿ 4,934.16

GRG DRILL 1 Piece(s) 24 Day(s) 2352203.71014.823.81

฿ 4,934.16

GRG DRILL 1 Piece(s) 24 Day(s) 2402403.811.015.324.00

฿ 4,934.16

GRG DRILL 1 Piece(s) 24 Day(s) 2402403.811.015.324.10

฿ 4,934.16

GRG DRILL 1 Piece(s) 24 Day(s) 2402403.811.015.324.21

฿ 4,934.16

GRG DRILL 1 Piece(s) 24 Day(s) 2452403.911.015.324.50

฿ 4,934.16

GRG DRILL 1 Piece(s) 24 Day(s) 2452403.911.015.324.61

฿ 4,934.16

GRG DRILL 1 Piece(s) 24 Day(s) 2502404.011.015.325.00

฿ 4,934.16

GRG DRILL 1 Piece(s) 24 Day(s) 2502404.011.015.325.40

Loading...

 

Basic Information

Tool Material Type Carbide Coating Y/N Available Coating Type Other
With/without Oil Hole NA Number of flutes(sheet) 2 Tip angle(°) 145
Standard G.S. Blade diameter tolerance m7 Coating Details nanoA