(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The go-to part for drilling deep holes. A drill with FIRE (TiAlN) coating for high-efficiency machining.
Part Number |
---|
2459-001.000 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 774.41 | GRG HSS DRILL | 10 Piece(s) | 31 Day(s) |
Loading...
Hole diameter (drill diameter) d1(mm) | 1 | Groove Length l2(mm) | 12 | work material | general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Resin |
---|---|---|---|---|---|
Tool Material Type | HSCO | Overall Length L1(mm) | 34 | Shank Type | straight shank |
Coating Y/N | Available | Coating Type | Other | With/without Oil Hole | NA |
Number of flutes(sheet) | 2 | Tip angle(°) | 130 | Standard | DIN338 |
Blade diameter tolerance | h8 | Coating Details | FIRE |
How can we improve?
How can we improve?