1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Straight Shank Drill Regular GT100 2457

Straight Shank Drill Regular GT100 2457
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 680.07/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The go-to part for drilling deep holes. A drill with FIRE (TiAlN) coating for high-efficiency machining.

Part Number
2457-001.000
2457-001.100
2457-001.300
2457-001.400
2457-001.500
2457-001.600
2457-001.700
2457-001.800
2457-002.000
2457-002.100
2457-002.200
2457-002.400
2457-002.600
2457-002.700
2457-002.800
2457-002.900
2457-003.000
2457-003.100
2457-003.200
2457-003.300
2457-003.400
2457-003.500
2457-003.600
2457-003.800
2457-004.000
2457-004.200
2457-004.300
2457-004.400
2457-004.700
2457-004.800
2457-004.900
2457-005.000
2457-005.100
2457-005.400
2457-005.500
2457-005.600
2457-005.700
2457-005.800
2457-006.000
2457-006.100
2457-006.200
2457-006.500
2457-006.600
2457-006.800
2457-007.000
2457-007.100
2457-007.200
2457-007.300
2457-007.400
2457-007.900
2457-008.000
2457-008.100
2457-008.400
2457-008.500
2457-008.700
2457-008.800
2457-008.900
2457-009.100
2457-009.400
2457-009.600
2457-009.700
2457-010.200
2457-010.300
2457-010.400
2457-010.700
2457-011.400
2457-011.700
2457-011.800
2457-012.000
2457-012.100
2457-013.500
2457-015.000
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole diameter (drill diameter) d1
(mm)
Groove Length l2
(mm)
Overall Length L1
(mm)

฿ 680.07

GRG HSS DRILL 10 Piece(s) 31 Day(s) 11234

฿ 725.43

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.11436

฿ 725.43

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.31638

฿ 801.00

HSS DRILL 10 Piece(s) 31 Day(s) 1.41840

฿ 725.43

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.51840

฿ 725.43

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.62043

฿ 725.43

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.72043

฿ 725.43

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.82246

฿ 680.07

GRG HSS DRILL 10 Piece(s) 31 Day(s) 22449

฿ 725.43

GRG HSS DRILL 10 Piece(s) 31 Day(s) 2.12449

฿ 725.43

GRG HSS DRILL 10 Piece(s) 31 Day(s) 2.22753

฿ 725.43

GRG HSS DRILL 10 Piece(s) 31 Day(s) 2.43057

฿ 801.00

HSS DRILL 10 Piece(s) 31 Day(s) 2.63057

฿ 694.00

HSS DRILL 10 Piece(s) 31 Day(s) 2.73361

฿ 725.43

GRG HSS DRILL 10 Piece(s) 31 Day(s) 2.83361

฿ 725.43

GRG HSS DRILL 10 Piece(s) 31 Day(s) 2.93361

฿ 725.43

GRG HSS DRILL 1 Piece(s) 31 Day(s) 33361

฿ 778.04

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.13665

฿ 778.04

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.23665

฿ 778.04

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.33665

฿ 848.18

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.43970

฿ 778.04

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.53970

฿ 827.02

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.63970

฿ 827.02

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.84375

฿ 827.02

GRG HSS DRILL 1 Piece(s) 31 Day(s) 44375

฿ 827.02

GRG HSS DRILL 1 Piece(s) 31 Day(s) 4.24375

฿ 883.25

GRG HSS DRILL 1 Piece(s) 31 Day(s) 4.34780

฿ 883.25

GRG HSS DRILL 1 Piece(s) 31 Day(s) 4.44780

฿ 883.25

GRG HSS DRILL 1 Piece(s) 31 Day(s) 4.74780

฿ 883.25

GRG HSS DRILL 1 Piece(s) 31 Day(s) 4.85286

฿ 883.25

GRG HSS DRILL 1 Piece(s) 31 Day(s) 4.95286

฿ 848.18

GRG HSS DRILL 1 Piece(s) 31 Day(s) 55286

฿ 883.25

GRG HSS DRILL 1 Piece(s) 31 Day(s) 5.15286

฿ 1,030.80

GRG HSS DRILL 1 Piece(s) 31 Day(s) 5.45793

฿ 932.00

HSS DRILL 1 Piece(s) 31 Day(s) 5.55793

฿ 1,128.76

GRG HSS DRILL 1 Piece(s) 31 Day(s) 5.65793

฿ 1,128.76

GRG HSS DRILL 1 Piece(s) 31 Day(s) 5.75793

฿ 1,128.76

GRG HSS DRILL 1 Piece(s) 31 Day(s) 5.85793

฿ 1,128.76

GRG HSS DRILL 1 Piece(s) 31 Day(s) 65793

฿ 1,391.81

GRG HSS DRILL 1 Piece(s) 31 Day(s) 6.163101

฿ 1,391.81

GRG HSS DRILL 1 Piece(s) 31 Day(s) 6.263101

฿ 1,290.00

HSS DRILL 1 Piece(s) 31 Day(s) 6.563101

฿ 1,493.40

GRG HSS DRILL 1 Piece(s) 31 Day(s) 6.663101

฿ 1,697.18

GRG HSS DRILL 1 Piece(s) 31 Day(s) 6.869109

฿ 1,567.17

GRG HSS DRILL 1 Piece(s) 31 Day(s) 769109

฿ 1,798.77

GRG HSS DRILL 1 Piece(s) 31 Day(s) 7.169109

฿ 1,798.77

GRG HSS DRILL 1 Piece(s) 31 Day(s) 7.269109

฿ 1,798.77

GRG HSS DRILL 1 Piece(s) 31 Day(s) 7.369109

฿ 1,798.77

GRG HSS DRILL 1 Piece(s) 31 Day(s) 7.469109

฿ 1,900.36

GRG HSS DRILL 1 Piece(s) 31 Day(s) 7.975117

฿ 1,668.76

GRG HSS DRILL 1 Piece(s) 31 Day(s) 875117

฿ 2,001.95

GRG HSS DRILL 1 Piece(s) 31 Day(s) 8.175117

฿ 2,205.74

GRG HSS DRILL 1 Piece(s) 31 Day(s) 8.475117

฿ 1,900.36

GRG HSS DRILL 1 Piece(s) 31 Day(s) 8.575117

฿ 2,307.33

GRG HSS DRILL 1 Piece(s) 31 Day(s) 8.781125

฿ 2,307.33

GRG HSS DRILL 1 Piece(s) 31 Day(s) 8.881125

฿ 2,307.33

GRG HSS DRILL 1 Piece(s) 31 Day(s) 8.981125

฿ 2,412.55

GRG HSS DRILL 1 Piece(s) 31 Day(s) 9.181125

฿ 2,412.55

GRG HSS DRILL 1 Piece(s) 31 Day(s) 9.481125

฿ 2,720.95

GRG HSS DRILL 1 Piece(s) 31 Day(s) 9.687133

฿ 2,720.95

GRG HSS DRILL 1 Piece(s) 31 Day(s) 9.787133

฿ 2,720.95

GRG HSS DRILL 1 Piece(s) 31 Day(s) 10.287133

฿ 2,819.51

GRG HSS DRILL 1 Piece(s) 31 Day(s) 10.387133

฿ 2,476.00

HSS DRILL 1 Piece(s) 31 Day(s) 10.487133

฿ 3,229.50

GRG HSS DRILL 1 Piece(s) 31 Day(s) 10.794142

฿ 4,043.43

GRG HSS DRILL 1 Piece(s) 31 Day(s) 11.494142

฿ 3,654.00

GRG HSS DRILL 1 Piece(s) 31 Day(s) 11.794142

฿ 4,524.17

GRG HSS DRILL 1 Piece(s) 31 Day(s) 11.894142

฿ 3,026.32

GRG HSS DRILL 1 Piece(s) 31 Day(s) 12101151

฿ 4,524.17

GRG HSS DRILL 1 Piece(s) 31 Day(s) 12.1101151

฿ 3,637.00

HSS DRILL 1 Piece(s) 31 Day(s) 13.5108160

฿ 4,524.17

GRG HSS DRILL 1 Piece(s) 31 Day(s) 15114169

Loading...

  1. 1
 

Basic Information

work material general steel / Cast Iron / Aluminum / Copper / Resin Tool Material Type HSS Shank Type straight shank
Coating Y/N Available Coating Type Other With/without Oil Hole NA
Number of flutes(sheet) 2 Tip angle(°) 130 Standard DIN338
Blade diameter tolerance h8 Coating Details FIRE