1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Straight Shank Drill Stub GT80 2498 (2498-001.000)

GRG HSS DRILL

Straight Shank Drill Stub GT80 2498 (2498-001.000)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A FIRE (TiAlN) coated drill with a wide groove width.

Part Number
2498-001.000
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole diameter (drill diameter) d1
(mm)
Groove Length l2
(mm)
Overall Length L1
(mm)

฿ 574.86

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1626

Loading...

  1. 1
 

Basic Information

work material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Copper / Resin Tool Material Type HSCO Shank Type straight shank
Coating Y/N Available Coating Type Other With/without Oil Hole NA
Number of flutes(sheet) 2 Tip angle(°) 130 Standard DIN1897
Blade diameter tolerance h8 Coating Details FIRE