1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Straight Shank Drill, Series 2 Type-N 236

Straight Shank Drill, Series 2 Type-N 236
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,279.94/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Versatile (Feature 2) long drill for general applications.

Part Number
0236-002.700
0236-002.800
0236-002.900
0236-003.000
0236-003.100
0236-003.170
0236-003.200
0236-003.300
0236-003.500
0236-003.600
0236-003.800
0236-004.000
0236-004.100
0236-004.200
0236-004.500
0236-004.760
0236-004.800
0236-004.900
0236-005.000
0236-005.200
0236-005.500
0236-005.800
0236-005.900
0236-006.000
0236-006.200
0236-006.350
0236-006.500
0236-006.700
0236-006.800
0236-007.000
0236-007.500
0236-007.800
0236-007.940
0236-008.000
0236-008.100
0236-008.500
0236-008.700
0236-008.730
0236-008.800
0236-009.000
0236-009.500
0236-009.800
0236-010.000
0236-010.200
0236-010.500
0236-011.000
0236-011.500
0236-011.750
0236-012.000
0236-013.000
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole diameter (drill diameter) d1
(mm)
Groove Length l2
(mm)
Overall Length L1
(mm)

฿ 1,567.17

GRG HSS DRILL 1 Piece(s) 31 Day(s) 2.7130190

฿ 1,949.34

GRG HSS DRILL 1 Piece(s) 31 Day(s) 2.8130190

฿ 1,974.14

GRG HSS DRILL 1 Piece(s) 31 Day(s) 2.9130190

฿ 1,279.94

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3130190

฿ 1,613.13

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.1135200

฿ 1,662.11

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.17135200

฿ 1,718.35

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.2135200

฿ 1,949.34

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.3135200

฿ 1,307.76

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.5145210

฿ 1,900.36

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.6145210

฿ 2,012.84

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.8150220

฿ 1,426.88

GRG HSS DRILL 1 Piece(s) 31 Day(s) 4150220

฿ 1,872.55

GRG HSS DRILL 1 Piece(s) 31 Day(s) 4.1150220

฿ 1,872.55

GRG HSS DRILL 1 Piece(s) 31 Day(s) 4.2150220

฿ 1,574.43

GRG HSS DRILL 1 Piece(s) 31 Day(s) 4.5160235

฿ 1,896.74

GRG HSS DRILL 1 Piece(s) 31 Day(s) 4.76170245

฿ 1,956.60

GRG HSS DRILL 1 Piece(s) 31 Day(s) 4.8170245

฿ 1,911.25

GRG HSS DRILL 1 Piece(s) 31 Day(s) 4.9170245

฿ 1,630.67

GRG HSS DRILL 1 Piece(s) 31 Day(s) 5170245

฿ 2,163.41

GRG HSS DRILL 1 Piece(s) 31 Day(s) 5.2170245

฿ 1,490.38

GRG HSS DRILL 1 Piece(s) 31 Day(s) 5.5180260

฿ 1,658.48

GRG HSS DRILL 1 Piece(s) 31 Day(s) 5.8180260

฿ 2,180.95

GRG HSS DRILL 1 Piece(s) 31 Day(s) 5.9180260

฿ 2,107.17

GRG HSS DRILL 1 Piece(s) 31 Day(s) 6180260

฿ 2,545.58

GRG HSS DRILL 1 Piece(s) 31 Day(s) 6.2190275

฿ 1,949.34

GRG HSS DRILL 1 Piece(s) 31 Day(s) 6.35190275

฿ 2,279.51

GRG HSS DRILL 1 Piece(s) 31 Day(s) 6.5190275

฿ 2,180.95

GRG HSS DRILL 1 Piece(s) 31 Day(s) 6.7190275

฿ 3,994.45

GRG HSS DRILL 1 Piece(s) 31 Day(s) 6.8200290

฿ 2,489.95

GRG HSS DRILL 1 Piece(s) 31 Day(s) 7200290

฿ 2,128.34

GRG HSS DRILL 1 Piece(s) 31 Day(s) 7.5200290

฿ 4,429.23

GRG HSS DRILL 1 Piece(s) 31 Day(s) 7.8210305

฿ 3,759.22

GRG HSS DRILL 1 Piece(s) 31 Day(s) 7.94210305

฿ 2,994.88

GRG HSS DRILL 1 Piece(s) 31 Day(s) 8210305

฿ 3,934.58

GRG HSS DRILL 1 Piece(s) 31 Day(s) 8.1210305

฿ 3,994.45

GRG HSS DRILL 1 Piece(s) 31 Day(s) 8.5210305

฿ 4,071.25

GRG HSS DRILL 1 Piece(s) 31 Day(s) 8.7220320

฿ 4,481.84

GRG HSS DRILL 1 Piece(s) 31 Day(s) 8.73220320

฿ 4,226.05

GRG HSS DRILL 1 Piece(s) 31 Day(s) 8.8220320

฿ 4,467.93

GRG HSS DRILL 1 Piece(s) 31 Day(s) 9220320

฿ 3,513.71

GRG HSS DRILL 1 Piece(s) 31 Day(s) 9.5220320

฿ 4,454.02

GRG HSS DRILL 1 Piece(s) 31 Day(s) 9.8235340

฿ 4,822.29

GRG HSS DRILL 1 Piece(s) 31 Day(s) 10235340

฿ 5,155.48

GRG HSS DRILL 1 Piece(s) 31 Day(s) 10.2235340

฿ 5,572.72

GRG HSS DRILL 1 Piece(s) 31 Day(s) 10.5235340

฿ 7,007.08

GRG HSS DRILL 1 Piece(s) 31 Day(s) 11250365

฿ 7,007.08

GRG HSS DRILL 1 Piece(s) 31 Day(s) 11.5250365

฿ 9,101.16

GRG HSS DRILL 1 Piece(s) 31 Day(s) 11.75250365

฿ 7,834.92

GRG HSS DRILL 1 Piece(s) 31 Day(s) 12260375

฿ 5,498.95

GRG HSS DRILL 1 Piece(s) 31 Day(s) 13260375

Loading...

  1. 1
 

Basic Information

work material general steel / Cast Iron / Aluminum / Resin Tool Material Type HSS Shank Type straight shank
Coating Y/N Available Coating Type Other With/without Oil Hole NA
Number of flutes(sheet) 2 Tip angle(°) 118 Standard DIN1869
Blade diameter tolerance h8 Coating Details Homogenizer