1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Straight Shank Drill, Series 1 Type-N 235 (Part Number)

Straight Shank Drill, Series 1 Type-N 235
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 837.90/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Versatile (Feature 1) long drill for general applications.

Part Number
0235-001.600
0235-001.700
0235-001.800
0235-001.900
0235-001.930
0235-001.950
0235-002.000
0235-002.050
0235-002.100
0235-002.200
0235-002.300
0235-002.350
0235-002.380
0235-002.400
0235-002.500
0235-002.600
0235-002.700
0235-002.780
0235-002.800
0235-002.900
0235-003.000
0235-003.100
0235-003.170
0235-003.200
0235-003.250
0235-003.300
0235-003.400
0235-003.500
0235-003.570
0235-003.600
0235-003.650
0235-003.700
0235-003.750
0235-003.800
0235-003.900
0235-003.970
0235-004.000
0235-004.100
0235-004.200
0235-004.300
0235-004.370
0235-004.400
0235-004.500
0235-004.600
0235-004.700
0235-004.760
0235-004.800
0235-004.900
0235-005.000
0235-005.100
0235-005.200
0235-005.300
0235-005.400
0235-005.500
0235-005.560
0235-005.600
0235-005.700
0235-005.800
0235-005.900
0235-006.000
0235-006.100
0235-006.200
0235-006.250
0235-006.300
0235-006.350
0235-006.400
0235-006.500
0235-006.600
0235-006.700
0235-006.750
0235-006.800
0235-007.000
0235-007.140
0235-007.200
0235-007.400
0235-007.500
0235-007.700
0235-007.800
0235-007.900
0235-007.940
0235-008.000
0235-008.100
0235-008.200
0235-008.300
0235-008.400
0235-008.500
0235-008.700
0235-008.730
0235-008.800
0235-008.900
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole diameter (drill diameter) d1
(mm)
Groove Length l2
(mm)
Overall Length L1
(mm)

฿ 1,307.76

GRG HSS DRILL 1 Piece(s) 31 Day(s) 1.675115

฿ 1,076.15

GRG HSS DRILL 1 Piece(s) 31 Day(s) 1.775115

฿ 1,574.43

GRG HSS DRILL 1 Piece(s) 31 Day(s) 1.880120

฿ 1,307.76

GRG HSS DRILL 1 Piece(s) 31 Day(s) 1.980120

฿ 1,297.48

GRG HSS DRILL 1 Piece(s) 31 Day(s) 1.9385125

฿ 1,192.26

GRG HSS DRILL 1 Piece(s) 31 Day(s) 1.9585125

฿ 837.90

GRG HSS DRILL 1 Piece(s) 31 Day(s) 285125

฿ 1,174.72

GRG HSS DRILL 1 Piece(s) 31 Day(s) 2.0585125

฿ 1,041.08

GRG HSS DRILL 1 Piece(s) 31 Day(s) 2.185125

฿ 1,041.08

GRG HSS DRILL 1 Piece(s) 31 Day(s) 2.290135

฿ 1,041.08

GRG HSS DRILL 1 Piece(s) 31 Day(s) 2.390135

฿ 1,535.73

GRG HSS DRILL 1 Piece(s) 31 Day(s) 2.3590135

฿ 1,027.17

GRG HSS DRILL 1 Piece(s) 31 Day(s) 2.3895140

฿ 1,041.08

GRG HSS DRILL 1 Piece(s) 31 Day(s) 2.495140

฿ 869.35

GRG HSS DRILL 1 Piece(s) 31 Day(s) 2.595140

฿ 1,139.65

GRG HSS DRILL 1 Piece(s) 31 Day(s) 2.695140

฿ 1,142.67

GRG HSS DRILL 1 Piece(s) 31 Day(s) 2.7100150

฿ 1,251.52

GRG HSS DRILL 1 Piece(s) 31 Day(s) 2.78100150

฿ 1,142.67

GRG HSS DRILL 1 Piece(s) 31 Day(s) 2.8100150

฿ 1,142.67

GRG HSS DRILL 1 Piece(s) 31 Day(s) 2.9100150

฿ 957.03

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3100150

฿ 1,139.65

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.1105155

฿ 949.77

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.17105155

฿ 1,139.65

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.2105155

฿ 1,097.32

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.25105155

฿ 1,139.65

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.3105155

฿ 1,195.28

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.4115165

฿ 960.66

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.5115165

฿ 1,251.52

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.57115165

฿ 960.66

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.6115165

฿ 1,602.25

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.65115165

฿ 1,220.07

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.7115165

฿ 1,844.13

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.75115165

฿ 1,335.57

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.8120175

฿ 1,335.57

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.9120175

฿ 1,304.13

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.97120175

฿ 1,041.08

GRG HSS DRILL 1 Piece(s) 31 Day(s) 4120175

฿ 1,335.57

GRG HSS DRILL 1 Piece(s) 31 Day(s) 4.1120175

฿ 1,370.64

GRG HSS DRILL 1 Piece(s) 31 Day(s) 4.2120175

฿ 1,486.75

GRG HSS DRILL 1 Piece(s) 31 Day(s) 4.3125185

฿ 1,381.53

GRG HSS DRILL 1 Piece(s) 31 Day(s) 4.37125185

฿ 1,097.32

GRG HSS DRILL 1 Piece(s) 31 Day(s) 4.4125185

฿ 1,149.93

GRG HSS DRILL 1 Piece(s) 31 Day(s) 4.5125185

฿ 1,409.35

GRG HSS DRILL 1 Piece(s) 31 Day(s) 4.6125185

฿ 1,276.31

GRG HSS DRILL 1 Piece(s) 31 Day(s) 4.7125185

฿ 1,276.31

GRG HSS DRILL 1 Piece(s) 31 Day(s) 4.76135195

฿ 1,542.98

GRG HSS DRILL 1 Piece(s) 31 Day(s) 4.8135195

฿ 1,574.43

GRG HSS DRILL 1 Piece(s) 31 Day(s) 4.9135195

฿ 1,195.28

GRG HSS DRILL 1 Piece(s) 31 Day(s) 5135195

฿ 1,630.67

GRG HSS DRILL 1 Piece(s) 31 Day(s) 5.1135195

฿ 1,662.11

GRG HSS DRILL 1 Piece(s) 31 Day(s) 5.2135195

฿ 1,721.37

GRG HSS DRILL 1 Piece(s) 31 Day(s) 5.3135195

฿ 1,535.73

GRG HSS DRILL 1 Piece(s) 31 Day(s) 5.4140205

฿ 1,370.64

GRG HSS DRILL 1 Piece(s) 31 Day(s) 5.5140205

฿ 1,578.06

GRG HSS DRILL 1 Piece(s) 31 Day(s) 5.56140205

฿ 1,781.24

GRG HSS DRILL 1 Piece(s) 31 Day(s) 5.6140205

฿ 1,809.05

GRG HSS DRILL 1 Piece(s) 31 Day(s) 5.7140205

฿ 1,872.55

GRG HSS DRILL 1 Piece(s) 31 Day(s) 5.8140205

฿ 1,896.74

GRG HSS DRILL 1 Piece(s) 31 Day(s) 5.9140205

฿ 1,426.88

GRG HSS DRILL 1 Piece(s) 31 Day(s) 6140205

฿ 1,956.60

GRG HSS DRILL 1 Piece(s) 31 Day(s) 6.1150215

฿ 1,956.60

GRG HSS DRILL 1 Piece(s) 31 Day(s) 6.2150215

฿ 2,738.48

GRG HSS DRILL 1 Piece(s) 31 Day(s) 6.25150215

฿ 2,012.84

GRG HSS DRILL 1 Piece(s) 31 Day(s) 6.3150215

฿ 1,630.67

GRG HSS DRILL 1 Piece(s) 31 Day(s) 6.35150215

฿ 2,072.10

GRG HSS DRILL 1 Piece(s) 31 Day(s) 6.4150215

฿ 1,574.43

GRG HSS DRILL 1 Piece(s) 31 Day(s) 6.5150215

฿ 1,795.15

GRG HSS DRILL 1 Piece(s) 31 Day(s) 6.6150215

฿ 2,107.17

GRG HSS DRILL 1 Piece(s) 31 Day(s) 6.7150215

฿ 2,163.41

GRG HSS DRILL 1 Piece(s) 31 Day(s) 6.75155225

฿ 2,188.20

GRG HSS DRILL 1 Piece(s) 31 Day(s) 6.8155225

฿ 1,781.24

GRG HSS DRILL 1 Piece(s) 31 Day(s) 7155225

฿ 2,387.75

GRG HSS DRILL 1 Piece(s) 31 Day(s) 7.14155225

฿ 1,995.30

GRG HSS DRILL 1 Piece(s) 31 Day(s) 7.2155225

฿ 1,928.78

GRG HSS DRILL 1 Piece(s) 31 Day(s) 7.4155225

฿ 2,163.41

GRG HSS DRILL 1 Piece(s) 31 Day(s) 7.5155225

฿ 2,749.37

GRG HSS DRILL 1 Piece(s) 31 Day(s) 7.7165240

฿ 2,843.70

GRG HSS DRILL 1 Piece(s) 31 Day(s) 7.8165240

฿ 2,864.86

GRG HSS DRILL 1 Piece(s) 31 Day(s) 7.9165240

฿ 2,310.96

GRG HSS DRILL 1 Piece(s) 31 Day(s) 7.94165240

฿ 2,279.51

GRG HSS DRILL 1 Piece(s) 31 Day(s) 8165240

฿ 2,647.78

GRG HSS DRILL 1 Piece(s) 31 Day(s) 8.1165240

฿ 3,464.73

GRG HSS DRILL 1 Piece(s) 31 Day(s) 8.2165240

฿ 3,464.73

GRG HSS DRILL 1 Piece(s) 31 Day(s) 8.3165240

฿ 3,464.73

GRG HSS DRILL 1 Piece(s) 31 Day(s) 8.4165240

฿ 2,899.94

GRG HSS DRILL 1 Piece(s) 31 Day(s) 8.5165240

฿ 3,643.72

GRG HSS DRILL 1 Piece(s) 31 Day(s) 8.7175250

฿ 3,450.82

GRG HSS DRILL 1 Piece(s) 31 Day(s) 8.73175250

฿ 3,226.48

GRG HSS DRILL 1 Piece(s) 31 Day(s) 8.8175250

฿ 3,499.80

GRG HSS DRILL 1 Piece(s) 31 Day(s) 8.9175250

Loading...

 

Basic Information

work material general steel / Cast Iron / Aluminum / Resin Tool Material Type HSS Shank Type straight shank
Coating Y/N Available Coating Type Other With/without Oil Hole NA
Number of flutes(sheet) 2 Tip angle(°) 118 Standard DIN1869
Blade diameter tolerance h8 Coating Details Homogenizer