(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A high-efficiency (Feature 1) long drill ideal for machining aluminum and aluminum alloy.
Part Number |
---|
0524-012.000 |
0524-012.700 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Hole diameter (drill diameter) d1 (mm) | Groove Length l2 (mm) | Overall Length L1 (mm) |
---|---|---|---|---|---|---|---|---|
฿ 5,481.41 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 12 | 205 | 295 | ||
฿ 7,203.61 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 12.7 | 205 | 295 |
Loading...
work material | Aluminum | Tool Material Type | HSS | Shank Type | straight shank |
---|---|---|---|---|---|
Coating Y/N | NA | With/without Oil Hole | NA | Number of flutes(sheet) | 2 |
Tip angle(°) | 130 | Standard | DIN1869 | Blade diameter tolerance | h8 |
How can we improve?
How can we improve?