1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Straight Shank Drill Series 1 GT100 502 (Part Number)

Straight Shank Drill Series 1 GT100 502
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,065.87/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The go-to part for drilling deep holes. A long drill for high-efficiency machining (Feature 1).

Part Number
0502-001.950
0502-002.000
0502-002.050
0502-002.100
0502-002.200
0502-002.300
0502-002.370
0502-002.380
0502-002.400
0502-002.500
0502-002.550
0502-002.580
0502-002.600
0502-002.700
0502-002.780
0502-002.800
0502-002.850
0502-002.870
0502-002.900
0502-002.950
0502-003.000
0502-003.030
0502-003.100
0502-003.170
0502-003.200
0502-003.250
0502-003.300
0502-003.400
0502-003.500
0502-003.570
0502-003.600
0502-003.700
0502-003.750
0502-003.800
0502-003.860
0502-003.900
0502-003.970
0502-004.000
0502-004.100
0502-004.200
0502-004.300
0502-004.370
0502-004.400
0502-004.500
0502-004.570
0502-004.600
0502-004.700
0502-004.760
0502-004.800
0502-004.900
0502-005.000
0502-005.100
0502-005.110
0502-005.160
0502-005.200
0502-005.300
0502-005.400
0502-005.500
0502-005.560
0502-005.600
0502-005.700
0502-005.750
0502-005.800
0502-005.900
0502-005.950
0502-006.000
0502-006.100
0502-006.200
0502-006.250
0502-006.300
0502-006.350
0502-006.400
0502-006.500
0502-006.600
0502-006.700
0502-006.750
0502-006.800
0502-006.900
0502-007.000
0502-007.100
0502-007.200
0502-007.300
0502-007.500
0502-007.540
0502-007.700
0502-007.750
0502-007.800
0502-007.900
0502-007.940
0502-008.000
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole diameter (drill diameter) d1
(mm)
Groove Length l2
(mm)
Overall Length L1
(mm)

฿ 1,654.85

GRG HSS DRILL 1 Piece(s) 31 Day(s) 1.9585125

฿ 1,065.87

GRG HSS DRILL 1 Piece(s) 31 Day(s) 285125

฿ 1,570.80

GRG HSS DRILL 1 Piece(s) 31 Day(s) 2.0585125

฿ 1,311.38

GRG HSS DRILL 1 Piece(s) 31 Day(s) 2.185125

฿ 1,311.38

GRG HSS DRILL 1 Piece(s) 31 Day(s) 2.290135

฿ 1,311.38

GRG HSS DRILL 1 Piece(s) 31 Day(s) 2.390135

฿ 1,521.82

GRG HSS DRILL 1 Piece(s) 31 Day(s) 2.3795140

฿ 1,360.36

GRG HSS DRILL 1 Piece(s) 31 Day(s) 2.3895140

฿ 1,360.36

GRG HSS DRILL 1 Piece(s) 31 Day(s) 2.495140

฿ 1,065.87

GRG HSS DRILL 1 Piece(s) 31 Day(s) 2.595140

฿ 1,728.63

GRG HSS DRILL 1 Piece(s) 31 Day(s) 2.5595140

฿ 1,806.03

GRG HSS DRILL 1 Piece(s) 31 Day(s) 2.5895140

฿ 1,360.36

GRG HSS DRILL 1 Piece(s) 31 Day(s) 2.695140

฿ 1,416.60

GRG HSS DRILL 1 Piece(s) 31 Day(s) 2.7100150

฿ 1,258.77

GRG HSS DRILL 1 Piece(s) 31 Day(s) 2.78100150

฿ 1,416.60

GRG HSS DRILL 1 Piece(s) 31 Day(s) 2.8100150

฿ 1,816.31

GRG HSS DRILL 1 Piece(s) 31 Day(s) 2.85100150

฿ 1,816.31

GRG HSS DRILL 1 Piece(s) 31 Day(s) 2.87100150

฿ 1,416.60

GRG HSS DRILL 1 Piece(s) 31 Day(s) 2.9100150

฿ 1,816.31

GRG HSS DRILL 1 Piece(s) 31 Day(s) 2.95100150

฿ 1,198.91

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3100150

฿ 1,855.01

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.03105155

฿ 1,469.21

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.1105155

฿ 1,385.16

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.17105155

฿ 1,469.21

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.2105155

฿ 1,746.16

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.25105155

฿ 1,469.21

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.3105155

฿ 1,497.03

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.4115165

฿ 1,198.91

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.5115165

฿ 2,145.87

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.57115165

฿ 1,497.03

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.6115165

฿ 1,630.67

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.7115165

฿ 2,352.68

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.75115165

฿ 1,630.67

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.8120175

฿ 1,781.24

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.86120175

฿ 1,630.67

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.9120175

฿ 1,104.58

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.97120175

฿ 1,227.33

GRG HSS DRILL 1 Piece(s) 31 Day(s) 4120175

฿ 1,630.67

GRG HSS DRILL 1 Piece(s) 31 Day(s) 4.1120175

฿ 1,686.30

GRG HSS DRILL 1 Piece(s) 31 Day(s) 4.2120175

฿ 1,816.31

GRG HSS DRILL 1 Piece(s) 31 Day(s) 4.3125185

฿ 1,833.85

GRG HSS DRILL 1 Piece(s) 31 Day(s) 4.37125185

฿ 1,816.31

GRG HSS DRILL 1 Piece(s) 31 Day(s) 4.4125185

฿ 1,335.57

GRG HSS DRILL 1 Piece(s) 31 Day(s) 4.5125185

฿ 1,995.30

GRG HSS DRILL 1 Piece(s) 31 Day(s) 4.57125185

฿ 1,816.31

GRG HSS DRILL 1 Piece(s) 31 Day(s) 4.6125185

฿ 1,876.18

GRG HSS DRILL 1 Piece(s) 31 Day(s) 4.7125185

฿ 1,900.36

GRG HSS DRILL 1 Piece(s) 31 Day(s) 4.76135195

฿ 1,925.16

GRG HSS DRILL 1 Piece(s) 31 Day(s) 4.8135195

฿ 2,009.21

GRG HSS DRILL 1 Piece(s) 31 Day(s) 4.9135195

฿ 1,416.60

GRG HSS DRILL 1 Piece(s) 31 Day(s) 5135195

฿ 2,065.45

GRG HSS DRILL 1 Piece(s) 31 Day(s) 5.1135195

฿ 2,605.45

GRG HSS DRILL 1 Piece(s) 31 Day(s) 5.11135195

฿ 2,121.69

GRG HSS DRILL 1 Piece(s) 31 Day(s) 5.16135195

฿ 2,089.64

GRG HSS DRILL 1 Piece(s) 31 Day(s) 5.2135195

฿ 2,089.64

GRG HSS DRILL 1 Piece(s) 31 Day(s) 5.3135195

฿ 2,089.64

GRG HSS DRILL 1 Piece(s) 31 Day(s) 5.4140205

฿ 1,546.01

GRG HSS DRILL 1 Piece(s) 31 Day(s) 5.5140205

฿ 2,226.90

GRG HSS DRILL 1 Piece(s) 31 Day(s) 5.56140205

฿ 2,121.69

GRG HSS DRILL 1 Piece(s) 31 Day(s) 5.6140205

฿ 2,145.87

GRG HSS DRILL 1 Piece(s) 31 Day(s) 5.7140205

฿ 3,471.99

GRG HSS DRILL 1 Piece(s) 31 Day(s) 5.75140205

฿ 2,194.85

GRG HSS DRILL 1 Piece(s) 31 Day(s) 5.8140205

฿ 2,229.93

GRG HSS DRILL 1 Piece(s) 31 Day(s) 5.9140205

฿ 2,194.85

GRG HSS DRILL 1 Piece(s) 31 Day(s) 5.95140205

฿ 1,546.01

GRG HSS DRILL 1 Piece(s) 31 Day(s) 6140205

฿ 2,279.51

GRG HSS DRILL 1 Piece(s) 31 Day(s) 6.1150215

฿ 2,335.15

GRG HSS DRILL 1 Piece(s) 31 Day(s) 6.2150215

฿ 2,324.87

GRG HSS DRILL 1 Piece(s) 31 Day(s) 6.25150215

฿ 2,416.18

GRG HSS DRILL 1 Piece(s) 31 Day(s) 6.3150215

฿ 2,391.38

GRG HSS DRILL 1 Piece(s) 31 Day(s) 6.35150215

฿ 2,465.16

GRG HSS DRILL 1 Piece(s) 31 Day(s) 6.4150215

฿ 2,037.03

GRG HSS DRILL 1 Piece(s) 31 Day(s) 6.5150215

฿ 2,500.23

GRG HSS DRILL 1 Piece(s) 31 Day(s) 6.6150215

฿ 2,605.45

GRG HSS DRILL 1 Piece(s) 31 Day(s) 6.7150215

฿ 3,527.62

GRG HSS DRILL 1 Piece(s) 31 Day(s) 6.75155225

฿ 2,661.68

GRG HSS DRILL 1 Piece(s) 31 Day(s) 6.8155225

฿ 2,735.46

GRG HSS DRILL 1 Piece(s) 31 Day(s) 6.9155225

฿ 2,170.67

GRG HSS DRILL 1 Piece(s) 31 Day(s) 7155225

฿ 3,065.02

GRG HSS DRILL 1 Piece(s) 31 Day(s) 7.1155225

฿ 3,065.02

GRG HSS DRILL 1 Piece(s) 31 Day(s) 7.2155225

฿ 3,065.02

GRG HSS DRILL 1 Piece(s) 31 Day(s) 7.3155225

฿ 2,465.16

GRG HSS DRILL 1 Piece(s) 31 Day(s) 7.5155225

฿ 3,461.10

GRG HSS DRILL 1 Piece(s) 31 Day(s) 7.54165240

฿ 3,275.46

GRG HSS DRILL 1 Piece(s) 31 Day(s) 7.7165240

฿ 4,310.10

GRG HSS DRILL 1 Piece(s) 31 Day(s) 7.75165240

฿ 2,970.08

GRG HSS DRILL 1 Piece(s) 31 Day(s) 7.8165240

฿ 3,552.41

GRG HSS DRILL 1 Piece(s) 31 Day(s) 7.9165240

฿ 2,577.63

GRG HSS DRILL 1 Piece(s) 31 Day(s) 7.94165240

฿ 2,735.46

GRG HSS DRILL 1 Piece(s) 31 Day(s) 8165240

Loading...

 

Basic Information

work material general steel / Cast Iron / Aluminum / Copper / Resin Tool Material Type HSS Shank Type straight shank
Coating Y/N Available Coating Type Other With/without Oil Hole NA
Number of flutes(sheet) 2 Tip angle(°) 130 Standard DIN1869
Blade diameter tolerance h8 Coating Details DM