1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Straight Shank Drill Super Series 3GT100 244

Straight Shank Drill Super Series 3GT100 244
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 16,093.81/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The go-to part for drilling deep holes. A long drill for high-efficiency machining.

 
Part Number
0244-010.000
0244-011.000
0244-012.000
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole diameter (drill diameter) d1
(mm)

฿ 16,093.81

GRG HSS DRILL 1 Piece(s) 31 Day(s) 10

฿ 17,940.94

GRG HSS DRILL 1 Piece(s) 31 Day(s) 11

฿ 22,365.52

GRG HSS DRILL 1 Piece(s) 31 Day(s) 12

Loading...

  1. 1

Basic Information

Groove Length l2(mm) 850 Tool Material Type HSS Overall Length L1(mm) 1000
Shank Type straight shank Coating Y/N Available Coating Type Other
With/without Oil Hole NA Number of flutes(sheet) 2 Tip angle(°) 130
Standard G.S. Blade diameter tolerance h8 Coating Details DM