1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Straight Shank Drill Long Total Length 250 mm GT100 J664 (Part Number)

Straight Shank Drill Long Total Length 250 mm GT100 J664
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The go-to part for drilling deep holes.
· A standard length long drill with bright finish for high-efficiency machining.

Part Number
J664-005.000
J664-005.100
J664-005.200
J664-005.300
J664-005.400
J664-005.500
J664-005.600
J664-005.700
J664-005.800
J664-005.900
J664-006.000
J664-006.100
J664-006.200
J664-006.300
J664-006.400
J664-006.500
J664-006.600
J664-006.700
J664-006.800
J664-006.900
J664-007.000
J664-007.100
J664-007.200
J664-007.300
J664-007.400
J664-007.500
J664-007.600
J664-007.700
J664-007.800
J664-007.900
J664-008.000
J664-008.100
J664-008.200
J664-008.300
J664-008.400
J664-008.500
J664-008.600
J664-008.700
J664-008.800
J664-008.900
J664-009.000
J664-009.100
J664-009.200
J664-009.300
J664-009.400
J664-009.500
J664-009.600
J664-009.700
J664-009.800
J664-009.900
J664-010.000
J664-010.100
J664-010.200
J664-010.300
J664-010.400
J664-010.500
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole diameter (drill diameter) d1
(mm)

฿ 999,999,999.00

GRG HSS DRILL 1 Piece(s) Quote 5

฿ 999,999,999.00

GRG HSS DRILL 1 Piece(s) Quote 5.1

฿ 999,999,999.00

GRG HSS DRILL 1 Piece(s) Quote 5.2

฿ 999,999,999.00

GRG HSS DRILL 1 Piece(s) Quote 5.3

฿ 999,999,999.00

GRG HSS DRILL 1 Piece(s) Quote 5.4

฿ 999,999,999.00

GRG HSS DRILL 1 Piece(s) Quote 5.5

฿ 999,999,999.00

GRG HSS DRILL 1 Piece(s) Quote 5.6

฿ 999,999,999.00

GRG HSS DRILL 1 Piece(s) Quote 5.7

฿ 999,999,999.00

GRG HSS DRILL 1 Piece(s) Quote 5.8

฿ 999,999,999.00

GRG HSS DRILL 1 Piece(s) Quote 5.9

฿ 999,999,999.00

GRG HSS DRILL 1 Piece(s) Quote 6

฿ 999,999,999.00

GRG HSS DRILL 1 Piece(s) Quote 6.1

฿ 999,999,999.00

GRG HSS DRILL 1 Piece(s) Quote 6.2

฿ 999,999,999.00

GRG HSS DRILL 1 Piece(s) Quote 6.3

฿ 999,999,999.00

GRG HSS DRILL 1 Piece(s) Quote 6.4

฿ 999,999,999.00

GRG HSS DRILL 1 Piece(s) Quote 6.5

฿ 999,999,999.00

GRG HSS DRILL 1 Piece(s) Quote 6.6

฿ 999,999,999.00

GRG HSS DRILL 1 Piece(s) Quote 6.7

฿ 999,999,999.00

GRG HSS DRILL 1 Piece(s) Quote 6.8

฿ 999,999,999.00

GRG HSS DRILL 1 Piece(s) Quote 6.9

฿ 999,999,999.00

GRG HSS DRILL 1 Piece(s) Quote 7

฿ 999,999,999.00

GRG HSS DRILL 1 Piece(s) Quote 7.1

฿ 999,999,999.00

GRG HSS DRILL 1 Piece(s) Quote 7.2

฿ 999,999,999.00

GRG HSS DRILL 1 Piece(s) Quote 7.3

฿ 999,999,999.00

GRG HSS DRILL 1 Piece(s) Quote 7.4

฿ 999,999,999.00

GRG HSS DRILL 1 Piece(s) Quote 7.5

฿ 999,999,999.00

GRG HSS DRILL 1 Piece(s) Quote 7.6

฿ 999,999,999.00

GRG HSS DRILL 1 Piece(s) Quote 7.7

฿ 999,999,999.00

GRG HSS DRILL 1 Piece(s) Quote 7.8

฿ 999,999,999.00

GRG HSS DRILL 1 Piece(s) Quote 7.9

฿ 999,999,999.00

GRG HSS DRILL 1 Piece(s) Quote 8

฿ 999,999,999.00

GRG HSS DRILL 1 Piece(s) Quote 8.1

฿ 999,999,999.00

GRG HSS DRILL 1 Piece(s) Quote 8.2

฿ 999,999,999.00

GRG HSS DRILL 1 Piece(s) Quote 8.3

฿ 999,999,999.00

GRG HSS DRILL 1 Piece(s) Quote 8.4

฿ 999,999,999.00

GRG HSS DRILL 1 Piece(s) Quote 8.5

฿ 999,999,999.00

GRG HSS DRILL 1 Piece(s) Quote 8.6

฿ 999,999,999.00

GRG HSS DRILL 1 Piece(s) Quote 8.7

฿ 999,999,999.00

GRG HSS DRILL 1 Piece(s) Quote 8.8

฿ 999,999,999.00

GRG HSS DRILL 1 Piece(s) Quote 8.9

฿ 999,999,999.00

GRG HSS DRILL 1 Piece(s) Quote 9

฿ 999,999,999.00

GRG HSS DRILL 1 Piece(s) Quote 9.1

฿ 999,999,999.00

GRG HSS DRILL 1 Piece(s) Quote 9.2

฿ 999,999,999.00

GRG HSS DRILL 1 Piece(s) Quote 9.3

฿ 999,999,999.00

GRG HSS DRILL 1 Piece(s) Quote 9.4

฿ 999,999,999.00

GRG HSS DRILL 1 Piece(s) Quote 9.5

฿ 999,999,999.00

GRG HSS DRILL 1 Piece(s) Quote 9.6

฿ 999,999,999.00

GRG HSS DRILL 1 Piece(s) Quote 9.7

฿ 999,999,999.00

GRG HSS DRILL 1 Piece(s) Quote 9.8

฿ 999,999,999.00

GRG HSS DRILL 1 Piece(s) Quote 9.9

฿ 999,999,999.00

GRG HSS DRILL 1 Piece(s) Quote 10

฿ 999,999,999.00

GRG HSS DRILL 1 Piece(s) Quote 10.1

฿ 999,999,999.00

GRG HSS DRILL 1 Piece(s) Quote 10.2

฿ 999,999,999.00

GRG HSS DRILL 1 Piece(s) Quote 10.3

฿ 999,999,999.00

GRG HSS DRILL 1 Piece(s) Quote 10.4

฿ 999,999,999.00

GRG HSS DRILL 1 Piece(s) Quote 10.5

Loading...

  1. 1
 

Basic Information

Groove Length l2(mm) 175 work material general steel / high hardness steel / Stainless Steel / Cast Iron / Aluminum / Copper / Resin Tool Material Type HSCO
Overall Length L1(mm) 250 Shank Type straight shank Coating Y/N NA
With/without Oil Hole NA Tip angle(°) 130 Standard G.S.
Blade diameter tolerance h8 Shank diameter tolerance h8