1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Straight Shank Drill Long Total Length 200 mm GT100 J603

Straight Shank Drill Long Total Length 200 mm GT100 J603
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,803.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The go-to part for drilling deep holes.
· A standard length long coated drill for high-efficiency machining.

Part Number
J603-004.000
J603-004.100
J603-004.200
J603-004.300
J603-004.400
J603-004.500
J603-004.600
J603-004.700
J603-004.800
J603-004.900
J603-005.000
J603-005.100
J603-005.200
J603-005.300
J603-005.400
J603-005.500
J603-005.600
J603-005.700
J603-005.800
J603-005.900
J603-006.000
J603-006.100
J603-006.200
J603-006.300
J603-006.400
J603-006.500
J603-006.600
J603-006.700
J603-006.800
J603-006.900
J603-007.000
J603-007.100
J603-007.200
J603-007.300
J603-007.400
J603-007.500
J603-007.600
J603-007.700
J603-007.800
J603-007.900
J603-008.000
J603-008.100
J603-008.200
J603-008.300
J603-008.400
J603-008.500
J603-008.600
J603-008.700
J603-008.800
J603-008.900
J603-009.000
J603-009.100
J603-009.200
J603-009.300
J603-009.400
J603-009.500
J603-009.600
J603-009.700
J603-009.800
J603-009.900
J603-010.000
J603-010.100
J603-010.200
J603-010.300
J603-010.400
J603-010.500
J603-010.600
J603-010.700
J603-010.800
J603-010.900
J603-011.000
J603-011.100
J603-011.200
J603-011.300
J603-011.400
J603-011.500
J603-011.600
J603-011.700
J603-011.800
J603-011.900
J603-012.000
J603-012.100
J603-012.200
J603-012.300
J603-012.400
J603-012.500
J603-012.600
J603-012.700
J603-012.800
J603-012.900
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole diameter (drill diameter) d1
(mm)

฿ 1,803.00

HSS DRILL 1 Piece(s) 31 Day(s) 4

฿ 2,095.00

HSS DRILL 1 Piece(s) 31 Day(s) 4.1

฿ 1,803.00

HSS DRILL 1 Piece(s) 31 Day(s) 4.2

฿ 2,095.00

HSS DRILL 1 Piece(s) 31 Day(s) 4.3

฿ 2,095.00

HSS DRILL 1 Piece(s) 31 Day(s) 4.4

฿ 38,709.29

GRG HSS DRILL 1 Piece(s) 31 Day(s) 4.5

฿ 2,132.00

HSS DRILL 1 Piece(s) 31 Day(s) 4.6

฿ 2,132.00

HSS DRILL 1 Piece(s) 31 Day(s) 4.7

฿ 2,132.00

HSS DRILL 1 Piece(s) 31 Day(s) 4.8

฿ 2,132.00

HSS DRILL 1 Piece(s) 31 Day(s) 4.9

฿ 1,840.00

HSS DRILL 1 Piece(s) 31 Day(s) 5

฿ 2,205.00

HSS DRILL 1 Piece(s) 31 Day(s) 5.1

฿ 2,205.00

HSS DRILL 1 Piece(s) 31 Day(s) 5.2

฿ 2,205.00

HSS DRILL 1 Piece(s) 31 Day(s) 5.3

฿ 2,205.00

HSS DRILL 1 Piece(s) 31 Day(s) 5.4

฿ 2,095.00

HSS DRILL 1 Piece(s) 31 Day(s) 5.5

฿ 2,424.00

HSS DRILL 1 Piece(s) 31 Day(s) 5.6

฿ 2,424.00

HSS DRILL 1 Piece(s) 31 Day(s) 5.7

฿ 2,424.00

HSS DRILL 1 Piece(s) 31 Day(s) 5.8

฿ 2,424.00

HSS DRILL 1 Piece(s) 31 Day(s) 5.9

฿ 2,315.00

HSS DRILL 1 Piece(s) 31 Day(s) 6

฿ 2,789.00

HSS DRILL 1 Piece(s) 31 Day(s) 6.1

฿ 2,789.00

HSS DRILL 1 Piece(s) 31 Day(s) 6.2

฿ 2,789.00

HSS DRILL 1 Piece(s) 31 Day(s) 6.3

฿ 2,789.00

HSS DRILL 1 Piece(s) 31 Day(s) 6.4

฿ 2,461.00

HSS DRILL 1 Piece(s) 31 Day(s) 6.5

฿ 2,607.00

HSS DRILL 1 Piece(s) 31 Day(s) 6.6

฿ 2,607.00

HSS DRILL 1 Piece(s) 31 Day(s) 6.7

฿ 2,461.00

HSS DRILL 1 Piece(s) 31 Day(s) 6.8

฿ 2,607.00

HSS DRILL 1 Piece(s) 31 Day(s) 6.9

฿ 2,643.00

HSS DRILL 1 Piece(s) 31 Day(s) 7

฿ 3,009.00

HSS DRILL 1 Piece(s) 31 Day(s) 7.1

฿ 3,009.00

HSS DRILL 1 Piece(s) 31 Day(s) 7.2

฿ 3,009.00

HSS DRILL 1 Piece(s) 31 Day(s) 7.3

฿ 3,009.00

HSS DRILL 1 Piece(s) 31 Day(s) 7.4

฿ 2,680.00

HSS DRILL 1 Piece(s) 31 Day(s) 7.5

฿ 3,082.00

HSS DRILL 1 Piece(s) 31 Day(s) 7.6

฿ 3,082.00

HSS DRILL 1 Piece(s) 31 Day(s) 7.7

฿ 3,082.00

HSS DRILL 1 Piece(s) 31 Day(s) 7.8

฿ 3,082.00

HSS DRILL 1 Piece(s) 31 Day(s) 7.9

฿ 2,716.00

HSS DRILL 1 Piece(s) 31 Day(s) 8

฿ 3,264.00

HSS DRILL 1 Piece(s) 31 Day(s) 8.1

฿ 3,264.00

HSS DRILL 1 Piece(s) 31 Day(s) 8.2

฿ 3,264.00

HSS DRILL 1 Piece(s) 31 Day(s) 8.3

฿ 3,264.00

HSS DRILL 1 Piece(s) 31 Day(s) 8.4

฿ 2,935.00

HSS DRILL 1 Piece(s) 31 Day(s) 8.5

฿ 3,301.00

HSS DRILL 1 Piece(s) 31 Day(s) 8.6

฿ 3,301.00

HSS DRILL 1 Piece(s) 31 Day(s) 8.7

฿ 3,301.00

HSS DRILL 1 Piece(s) 31 Day(s) 8.8

฿ 3,301.00

HSS DRILL 1 Piece(s) 31 Day(s) 8.9

฿ 3,009.00

HSS DRILL 1 Piece(s) 31 Day(s) 9

฿ 3,374.00

HSS DRILL 1 Piece(s) 31 Day(s) 9.1

฿ 3,374.00

HSS DRILL 1 Piece(s) 31 Day(s) 9.2

฿ 3,374.00

HSS DRILL 1 Piece(s) 31 Day(s) 9.3

฿ 3,374.00

HSS DRILL 1 Piece(s) 31 Day(s) 9.4

฿ 2,789.00

HSS DRILL 1 Piece(s) 31 Day(s) 9.5

฿ 4,579.00

HSS DRILL 1 Piece(s) 31 Day(s) 9.6

฿ 4,579.00

HSS DRILL 1 Piece(s) 31 Day(s) 9.7

฿ 4,579.00

HSS DRILL 1 Piece(s) 31 Day(s) 9.8

฿ 4,579.00

HSS DRILL 1 Piece(s) 31 Day(s) 9.9

฿ 3,155.00

HSS DRILL 1 Piece(s) 31 Day(s) 10

฿ 4,835.00

HSS DRILL 1 Piece(s) 31 Day(s) 10.1

฿ 4,835.00

HSS DRILL 1 Piece(s) 31 Day(s) 10.2

฿ 4,835.00

HSS DRILL 1 Piece(s) 31 Day(s) 10.3

฿ 4,835.00

HSS DRILL 1 Piece(s) 31 Day(s) 10.4

฿ 3,447.00

HSS DRILL 1 Piece(s) 31 Day(s) 10.5

฿ 4,944.00

HSS DRILL 1 Piece(s) 31 Day(s) 10.6

฿ 4,944.00

HSS DRILL 1 Piece(s) 31 Day(s) 10.7

฿ 4,944.00

HSS DRILL 1 Piece(s) 31 Day(s) 10.8

฿ 4,944.00

HSS DRILL 1 Piece(s) 31 Day(s) 10.9

฿ 3,556.00

HSS DRILL 1 Piece(s) 31 Day(s) 11

฿ 5,054.00

HSS DRILL 1 Piece(s) 31 Day(s) 11.1

฿ 5,054.00

HSS DRILL 1 Piece(s) 31 Day(s) 11.2

฿ 5,054.00

HSS DRILL 1 Piece(s) 31 Day(s) 11.3

฿ 5,054.00

HSS DRILL 1 Piece(s) 31 Day(s) 11.4

฿ 3,666.00

HSS DRILL 1 Piece(s) 31 Day(s) 11.5

฿ 5,200.00

HSS DRILL 1 Piece(s) 31 Day(s) 11.6

฿ 5,200.00

HSS DRILL 1 Piece(s) 31 Day(s) 11.7

฿ 5,200.00

HSS DRILL 1 Piece(s) 31 Day(s) 11.8

฿ 5,200.00

HSS DRILL 1 Piece(s) 31 Day(s) 11.9

฿ 3,849.00

HSS DRILL 1 Piece(s) 31 Day(s) 12

฿ 5,529.00

HSS DRILL 1 Piece(s) 31 Day(s) 12.1

฿ 38,709.29

GRG HSS DRILL 1 Piece(s) 31 Day(s) 12.2

฿ 5,529.00

HSS DRILL 1 Piece(s) 31 Day(s) 12.3

฿ 5,529.00

HSS DRILL 1 Piece(s) 31 Day(s) 12.4

฿ 5,748.00

HSS DRILL 1 Piece(s) 31 Day(s) 12.5

฿ 5,748.00

HSS DRILL 1 Piece(s) 31 Day(s) 12.6

฿ 5,748.00

HSS DRILL 1 Piece(s) 31 Day(s) 12.7

฿ 5,748.00

HSS DRILL 1 Piece(s) 31 Day(s) 12.8

฿ 5,748.00

HSS DRILL 1 Piece(s) 31 Day(s) 12.9

Loading...

 

Basic Information

Groove Length l2(mm) 150 work material general steel / high hardness steel / Stainless Steel / Cast Iron / Aluminum / Resin Tool Material Type HSCO
Overall Length L1(mm) 200 Shank Type straight shank Coating Y/N Available
Coating Type Other With/without Oil Hole NA Tip angle(°) 130
Standard G.S. Blade diameter tolerance h8 Shank diameter tolerance h8
Coating Details FIRE