1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Straight Shank Drill Long Total Length 150 mm GT100 S150 (Part Number)

Straight Shank Drill Long Total Length 150 mm GT100 S150
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 602.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A high rigidity drill for drilling deep holes with excellent chip discharge.

Part Number
S150-002.000
S150-002.100
S150-002.200
S150-002.300
S150-002.400
S150-002.500
S150-002.600
S150-002.700
S150-002.800
S150-002.900
S150-003.000
S150-003.100
S150-003.200
S150-003.300
S150-003.400
S150-003.500
S150-003.600
S150-003.700
S150-003.800
S150-003.900
S150-004.000
S150-004.100
S150-004.200
S150-004.300
S150-004.400
S150-004.500
S150-004.600
S150-004.700
S150-004.800
S150-004.900
S150-005.000
S150-005.100
S150-005.200
S150-005.300
S150-005.400
S150-005.500
S150-005.600
S150-005.700
S150-005.800
S150-005.900
S150-006.000
S150-006.100
S150-006.200
S150-006.300
S150-006.400
S150-006.500
S150-006.600
S150-006.700
S150-006.800
S150-006.900
S150-007.000
S150-007.100
S150-007.200
S150-007.300
S150-007.400
S150-007.500
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole diameter (drill diameter) d1
(mm)
Groove Length l2
(mm)

฿ 602.67

GRG HSS DRILL 1 Piece(s) 31 Day(s) 280

฿ 805.00

HSS DRILL 1 Piece(s) 31 Day(s) 2.180

฿ 805.00

HSS DRILL 1 Piece(s) 31 Day(s) 2.280

฿ 805.00

HSS DRILL 1 Piece(s) 31 Day(s) 2.380

฿ 805.00

HSS DRILL 1 Piece(s) 31 Day(s) 2.480

฿ 759.00

HSS DRILL 1 Piece(s) 31 Day(s) 2.580

฿ 828.00

HSS DRILL 1 Piece(s) 31 Day(s) 2.680

฿ 828.00

HSS DRILL 1 Piece(s) 31 Day(s) 2.780

฿ 828.00

HSS DRILL 1 Piece(s) 31 Day(s) 2.880

฿ 828.00

HSS DRILL 1 Piece(s) 31 Day(s) 2.980

฿ 740.00

HSS DRILL 1 Piece(s) 31 Day(s) 3100

฿ 903.00

HSS DRILL 1 Piece(s) 31 Day(s) 3.1100

฿ 38,709.29

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.2100

฿ 903.00

HSS DRILL 1 Piece(s) 31 Day(s) 3.3100

฿ 903.00

HSS DRILL 1 Piece(s) 31 Day(s) 3.4100

฿ 805.00

HSS DRILL 1 Piece(s) 31 Day(s) 3.5100

฿ 945.00

HSS DRILL 1 Piece(s) 31 Day(s) 3.6100

฿ 945.00

HSS DRILL 1 Piece(s) 31 Day(s) 3.7100

฿ 945.00

HSS DRILL 1 Piece(s) 31 Day(s) 3.8100

฿ 945.00

HSS DRILL 1 Piece(s) 31 Day(s) 3.9100

฿ 844.00

HSS DRILL 1 Piece(s) 31 Day(s) 4100

฿ 1,040.00

HSS DRILL 1 Piece(s) 31 Day(s) 4.1100

฿ 1,040.00

HSS DRILL 1 Piece(s) 31 Day(s) 4.2100

฿ 1,040.00

HSS DRILL 1 Piece(s) 31 Day(s) 4.3100

฿ 1,040.00

HSS DRILL 1 Piece(s) 31 Day(s) 4.4100

฿ 922.00

HSS DRILL 1 Piece(s) 31 Day(s) 4.5100

฿ 1,095.00

HSS DRILL 1 Piece(s) 31 Day(s) 4.6100

฿ 1,095.00

HSS DRILL 1 Piece(s) 31 Day(s) 4.7100

฿ 1,095.00

HSS DRILL 1 Piece(s) 31 Day(s) 4.8100

฿ 1,095.00

HSS DRILL 1 Piece(s) 31 Day(s) 4.9100

฿ 968.00

HSS DRILL 1 Piece(s) 31 Day(s) 5100

฿ 1,192.00

HSS DRILL 1 Piece(s) 31 Day(s) 5.1100

฿ 1,192.00

HSS DRILL 1 Piece(s) 31 Day(s) 5.2100

฿ 1,192.00

HSS DRILL 1 Piece(s) 31 Day(s) 5.3100

฿ 1,192.00

HSS DRILL 1 Piece(s) 31 Day(s) 5.4100

฿ 1,059.00

HSS DRILL 1 Piece(s) 31 Day(s) 5.5100

฿ 1,245.00

HSS DRILL 1 Piece(s) 31 Day(s) 5.6100

฿ 1,245.00

HSS DRILL 1 Piece(s) 31 Day(s) 5.7100

฿ 1,245.00

HSS DRILL 1 Piece(s) 31 Day(s) 5.8100

฿ 1,245.00

HSS DRILL 1 Piece(s) 31 Day(s) 5.9100

฿ 1,105.00

HSS DRILL 1 Piece(s) 31 Day(s) 6100

฿ 1,469.00

HSS DRILL 1 Piece(s) 31 Day(s) 6.1100

฿ 1,469.00

HSS DRILL 1 Piece(s) 31 Day(s) 6.2100

฿ 1,469.00

HSS DRILL 1 Piece(s) 31 Day(s) 6.3100

฿ 1,469.00

HSS DRILL 1 Piece(s) 31 Day(s) 6.4100

฿ 1,284.00

HSS DRILL 1 Piece(s) 31 Day(s) 6.5100

฿ 1,596.00

HSS DRILL 1 Piece(s) 31 Day(s) 6.6100

฿ 1,596.00

HSS DRILL 1 Piece(s) 31 Day(s) 6.7100

฿ 38,709.29

GRG HSS DRILL 1 Piece(s) 31 Day(s) 6.8100

฿ 1,596.00

HSS DRILL 1 Piece(s) 31 Day(s) 6.9100

฿ 38,709.29

GRG HSS DRILL 1 Piece(s) 31 Day(s) 7100

฿ 2,167.00

HSS DRILL 1 Piece(s) 31 Day(s) 7.1100

฿ 2,167.00

HSS DRILL 1 Piece(s) 31 Day(s) 7.2100

฿ 2,167.00

HSS DRILL 1 Piece(s) 31 Day(s) 7.3100

฿ 2,167.00

HSS DRILL 1 Piece(s) 31 Day(s) 7.4100

฿ 1,607.00

HSS DRILL 1 Piece(s) 31 Day(s) 7.5100

Loading...

  1. 1
 

Basic Information

work material general steel / high hardness steel / Stainless Steel / Cast Iron / Aluminum / Copper / Resin Tool Material Type HSCO Overall Length L1(mm) 150
Shank Type straight shank Coating Y/N Available Coating Type Other
With/without Oil Hole NA Tip angle(°) 118 Standard G.S.
Blade diameter tolerance h8 Coating Details DM