1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Straight Shank Drill Long Total Length 100 mm GT100 J711

Straight Shank Drill Long Total Length 100 mm GT100 J711
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,486.32/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Ideal for deep drilling aluminum, aluminum alloy, cast iron, etc.

Part Number
J711-002.000
J711-002.100
J711-002.200
J711-002.300
J711-002.400
J711-002.500
J711-002.600
J711-002.700
J711-002.800
J711-002.900
J711-003.000
J711-003.100
J711-003.200
J711-003.300
J711-003.400
J711-003.500
J711-003.600
J711-003.700
J711-003.800
J711-003.900
J711-004.000
J711-004.100
J711-004.200
J711-004.300
J711-004.400
J711-004.500
J711-004.600
J711-004.700
J711-004.800
J711-004.900
J711-005.000
J711-005.100
J711-005.200
J711-005.300
J711-005.400
J711-005.500
J711-005.600
J711-005.700
J711-005.800
J711-005.900
J711-006.000
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole diameter (drill diameter) d1
(mm)

฿ 2,486.32

GRG CARBIDE DRILL 1 Piece(s) 7 Day(s) 2

฿ 2,486.32

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 2.1

฿ 2,486.32

GRG CARBIDE DRILL 1 Piece(s) 7 Day(s) 2.2

฿ 2,486.32

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 2.3

฿ 2,486.32

GRG CARBIDE DRILL 1 Piece(s) 7 Day(s) 2.4

฿ 2,486.32

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 2.5

฿ 2,486.32

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 2.6

฿ 2,486.32

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 2.7

฿ 2,587.91

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 2.8

฿ 2,587.91

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 2.9

฿ 2,833.42

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 3

฿ 2,833.42

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 3.1

฿ 2,833.42

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 3.2

฿ 2,833.42

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 3.3

฿ 3,366.77

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 3.4

฿ 3,366.77

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 3.5

฿ 3,615.30

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 3.6

฿ 3,615.30

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 3.7

฿ 3,615.30

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 3.8

฿ 3,615.30

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 3.9

฿ 3,516.03

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 4

฿ 3,857.79

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 4.1

฿ 3,857.79

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 4.2

฿ 3,857.79

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 4.3

฿ 4,057.34

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 4.4

฿ 4,057.34

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 4.5

฿ 4,397.79

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 4.6

฿ 4,397.79

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 4.7

฿ 4,397.79

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 4.8

฿ 4,397.79

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 4.9

฿ 4,695.90

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 5

฿ 4,695.90

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 5.1

฿ 4,695.90

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 5.2

฿ 4,695.90

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 5.3

฿ 4,695.90

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 5.4

฿ 4,695.90

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 5.5

฿ 4,695.90

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 5.6

฿ 4,695.90

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 5.7

฿ 4,695.90

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 5.8

฿ 4,695.90

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 5.9

฿ 4,839.82

GRG CARBIDE DRILL 1 Piece(s) 24 Day(s) 6

Loading...

  1. 1
 

Basic Information

Groove Length l2(mm) 50 Tool Material Type Carbide Overall Length L1(mm) 100
Shank Type straight shank Coating Y/N NA With/without Oil Hole NA
Number of flutes(sheet) 2 Tip angle(°) 130 Standard G.S.
Blade diameter tolerance h8 Shank diameter tolerance h7