1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Straight Shank Drill Long Total Length 100 mm GT100 J601 (J601-002.000)

HSS DRILL

Straight Shank Drill Long Total Length 100 mm GT100 J601 (J601-002.000)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The go-to part for drilling deep holes.
· A standard length long coated drill for high-efficiency machining

Part Number
J601-002.000
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole diameter (drill diameter) d1
(mm)

฿ 927.00

HSS DRILL 1 Piece(s) 31 Day(s) 2

Loading...

  1. 1
 

Basic Information

Groove Length l2(mm) 60 work material general steel / high hardness steel / Stainless Steel / Cast Iron / Aluminum / Resin Tool Material Type HSCO
Overall Length L1(mm) 100 Shank Type straight shank Coating Y/N Available
Coating Type Other With/without Oil Hole NA Tip angle(°) 130
Standard G.S. Blade diameter tolerance h8 Shank diameter tolerance h8
Coating Details FIRE