1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Straight Shank Drill, Long Type W 219

Straight Shank Drill, Long Type W 219
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 539.78/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A long drill with high torsion that's ideal for processing aluminum and aluminum alloy.

Part Number
0219-000.400
0219-000.500
0219-000.520
0219-000.600
0219-000.650
0219-000.700
0219-000.740
0219-000.750
0219-000.800
0219-000.850
0219-000.900
0219-000.950
0219-000.970
0219-000.980
0219-001.000
0219-001.050
0219-001.100
0219-001.150
0219-001.180
0219-001.190
0219-001.200
0219-001.220
0219-001.250
0219-001.300
0219-001.350
0219-001.370
0219-001.400
0219-001.430
0219-001.440
0219-001.500
0219-001.520
0219-001.550
0219-001.600
0219-001.650
0219-001.700
0219-001.750
0219-001.760
0219-001.770
0219-001.780
0219-001.800
0219-001.850
0219-001.900
0219-001.950
0219-001.970
0219-002.000
0219-002.020
0219-002.040
0219-002.050
0219-002.100
0219-002.150
0219-002.200
0219-002.210
0219-002.250
0219-002.300
0219-002.350
0219-002.380
0219-002.400
0219-002.430
0219-002.450
0219-002.490
0219-002.500
0219-002.550
0219-002.600
0219-002.620
0219-002.650
0219-002.700
0219-002.710
0219-002.720
0219-002.750
0219-002.800
0219-002.850
0219-002.880
0219-002.900
0219-002.950
0219-003.000
0219-003.050
0219-003.100
0219-003.150
0219-003.170
0219-003.180
0219-003.200
0219-003.250
0219-003.260
0219-003.300
0219-003.350
0219-003.400
0219-003.450
0219-003.500
0219-003.550
0219-003.600
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole diameter (drill diameter) d1
(mm)
Groove Length l2
(mm)
Overall Length L1
(mm)

฿ 1,630.67

GRG HSS DRILL 10 Piece(s) 31 Day(s) 0.41030

฿ 1,124.34

GRG HSS DRILL 10 Piece(s) 31 Day(s) 0.51232

฿ 1,613.13

GRG HSS DRILL 10 Piece(s) 31 Day(s) 0.521232

฿ 1,030.80

GRG HSS DRILL 10 Piece(s) 31 Day(s) 0.61535

฿ 1,276.31

GRG HSS DRILL 10 Piece(s) 31 Day(s) 0.651838

฿ 925.58

GRG HSS DRILL 10 Piece(s) 31 Day(s) 0.72142

฿ 1,767.33

GRG HSS DRILL 10 Piece(s) 31 Day(s) 0.742142

฿ 1,174.72

GRG HSS DRILL 10 Piece(s) 31 Day(s) 0.752142

฿ 865.72

GRG HSS DRILL 10 Piece(s) 31 Day(s) 0.82546

฿ 1,037.45

GRG HSS DRILL 10 Piece(s) 31 Day(s) 0.852546

฿ 865.72

GRG HSS DRILL 10 Piece(s) 31 Day(s) 0.92951

฿ 1,083.41

GRG HSS DRILL 10 Piece(s) 31 Day(s) 0.952951

฿ 1,613.13

GRG HSS DRILL 10 Piece(s) 31 Day(s) 0.973356

฿ 1,160.21

GRG HSS DRILL 10 Piece(s) 31 Day(s) 0.983356

฿ 890.51

GRG HSS DRILL 10 Piece(s) 31 Day(s) 13356

฿ 1,251.52

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.053356

฿ 837.90

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.13760

฿ 1,198.91

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.153760

฿ 1,613.13

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.183760

฿ 1,486.75

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.194165

฿ 813.11

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.24165

฿ 1,613.13

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.224165

฿ 1,023.55

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.254165

฿ 781.66

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.34165

฿ 837.90

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.354570

฿ 1,563.54

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.374570

฿ 742.96

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.44570

฿ 1,507.91

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.434570

฿ 1,507.91

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.444570

฿ 645.00

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.54570

฿ 1,227.33

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.525076

฿ 925.58

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.555076

฿ 666.17

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.65076

฿ 904.42

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.655076

฿ 651.65

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.75076

฿ 827.02

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.755380

฿ 908.05

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.765380

฿ 949.77

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.775380

฿ 908.05

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.785380

฿ 651.65

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.85380

฿ 827.02

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.855380

฿ 620.21

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.95380

฿ 750.22

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.955685

฿ 1,122.11

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.975685

฿ 557.32

GRG HSS DRILL 10 Piece(s) 31 Day(s) 25685

฿ 1,034.43

GRG HSS DRILL 10 Piece(s) 31 Day(s) 2.025685

฿ 1,198.91

GRG HSS DRILL 10 Piece(s) 31 Day(s) 2.045685

฿ 701.24

GRG HSS DRILL 10 Piece(s) 31 Day(s) 2.055685

฿ 602.67

GRG HSS DRILL 10 Piece(s) 31 Day(s) 2.15685

฿ 809.48

GRG HSS DRILL 10 Piece(s) 31 Day(s) 2.155990

฿ 585.14

GRG HSS DRILL 10 Piece(s) 31 Day(s) 2.25990

฿ 827.02

GRG HSS DRILL 10 Piece(s) 31 Day(s) 2.215990

฿ 904.42

GRG HSS DRILL 10 Piece(s) 31 Day(s) 2.255990

฿ 539.78

GRG HSS DRILL 10 Piece(s) 31 Day(s) 2.35990

฿ 992.10

GRG HSS DRILL 10 Piece(s) 31 Day(s) 2.355990

฿ 925.58

GRG HSS DRILL 10 Piece(s) 31 Day(s) 2.386295

฿ 574.86

GRG HSS DRILL 10 Piece(s) 31 Day(s) 2.46295

฿ 911.68

GRG HSS DRILL 10 Piece(s) 31 Day(s) 2.436295

฿ 943.12

GRG HSS DRILL 10 Piece(s) 31 Day(s) 2.456295

฿ 1,122.11

GRG HSS DRILL 10 Piece(s) 31 Day(s) 2.496295

฿ 585.14

GRG HSS DRILL 10 Piece(s) 31 Day(s) 2.56295

฿ 908.05

GRG HSS DRILL 10 Piece(s) 31 Day(s) 2.556295

฿ 571.23

GRG HSS DRILL 10 Piece(s) 31 Day(s) 2.66295

฿ 1,146.30

GRG HSS DRILL 10 Piece(s) 31 Day(s) 2.626295

฿ 1,069.50

GRG HSS DRILL 10 Piece(s) 31 Day(s) 2.656295

฿ 571.23

GRG HSS DRILL 10 Piece(s) 31 Day(s) 2.766100

฿ 1,146.30

GRG HSS DRILL 10 Piece(s) 31 Day(s) 2.7166100

฿ 1,044.71

GRG HSS DRILL 10 Piece(s) 31 Day(s) 2.7266100

฿ 859.07

GRG HSS DRILL 10 Piece(s) 31 Day(s) 2.7566100

฿ 578.48

GRG HSS DRILL 10 Piece(s) 31 Day(s) 2.866100

฿ 1,051.97

GRG HSS DRILL 10 Piece(s) 31 Day(s) 2.8566100

฿ 1,251.52

GRG HSS DRILL 10 Piece(s) 31 Day(s) 2.8866100

฿ 585.14

GRG HSS DRILL 10 Piece(s) 31 Day(s) 2.966100

฿ 820.37

GRG HSS DRILL 10 Piece(s) 31 Day(s) 2.9566100

฿ 596.02

GRG HSS DRILL 1 Piece(s) 31 Day(s) 366100

฿ 1,251.52

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.0569106

฿ 715.15

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.169106

฿ 1,146.30

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.1569106

฿ 820.37

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.1769106

฿ 904.42

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.1869106

฿ 672.82

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.269106

฿ 837.90

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.2569106

฿ 1,220.07

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.2669106

฿ 672.82

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.369106

฿ 914.70

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.3569106

฿ 721.80

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.473112

฿ 932.24

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.4573112

฿ 655.28

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.573112

฿ 914.70

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.5573112

฿ 848.18

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.673112

Loading...

 

Basic Information

work material Aluminum / Copper Tool Material Type HSS Shank Type straight shank
Coating Y/N NA With/without Oil Hole NA Number of flutes(sheet) 2
Tip angle(°) 130 Standard DIN340 Blade diameter tolerance h8