1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Straight Shank Drill Long with Oil Hole GT100 390 (Part Number)

Straight Shank Drill Long with Oil Hole GT100 390
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,577.42/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The go-to part for drilling deep holes. A drill with oil hole for high-efficiency machining of mild steel, cast iron, aluminum alloy, etc.

Part Number
0390-003.000
0390-003.300
0390-003.500
0390-004.000
0390-004.200
0390-004.500
0390-005.000
0390-005.500
0390-006.000
0390-006.500
0390-006.800
0390-007.000
0390-007.500
0390-008.000
0390-008.500
0390-009.000
0390-009.500
0390-010.000
0390-010.200
0390-010.500
0390-011.000
0390-011.500
0390-012.000
0390-013.000
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole diameter (drill diameter) d1
(mm)
Groove Length l2
(mm)
Overall Length L1
(mm)

฿ 8,577.42

GRG HSS DRILL 1 Piece(s) 31 Day(s) 366100

฿ 8,919.94

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.369106

฿ 8,787.28

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.573112

฿ 9,767.55

GRG HSS DRILL 1 Piece(s) 31 Day(s) 478119

฿ 9,007.39

GRG HSS DRILL 1 Piece(s) 31 Day(s) 4.278119

฿ 10,500.44

GRG HSS DRILL 1 Piece(s) 31 Day(s) 4.582126

฿ 9,914.49

GRG HSS DRILL 1 Piece(s) 31 Day(s) 587132

฿ 10,146.09

GRG HSS DRILL 1 Piece(s) 31 Day(s) 5.591139

฿ 10,570.59

GRG HSS DRILL 1 Piece(s) 31 Day(s) 691139

฿ 10,203.84

GRG HSS DRILL 1 Piece(s) 31 Day(s) 6.597148

฿ 10,246.05

GRG HSS DRILL 1 Piece(s) 31 Day(s) 6.8102156

฿ 10,246.05

GRG HSS DRILL 1 Piece(s) 31 Day(s) 7102156

฿ 10,784.57

GRG HSS DRILL 1 Piece(s) 31 Day(s) 7.5102156

฿ 10,805.68

GRG HSS DRILL 1 Piece(s) 31 Day(s) 8109165

฿ 12,415.54

GRG HSS DRILL 1 Piece(s) 31 Day(s) 8.5109165

฿ 12,415.54

GRG HSS DRILL 1 Piece(s) 31 Day(s) 9115175

฿ 11,700.61

GRG HSS DRILL 1 Piece(s) 31 Day(s) 9.5115175

฿ 11,700.61

GRG HSS DRILL 1 Piece(s) 31 Day(s) 10121184

฿ 13,972.65

GRG HSS DRILL 1 Piece(s) 31 Day(s) 10.2121184

฿ 12,687.19

GRG HSS DRILL 1 Piece(s) 31 Day(s) 10.5121184

฿ 11,917.70

GRG HSS DRILL 1 Piece(s) 31 Day(s) 11128195

฿ 12,218.62

GRG HSS DRILL 1 Piece(s) 31 Day(s) 11.5128195

฿ 13,544.52

GRG HSS DRILL 1 Piece(s) 31 Day(s) 12134205

฿ 14,424.97

GRG HSS DRILL 1 Piece(s) 31 Day(s) 13134205

Loading...

  1. 1
 

Basic Information

Tool Material Type HSS Shank Type straight shank Coating Y/N NA
With/without Oil Hole Available Number of flutes(sheet) 2 Tip angle(°) 130
Standard G.S. Internal oil supply Available Blade diameter tolerance h8