1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Straight Shank Drill Long GT100 S070 (Part Number)

Straight Shank Drill Long GT100 S070
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 232.43/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A high rigidity drill for drilling deep holes with excellent chip discharge.

Part Number
S070-001.000
S070-001.100
S070-001.200
S070-001.300
S070-001.400
S070-001.500
S070-001.600
S070-001.700
S070-001.800
S070-001.900
S070-002.000
S070-002.100
S070-002.200
S070-002.300
S070-002.400
S070-002.500
S070-002.600
S070-002.700
S070-002.800
S070-002.900
S070-003.000
S070-003.100
S070-003.200
S070-003.300
S070-003.400
S070-003.500
S070-003.600
S070-003.700
S070-003.800
S070-003.900
S070-004.000
S070-004.100
S070-004.200
S070-004.300
S070-004.400
S070-004.500
S070-004.600
S070-004.700
S070-004.800
S070-004.900
S070-005.000
S070-005.100
S070-005.200
S070-005.300
S070-005.400
S070-005.500
S070-005.600
S070-005.700
S070-005.800
S070-005.900
S070-006.000
S070-006.100
S070-006.200
S070-006.300
S070-006.400
S070-006.500
S070-006.600
S070-006.700
S070-006.800
S070-006.900
S070-007.000
S070-007.100
S070-007.200
S070-007.300
S070-007.400
S070-007.500
S070-007.600
S070-007.700
S070-007.800
S070-007.900
S070-008.000
S070-008.100
S070-008.200
S070-008.300
S070-008.400
S070-008.500
S070-008.600
S070-008.700
S070-008.800
S070-008.900
S070-009.000
S070-009.100
S070-009.200
S070-009.300
S070-009.400
S070-009.500
S070-009.600
S070-009.700
S070-009.800
S070-009.900
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole diameter (drill diameter) d1
(mm)
Groove Length l2
(mm)
Overall Length L1
(mm)

฿ 551.00

HSS DRILL 1 Piece(s) 31 Day(s) 13070

฿ 38,709.29

GRG HSS DRILL 1 Piece(s) 31 Day(s) 1.13070

฿ 551.00

HSS DRILL 1 Piece(s) 31 Day(s) 1.23070

฿ 580.00

HSS DRILL 1 Piece(s) 31 Day(s) 1.33070

฿ 580.00

HSS DRILL 1 Piece(s) 31 Day(s) 1.43070

฿ 518.00

HSS DRILL 1 Piece(s) 31 Day(s) 1.53070

฿ 38,709.29

GRG HSS DRILL 1 Piece(s) 31 Day(s) 1.63070

฿ 518.00

HSS DRILL 1 Piece(s) 31 Day(s) 1.73070

฿ 486.00

HSS DRILL 1 Piece(s) 31 Day(s) 1.83070

฿ 486.00

HSS DRILL 1 Piece(s) 31 Day(s) 1.93070

฿ 232.43

GRG HSS DRILL 1 Piece(s) 31 Day(s) 23570

฿ 38,709.29

GRG HSS DRILL 1 Piece(s) 31 Day(s) 2.13570

฿ 372.00

HSS DRILL 1 Piece(s) 31 Day(s) 2.23570

฿ 372.00

HSS DRILL 1 Piece(s) 31 Day(s) 2.33570

฿ 372.00

HSS DRILL 1 Piece(s) 31 Day(s) 2.43570

฿ 358.00

HSS DRILL 1 Piece(s) 31 Day(s) 2.53570

฿ 372.00

HSS DRILL 1 Piece(s) 31 Day(s) 2.63570

฿ 372.00

HSS DRILL 1 Piece(s) 31 Day(s) 2.73570

฿ 372.00

HSS DRILL 1 Piece(s) 31 Day(s) 2.84580

฿ 372.00

HSS DRILL 1 Piece(s) 31 Day(s) 2.94580

฿ 358.00

HSS DRILL 1 Piece(s) 31 Day(s) 34580

฿ 394.00

HSS DRILL 1 Piece(s) 31 Day(s) 3.14580

฿ 394.00

HSS DRILL 1 Piece(s) 31 Day(s) 3.24580

฿ 394.00

HSS DRILL 1 Piece(s) 31 Day(s) 3.34580

฿ 394.00

HSS DRILL 1 Piece(s) 31 Day(s) 3.44580

฿ 394.00

HSS DRILL 1 Piece(s) 31 Day(s) 3.54580

฿ 433.00

HSS DRILL 1 Piece(s) 31 Day(s) 3.65590

฿ 433.00

HSS DRILL 1 Piece(s) 31 Day(s) 3.75590

฿ 433.00

HSS DRILL 1 Piece(s) 31 Day(s) 3.85590

฿ 433.00

HSS DRILL 1 Piece(s) 31 Day(s) 3.95590

฿ 420.00

HSS DRILL 1 Piece(s) 31 Day(s) 45590

฿ 472.00

HSS DRILL 1 Piece(s) 31 Day(s) 4.15590

฿ 472.00

HSS DRILL 1 Piece(s) 31 Day(s) 4.25590

฿ 472.00

HSS DRILL 1 Piece(s) 31 Day(s) 4.35590

฿ 472.00

HSS DRILL 1 Piece(s) 31 Day(s) 4.45590

฿ 472.00

HSS DRILL 1 Piece(s) 31 Day(s) 4.55590

฿ 518.00

HSS DRILL 1 Piece(s) 31 Day(s) 4.65590

฿ 518.00

HSS DRILL 1 Piece(s) 31 Day(s) 4.765100

฿ 518.00

HSS DRILL 1 Piece(s) 31 Day(s) 4.865100

฿ 518.00

HSS DRILL 1 Piece(s) 31 Day(s) 4.965100

฿ 518.00

HSS DRILL 1 Piece(s) 31 Day(s) 565100

฿ 580.00

HSS DRILL 1 Piece(s) 31 Day(s) 5.165100

฿ 38,709.29

GRG HSS DRILL 1 Piece(s) 31 Day(s) 5.265100

฿ 580.00

HSS DRILL 1 Piece(s) 31 Day(s) 5.365100

฿ 580.00

HSS DRILL 1 Piece(s) 31 Day(s) 5.465100

฿ 577.00

HSS DRILL 1 Piece(s) 31 Day(s) 5.565100

฿ 638.00

HSS DRILL 1 Piece(s) 31 Day(s) 5.675110

฿ 638.00

HSS DRILL 1 Piece(s) 31 Day(s) 5.775110

฿ 638.00

HSS DRILL 1 Piece(s) 31 Day(s) 5.875110

฿ 638.00

HSS DRILL 1 Piece(s) 31 Day(s) 5.975110

฿ 493.55

GRG HSS DRILL 1 Piece(s) 31 Day(s) 675110

฿ 684.00

HSS DRILL 1 Piece(s) 31 Day(s) 6.175110

฿ 684.00

HSS DRILL 1 Piece(s) 31 Day(s) 6.275110

฿ 684.00

HSS DRILL 1 Piece(s) 31 Day(s) 6.375110

฿ 684.00

HSS DRILL 1 Piece(s) 31 Day(s) 6.475110

฿ 668.00

HSS DRILL 1 Piece(s) 31 Day(s) 6.575110

฿ 740.00

HSS DRILL 1 Piece(s) 31 Day(s) 6.675110

฿ 740.00

HSS DRILL 1 Piece(s) 31 Day(s) 6.780115

฿ 740.00

HSS DRILL 1 Piece(s) 31 Day(s) 6.880115

฿ 740.00

HSS DRILL 1 Piece(s) 31 Day(s) 6.980115

฿ 730.00

HSS DRILL 1 Piece(s) 31 Day(s) 780115

฿ 844.00

HSS DRILL 1 Piece(s) 31 Day(s) 7.180115

฿ 844.00

HSS DRILL 1 Piece(s) 31 Day(s) 7.280115

฿ 844.00

HSS DRILL 1 Piece(s) 31 Day(s) 7.380115

฿ 844.00

HSS DRILL 1 Piece(s) 31 Day(s) 7.480115

฿ 805.00

HSS DRILL 1 Piece(s) 31 Day(s) 7.580115

฿ 922.00

HSS DRILL 1 Piece(s) 31 Day(s) 7.680115

฿ 922.00

HSS DRILL 1 Piece(s) 31 Day(s) 7.785125

฿ 922.00

HSS DRILL 1 Piece(s) 31 Day(s) 7.885125

฿ 922.00

HSS DRILL 1 Piece(s) 31 Day(s) 7.985125

฿ 38,709.29

GRG HSS DRILL 1 Piece(s) 31 Day(s) 885125

฿ 1,007.00

HSS DRILL 1 Piece(s) 31 Day(s) 8.185125

฿ 1,007.00

HSS DRILL 1 Piece(s) 31 Day(s) 8.285125

฿ 1,007.00

HSS DRILL 1 Piece(s) 31 Day(s) 8.385125

฿ 1,007.00

HSS DRILL 1 Piece(s) 31 Day(s) 8.485125

฿ 968.00

HSS DRILL 1 Piece(s) 31 Day(s) 8.585125

฿ 1,085.00

HSS DRILL 1 Piece(s) 31 Day(s) 8.685125

฿ 1,085.00

HSS DRILL 1 Piece(s) 31 Day(s) 8.785125

฿ 1,085.00

HSS DRILL 1 Piece(s) 31 Day(s) 8.890130

฿ 1,085.00

HSS DRILL 1 Piece(s) 31 Day(s) 8.990130

฿ 1,059.00

HSS DRILL 1 Piece(s) 31 Day(s) 990130

฿ 1,232.00

HSS DRILL 1 Piece(s) 31 Day(s) 9.190130

฿ 1,232.00

HSS DRILL 1 Piece(s) 31 Day(s) 9.290130

฿ 1,232.00

HSS DRILL 1 Piece(s) 31 Day(s) 9.390130

฿ 1,232.00

HSS DRILL 1 Piece(s) 31 Day(s) 9.490130

฿ 1,183.00

HSS DRILL 1 Piece(s) 31 Day(s) 9.590130

฿ 1,319.00

HSS DRILL 1 Piece(s) 31 Day(s) 9.6100140

฿ 1,319.00

HSS DRILL 1 Piece(s) 31 Day(s) 9.7100140

฿ 1,319.00

HSS DRILL 1 Piece(s) 31 Day(s) 9.8100140

฿ 1,319.00

HSS DRILL 1 Piece(s) 31 Day(s) 9.9100140

Loading...

 

Basic Information

work material general steel / high hardness steel / Stainless Steel / Cast Iron / Aluminum / Copper / Resin Tool Material Type HSCO Shank Type straight shank
Coating Y/N Available Coating Type Other With/without Oil Hole NA
Tip angle(°) 118 Standard G.S. Blade diameter tolerance h8
Coating Details DM