1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Straight Shank Drill Long Total Length 150 mm GT100 J762 (J762-003.000)

CARBIDE DRILL

Straight Shank Drill Long Total Length 150 mm GT100 J762 (J762-003.000)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Ideal for deep drilling aluminum, aluminum alloy, cast iron, etc.
· Internal lubrication enables high performance deep hole drilling without steps.

Part Number
J762-003.000
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole diameter (drill diameter) d1
(mm)
Groove Length l2
(mm)

฿ 4,784.00

CARBIDE DRILL 1 Piece(s) 31 Day(s) 390

Loading...

  1. 1
 

Basic Information

work material Cast Iron / Aluminum Tool Material Type Carbide Overall Length L1(mm) 150
Shank Type straight shank Coating Y/N NA With/without Oil Hole Available
Tip angle(°) 130 Standard G.S. Internal oil supply Available
Blade diameter tolerance h8 Shank diameter tolerance h7