1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Straight Shank Drill, Long Type Ti 617

Straight Shank Drill, Long Type Ti 617
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 613.56/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

X thinning adopted. A long drill ideal for machining hard-to-cut materials.

Part Number
0617-001.000
0617-001.100
0617-001.200
0617-001.300
0617-001.400
0617-001.450
0617-001.500
0617-001.590
0617-001.600
0617-001.610
0617-001.650
0617-001.700
0617-001.750
0617-001.800
0617-001.850
0617-001.900
0617-001.930
0617-001.950
0617-001.980
0617-002.000
0617-002.050
0617-002.060
0617-002.100
0617-002.150
0617-002.200
0617-002.260
0617-002.300
0617-002.380
0617-002.400
0617-002.450
0617-002.500
0617-002.600
0617-002.700
0617-002.780
0617-002.800
0617-002.900
0617-002.950
0617-003.000
0617-003.050
0617-003.100
0617-003.150
0617-003.170
0617-003.200
0617-003.250
0617-003.280
0617-003.300
0617-003.400
0617-003.450
0617-003.500
0617-003.570
0617-003.600
0617-003.700
0617-003.800
0617-003.900
0617-003.970
0617-004.000
0617-004.050
0617-004.100
0617-004.200
0617-004.300
0617-004.400
0617-004.500
0617-004.600
0617-004.700
0617-004.760
0617-004.800
0617-004.900
0617-004.950
0617-005.000
0617-005.100
0617-005.160
0617-005.200
0617-005.300
0617-005.400
0617-005.500
0617-005.560
0617-005.600
0617-005.700
0617-005.800
0617-006.000
0617-006.100
0617-006.200
0617-006.300
0617-006.350
0617-006.400
0617-006.500
0617-006.600
0617-006.750
0617-006.800
0617-006.900
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole diameter (drill diameter) d1
(mm)
Groove Length l2
(mm)
Overall Length L1
(mm)

฿ 894.14

GRG HSS DRILL 10 Piece(s) 31 Day(s) 13356

฿ 1,069.50

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.13760

฿ 1,058.62

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.24165

฿ 1,037.45

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.34165

฿ 1,027.17

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.44570

฿ 1,027.17

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.454570

฿ 841.53

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.54570

฿ 791.94

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.595076

฿ 999.36

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.65076

฿ 1,146.30

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.615076

฿ 1,444.42

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.655076

฿ 984.84

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.75076

฿ 1,037.45

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.755380

฿ 970.94

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.85380

฿ 1,030.80

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.855380

฿ 929.21

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.95380

฿ 1,006.01

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.935685

฿ 1,146.30

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.955685

฿ 613.56

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.985685

฿ 732.68

GRG HSS DRILL 10 Piece(s) 31 Day(s) 25685

฿ 1,258.77

GRG HSS DRILL 10 Piece(s) 31 Day(s) 2.055685

฿ 2,366.00

HSS DRILL 10 Piece(s) 31 Day(s) 2.065685

฿ 908.05

GRG HSS DRILL 10 Piece(s) 31 Day(s) 2.15685

฿ 1,030.80

GRG HSS DRILL 10 Piece(s) 31 Day(s) 2.155990

฿ 904.42

GRG HSS DRILL 10 Piece(s) 31 Day(s) 2.25990

฿ 1,034.43

GRG HSS DRILL 10 Piece(s) 31 Day(s) 2.265990

฿ 894.14

GRG HSS DRILL 10 Piece(s) 31 Day(s) 2.35990

฿ 760.50

GRG HSS DRILL 10 Piece(s) 31 Day(s) 2.386295

฿ 890.51

GRG HSS DRILL 10 Piece(s) 31 Day(s) 2.46295

฿ 1,097.32

GRG HSS DRILL 10 Piece(s) 31 Day(s) 2.456295

฿ 729.05

GRG HSS DRILL 10 Piece(s) 31 Day(s) 2.56295

฿ 890.51

GRG HSS DRILL 10 Piece(s) 31 Day(s) 2.66295

฿ 911.68

GRG HSS DRILL 10 Piece(s) 31 Day(s) 2.766100

฿ 837.90

GRG HSS DRILL 10 Piece(s) 31 Day(s) 2.7866100

฿ 911.68

GRG HSS DRILL 10 Piece(s) 31 Day(s) 2.866100

฿ 911.68

GRG HSS DRILL 10 Piece(s) 31 Day(s) 2.966100

฿ 1,198.91

GRG HSS DRILL 10 Piece(s) 31 Day(s) 2.9566100

฿ 680.07

GRG HSS DRILL 1 Piece(s) 31 Day(s) 366100

฿ 984.84

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.0569106

฿ 914.70

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.169106

฿ 1,146.30

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.1569106

฿ 693.98

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.1769106

฿ 914.70

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.269106

฿ 1,006.01

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.2569106

฿ 1,198.91

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.2869106

฿ 914.70

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.369106

฿ 946.75

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.473112

฿ 1,069.50

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.4573112

฿ 778.04

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.573112

฿ 869.35

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.5773112

฿ 974.56

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.673112

฿ 984.84

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.773112

฿ 999.36

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.878119

฿ 1,006.01

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.978119

฿ 925.58

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.9778119

฿ 809.48

GRG HSS DRILL 1 Piece(s) 31 Day(s) 478119

฿ 1,062.25

GRG HSS DRILL 1 Piece(s) 31 Day(s) 4.0578119

฿ 1,023.55

GRG HSS DRILL 1 Piece(s) 31 Day(s) 4.178119

฿ 1,041.08

GRG HSS DRILL 1 Piece(s) 31 Day(s) 4.278119

฿ 1,083.41

GRG HSS DRILL 1 Piece(s) 31 Day(s) 4.382126

฿ 1,136.02

GRG HSS DRILL 1 Piece(s) 31 Day(s) 4.482126

฿ 1,037.45

GRG HSS DRILL 1 Piece(s) 31 Day(s) 4.582126

฿ 1,136.02

GRG HSS DRILL 1 Piece(s) 31 Day(s) 4.682126

฿ 1,136.02

GRG HSS DRILL 1 Piece(s) 31 Day(s) 4.782126

฿ 918.33

GRG HSS DRILL 1 Piece(s) 31 Day(s) 4.7687132

฿ 1,139.65

GRG HSS DRILL 1 Piece(s) 31 Day(s) 4.887132

฿ 1,160.21

GRG HSS DRILL 1 Piece(s) 31 Day(s) 4.987132

฿ 1,298.62

GRG HSS DRILL 1 Piece(s) 31 Day(s) 4.9587132

฿ 1,019.92

GRG HSS DRILL 1 Piece(s) 31 Day(s) 587132

฿ 1,185.00

GRG HSS DRILL 1 Piece(s) 31 Day(s) 5.187132

฿ 1,146.30

GRG HSS DRILL 1 Piece(s) 31 Day(s) 5.1687132

฿ 1,185.00

GRG HSS DRILL 1 Piece(s) 31 Day(s) 5.287132

฿ 1,216.45

GRG HSS DRILL 1 Piece(s) 31 Day(s) 5.387132

฿ 1,332.55

GRG HSS DRILL 1 Piece(s) 31 Day(s) 5.491139

฿ 1,181.37

GRG HSS DRILL 1 Piece(s) 31 Day(s) 5.591139

฿ 1,353.11

GRG HSS DRILL 1 Piece(s) 31 Day(s) 5.5691139

฿ 1,276.31

GRG HSS DRILL 1 Piece(s) 31 Day(s) 5.691139

฿ 1,090.06

GRG HSS DRILL 1 Piece(s) 31 Day(s) 5.791139

฿ 1,444.42

GRG HSS DRILL 1 Piece(s) 31 Day(s) 5.891139

฿ 1,185.00

GRG HSS DRILL 1 Piece(s) 31 Day(s) 691139

฿ 1,230.35

GRG HSS DRILL 1 Piece(s) 31 Day(s) 6.197148

฿ 1,230.35

GRG HSS DRILL 1 Piece(s) 31 Day(s) 6.297148

฿ 1,584.71

GRG HSS DRILL 1 Piece(s) 31 Day(s) 6.397148

฿ 1,118.48

GRG HSS DRILL 1 Piece(s) 31 Day(s) 6.3597148

฿ 1,461.95

GRG HSS DRILL 1 Piece(s) 31 Day(s) 6.497148

฿ 1,332.55

GRG HSS DRILL 1 Piece(s) 31 Day(s) 6.597148

฿ 1,644.57

GRG HSS DRILL 1 Piece(s) 31 Day(s) 6.697148

฿ 1,767.33

GRG HSS DRILL 1 Piece(s) 31 Day(s) 6.75102156

฿ 1,960.23

GRG HSS DRILL 1 Piece(s) 31 Day(s) 6.8102156

฿ 1,960.23

GRG HSS DRILL 1 Piece(s) 31 Day(s) 6.9102156

Loading...

 

Basic Information

work material general steel / Quenched and tempered steel / Stainless Steel / Titanium Tool Material Type HSCO Shank Type straight shank
Coating Y/N NA With/without Oil Hole NA Number of flutes(sheet) 2
Tip angle(°) 130 Standard DIN340 Blade diameter tolerance h8