1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Straight Shank Drill, Regular Type H 206

Straight Shank Drill, Regular Type H 206
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 294.27/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A drill that adopts slight torsion, ideal for machining brass, magnesium alloy, etc.

Part Number
0206-000.200
0206-000.210
0206-000.220
0206-000.240
0206-000.250
0206-000.280
0206-000.290
0206-000.300
0206-000.310
0206-000.320
0206-000.340
0206-000.350
0206-000.400
0206-000.410
0206-000.420
0206-000.440
0206-000.450
0206-000.460
0206-000.480
0206-000.500
0206-000.520
0206-000.530
0206-000.550
0206-000.560
0206-000.570
0206-000.600
0206-000.620
0206-000.640
0206-000.650
0206-000.660
0206-000.670
0206-000.680
0206-000.690
0206-000.700
0206-000.710
0206-000.720
0206-000.730
0206-000.740
0206-000.750
0206-000.760
0206-000.770
0206-000.780
0206-000.790
0206-000.800
0206-000.810
0206-000.820
0206-000.830
0206-000.840
0206-000.850
0206-000.860
0206-000.870
0206-000.880
0206-000.890
0206-000.900
0206-000.910
0206-000.920
0206-000.930
0206-000.950
0206-000.960
0206-000.970
0206-000.980
0206-000.990
0206-001.000
0206-001.020
0206-001.030
0206-001.040
0206-001.050
0206-001.060
0206-001.070
0206-001.080
0206-001.100
0206-001.120
0206-001.130
0206-001.140
0206-001.150
0206-001.160
0206-001.180
0206-001.190
0206-001.200
0206-001.220
0206-001.230
0206-001.250
0206-001.270
0206-001.280
0206-001.300
0206-001.320
0206-001.330
0206-001.350
0206-001.370
0206-001.380
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole diameter (drill diameter) d1
(mm)
Groove Length l2
(mm)
Overall Length L1
(mm)

฿ 1,167.46

GRG HSS DRILL 10 Piece(s) 31 Day(s) 0.22.519

฿ 1,844.13

GRG HSS DRILL 10 Piece(s) 31 Day(s) 0.212.519

฿ 1,844.13

GRG HSS DRILL 10 Piece(s) 31 Day(s) 0.222.519

฿ 1,613.13

GRG HSS DRILL 10 Piece(s) 31 Day(s) 0.242.519

฿ 855.44

GRG HSS DRILL 10 Piece(s) 31 Day(s) 0.25319

฿ 1,356.74

GRG HSS DRILL 10 Piece(s) 31 Day(s) 0.28319

฿ 1,640.95

GRG HSS DRILL 10 Piece(s) 31 Day(s) 0.29319

฿ 855.44

GRG HSS DRILL 10 Piece(s) 31 Day(s) 0.3319

฿ 1,613.13

GRG HSS DRILL 10 Piece(s) 31 Day(s) 0.31419

฿ 1,613.13

GRG HSS DRILL 10 Piece(s) 31 Day(s) 0.32419

฿ 1,613.13

GRG HSS DRILL 10 Piece(s) 31 Day(s) 0.34419

฿ 711.52

GRG HSS DRILL 10 Piece(s) 31 Day(s) 0.35419

฿ 645.00

GRG HSS DRILL 10 Piece(s) 31 Day(s) 0.4520

฿ 1,304.13

GRG HSS DRILL 10 Piece(s) 31 Day(s) 0.41520

฿ 1,304.13

GRG HSS DRILL 10 Piece(s) 31 Day(s) 0.42520

฿ 1,304.13

GRG HSS DRILL 10 Piece(s) 31 Day(s) 0.44520

฿ 645.00

GRG HSS DRILL 10 Piece(s) 31 Day(s) 0.45520

฿ 1,174.72

GRG HSS DRILL 10 Piece(s) 31 Day(s) 0.46520

฿ 1,174.72

GRG HSS DRILL 10 Piece(s) 31 Day(s) 0.48520

฿ 493.83

GRG HSS DRILL 10 Piece(s) 31 Day(s) 0.5622

฿ 799.20

GRG HSS DRILL 10 Piece(s) 31 Day(s) 0.52622

฿ 742.96

GRG HSS DRILL 10 Piece(s) 31 Day(s) 0.53622

฿ 620.21

GRG HSS DRILL 10 Piece(s) 31 Day(s) 0.55724

฿ 827.02

GRG HSS DRILL 10 Piece(s) 31 Day(s) 0.56724

฿ 827.02

GRG HSS DRILL 10 Piece(s) 31 Day(s) 0.57724

฿ 528.90

GRG HSS DRILL 10 Piece(s) 31 Day(s) 0.6724

฿ 827.02

GRG HSS DRILL 10 Piece(s) 31 Day(s) 0.62826

฿ 774.41

GRG HSS DRILL 10 Piece(s) 31 Day(s) 0.64826

฿ 620.21

GRG HSS DRILL 10 Piece(s) 31 Day(s) 0.65826

฿ 813.11

GRG HSS DRILL 10 Piece(s) 31 Day(s) 0.66826

฿ 736.31

GRG HSS DRILL 10 Piece(s) 31 Day(s) 0.67826

฿ 890.51

GRG HSS DRILL 10 Piece(s) 31 Day(s) 0.68928

฿ 890.51

GRG HSS DRILL 10 Piece(s) 31 Day(s) 0.69928

฿ 493.83

GRG HSS DRILL 10 Piece(s) 31 Day(s) 0.7928

฿ 890.51

GRG HSS DRILL 10 Piece(s) 31 Day(s) 0.71928

฿ 813.11

GRG HSS DRILL 10 Piece(s) 31 Day(s) 0.72928

฿ 791.94

GRG HSS DRILL 10 Piece(s) 31 Day(s) 0.73928

฿ 791.94

GRG HSS DRILL 10 Piece(s) 31 Day(s) 0.74928

฿ 490.80

GRG HSS DRILL 10 Piece(s) 31 Day(s) 0.75928

฿ 791.94

GRG HSS DRILL 10 Piece(s) 31 Day(s) 0.761030

฿ 791.94

GRG HSS DRILL 10 Piece(s) 31 Day(s) 0.771030

฿ 791.94

GRG HSS DRILL 10 Piece(s) 31 Day(s) 0.781030

฿ 434.56

GRG HSS DRILL 10 Piece(s) 31 Day(s) 0.791030

฿ 448.47

GRG HSS DRILL 10 Piece(s) 31 Day(s) 0.81030

฿ 791.94

GRG HSS DRILL 10 Piece(s) 31 Day(s) 0.811030

฿ 791.94

GRG HSS DRILL 10 Piece(s) 31 Day(s) 0.821030

฿ 672.82

GRG HSS DRILL 10 Piece(s) 31 Day(s) 0.831030

฿ 606.30

GRG HSS DRILL 10 Piece(s) 31 Day(s) 0.841030

฿ 487.17

GRG HSS DRILL 10 Piece(s) 31 Day(s) 0.851030

฿ 672.82

GRG HSS DRILL 10 Piece(s) 31 Day(s) 0.861132

฿ 680.07

GRG HSS DRILL 10 Piece(s) 31 Day(s) 0.871132

฿ 666.17

GRG HSS DRILL 10 Piece(s) 31 Day(s) 0.881132

฿ 655.28

GRG HSS DRILL 10 Piece(s) 31 Day(s) 0.891132

฿ 444.84

GRG HSS DRILL 10 Piece(s) 31 Day(s) 0.91132

฿ 655.28

GRG HSS DRILL 10 Piece(s) 31 Day(s) 0.911132

฿ 697.61

GRG HSS DRILL 10 Piece(s) 31 Day(s) 0.921132

฿ 655.28

GRG HSS DRILL 10 Piece(s) 31 Day(s) 0.931132

฿ 504.71

GRG HSS DRILL 10 Piece(s) 31 Day(s) 0.951132

฿ 750.22

GRG HSS DRILL 10 Piece(s) 31 Day(s) 0.961234

฿ 623.84

GRG HSS DRILL 10 Piece(s) 31 Day(s) 0.971234

฿ 672.82

GRG HSS DRILL 10 Piece(s) 31 Day(s) 0.981234

฿ 721.80

GRG HSS DRILL 10 Piece(s) 31 Day(s) 0.991234

฿ 374.70

GRG HSS DRILL 10 Piece(s) 31 Day(s) 11234

฿ 599.04

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.021234

฿ 599.04

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.031234

฿ 715.15

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.041234

฿ 452.10

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.051234

฿ 704.26

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.061234

฿ 581.51

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.071436

฿ 676.45

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.081436

฿ 378.33

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.11436

฿ 581.51

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.121436

฿ 581.51

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.131436

฿ 648.63

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.141436

฿ 427.31

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.151436

฿ 574.86

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.161436

฿ 648.63

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.181436

฿ 434.56

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.191638

฿ 374.70

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.21638

฿ 585.14

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.221638

฿ 585.14

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.231638

฿ 417.03

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.251638

฿ 606.30

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.271638

฿ 606.30

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.281638

฿ 374.70

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.31638

฿ 609.93

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.321638

฿ 585.14

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.331840

฿ 417.03

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.351840

฿ 627.46

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.371840

฿ 666.17

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.381840

Loading...

 

Basic Information

work material Copper / Resin Tool Material Type HSS Shank Type straight shank
Coating Y/N NA With/without Oil Hole NA Number of flutes(sheet) 2
Tip angle(°) 118 Standard DIN338 Blade diameter tolerance h8