1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Straight Shank Drill Regular GT100 622

Straight Shank Drill Regular GT100 622
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 332.97/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The go-to high performance drill for drilling deep holes.

Part Number
0622-001.000
0622-001.020
0622-001.040
0622-001.050
0622-001.070
0622-001.090
0622-001.100
0622-001.130
0622-001.150
0622-001.180
0622-001.190
0622-001.200
0622-001.250
0622-001.270
0622-001.300
0622-001.320
0622-001.350
0622-001.400
0622-001.430
0622-001.440
0622-001.450
0622-001.500
0622-001.510
0622-001.550
0622-001.590
0622-001.600
0622-001.610
0622-001.650
0622-001.700
0622-001.780
0622-001.800
0622-001.850
0622-001.900
0622-001.920
0622-001.930
0622-001.950
0622-001.960
0622-001.980
0622-001.990
0622-002.000
0622-002.050
0622-002.060
0622-002.080
0622-002.100
0622-002.150
0622-002.180
0622-002.200
0622-002.250
0622-002.260
0622-002.300
0622-002.350
0622-002.370
0622-002.380
0622-002.400
0622-002.420
0622-002.440
0622-002.450
0622-002.490
0622-002.500
0622-002.530
0622-002.550
0622-002.580
0622-002.600
0622-002.640
0622-002.650
0622-002.700
0622-002.710
0622-002.750
0622-002.780
0622-002.790
0622-002.800
0622-002.820
0622-002.850
0622-002.870
0622-002.900
0622-002.950
0622-003.000
0622-003.050
0622-003.100
0622-003.150
0622-003.170
0622-003.200
0622-003.250
0622-003.260
0622-003.300
0622-003.400
0622-003.450
0622-003.500
0622-003.570
0622-003.600
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole diameter (drill diameter) d1
(mm)
Groove Length l2
(mm)
Overall Length L1
(mm)

฿ 423.68

GRG HSS DRILL 10 Piece(s) 31 Day(s) 11234

฿ 525.87

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.021234

฿ 574.86

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.041234

฿ 525.87

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.051234

฿ 525.87

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.071436

฿ 525.87

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.091436

฿ 420.66

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.11436

฿ 602.67

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.131436

฿ 483.55

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.151436

฿ 539.78

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.181436

฿ 455.73

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.191638

฿ 385.58

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.21638

฿ 557.32

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.251638

฿ 493.83

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.271638

฿ 374.70

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.31638

฿ 525.87

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.321638

฿ 599.04

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.351840

฿ 427.31

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.41840

฿ 543.41

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.431840

฿ 557.32

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.441840

฿ 525.87

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.451840

฿ 357.16

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.51840

฿ 462.38

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.512043

฿ 634.12

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.552043

฿ 346.88

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.592043

฿ 357.16

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.62043

฿ 525.87

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.612043

฿ 620.21

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.652043

฿ 357.16

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.72043

฿ 458.75

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.782246

฿ 357.16

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.82246

฿ 441.22

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.852246

฿ 357.16

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.92246

฿ 441.22

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.922449

฿ 462.38

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.932449

฿ 441.22

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.952449

฿ 455.73

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.962449

฿ 343.25

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.982449

฿ 409.77

GRG HSS DRILL 10 Piece(s) 31 Day(s) 1.992449

฿ 346.88

GRG HSS DRILL 10 Piece(s) 31 Day(s) 22449

฿ 427.31

GRG HSS DRILL 10 Piece(s) 31 Day(s) 2.052449

฿ 441.22

GRG HSS DRILL 10 Piece(s) 31 Day(s) 2.062449

฿ 469.64

GRG HSS DRILL 10 Piece(s) 31 Day(s) 2.082449

฿ 346.88

GRG HSS DRILL 10 Piece(s) 31 Day(s) 2.12449

฿ 508.34

GRG HSS DRILL 10 Piece(s) 31 Day(s) 2.152753

฿ 406.14

GRG HSS DRILL 10 Piece(s) 31 Day(s) 2.182753

฿ 346.88

GRG HSS DRILL 10 Piece(s) 31 Day(s) 2.22753

฿ 378.33

GRG HSS DRILL 10 Piece(s) 31 Day(s) 2.252753

฿ 430.94

GRG HSS DRILL 10 Piece(s) 31 Day(s) 2.262753

฿ 346.88

GRG HSS DRILL 10 Piece(s) 31 Day(s) 2.32753

฿ 455.73

GRG HSS DRILL 10 Piece(s) 31 Day(s) 2.352753

฿ 430.94

GRG HSS DRILL 10 Piece(s) 31 Day(s) 2.373057

฿ 343.25

GRG HSS DRILL 10 Piece(s) 31 Day(s) 2.383057

฿ 346.88

GRG HSS DRILL 10 Piece(s) 31 Day(s) 2.43057

฿ 466.01

GRG HSS DRILL 10 Piece(s) 31 Day(s) 2.423057

฿ 403.12

GRG HSS DRILL 10 Piece(s) 31 Day(s) 2.443057

฿ 455.73

GRG HSS DRILL 10 Piece(s) 31 Day(s) 2.453057

฿ 452.10

GRG HSS DRILL 10 Piece(s) 31 Day(s) 2.493057

฿ 346.88

GRG HSS DRILL 10 Piece(s) 31 Day(s) 2.53057

฿ 448.47

GRG HSS DRILL 10 Piece(s) 31 Day(s) 2.533057

฿ 448.47

GRG HSS DRILL 10 Piece(s) 31 Day(s) 2.553057

฿ 448.47

GRG HSS DRILL 10 Piece(s) 31 Day(s) 2.583057

฿ 346.88

GRG HSS DRILL 10 Piece(s) 31 Day(s) 2.63057

฿ 441.22

GRG HSS DRILL 10 Piece(s) 31 Day(s) 2.643057

฿ 462.38

GRG HSS DRILL 10 Piece(s) 31 Day(s) 2.653057

฿ 368.05

GRG HSS DRILL 10 Piece(s) 31 Day(s) 2.73361

฿ 528.90

GRG HSS DRILL 10 Piece(s) 31 Day(s) 2.713361

฿ 518.62

GRG HSS DRILL 10 Piece(s) 31 Day(s) 2.753361

฿ 346.88

GRG HSS DRILL 10 Piece(s) 31 Day(s) 2.783361

฿ 430.94

GRG HSS DRILL 10 Piece(s) 31 Day(s) 2.793361

฿ 374.70

GRG HSS DRILL 10 Piece(s) 31 Day(s) 2.83361

฿ 452.10

GRG HSS DRILL 10 Piece(s) 31 Day(s) 2.823361

฿ 525.87

GRG HSS DRILL 10 Piece(s) 31 Day(s) 2.853361

฿ 452.10

GRG HSS DRILL 10 Piece(s) 31 Day(s) 2.873361

฿ 374.70

GRG HSS DRILL 10 Piece(s) 31 Day(s) 2.93361

฿ 452.10

GRG HSS DRILL 10 Piece(s) 31 Day(s) 2.953361

฿ 374.70

GRG HSS DRILL 1 Piece(s) 31 Day(s) 33361

฿ 455.73

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.053665

฿ 368.05

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.13665

฿ 357.16

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.153665

฿ 332.97

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.173665

฿ 381.96

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.23665

฿ 525.87

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.253665

฿ 525.87

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.263665

฿ 392.24

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.33665

฿ 430.94

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.43970

฿ 525.87

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.453970

฿ 423.68

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.53970

฿ 417.03

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.573970

฿ 427.31

GRG HSS DRILL 1 Piece(s) 31 Day(s) 3.63970

Loading...

 

Basic Information

work material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Copper / Resin Tool Material Type HSCO Shank Type straight shank
Coating Y/N Available Coating Type Other With/without Oil Hole NA
Number of flutes(sheet) 2 Tip angle(°) 130 Standard DIN338
Blade diameter tolerance h8 Coating Details DM