(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A drill that adopts slight torsion, ideal for machining brass, magnesium alloy, etc.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Hole diameter (drill diameter) d1 (mm) | Groove Length l2 (mm) | Overall Length L1 (mm) |
---|---|---|---|---|---|---|---|---|
฿ 596.02 | GRG HSS DRILL | 10 Piece(s) | 31 Day(s) | 0.69 | 4.5 | 23 | ||
฿ 493.83 | GRG HSS DRILL | 10 Piece(s) | 31 Day(s) | 0.9 | 5.5 | 25 | ||
฿ 493.83 | GRG HSS DRILL | 10 Piece(s) | 31 Day(s) | 0.95 | 5.5 | 25 | ||
฿ 371.07 | GRG HSS DRILL | 10 Piece(s) | 31 Day(s) | 1 | 6 | 26 | ||
฿ 346.88 | GRG HSS DRILL | 10 Piece(s) | 31 Day(s) | 1.1 | 7 | 28 | ||
฿ 413.40 | GRG HSS DRILL | 10 Piece(s) | 31 Day(s) | 1.19 | 8 | 30 | ||
฿ 346.88 | GRG HSS DRILL | 10 Piece(s) | 31 Day(s) | 1.2 | 8 | 30 | ||
฿ 346.88 | GRG HSS DRILL | 10 Piece(s) | 31 Day(s) | 1.3 | 8 | 30 | ||
฿ 336.00 | GRG HSS DRILL | 10 Piece(s) | 31 Day(s) | 1.4 | 9 | 32 | ||
฿ 364.42 | GRG HSS DRILL | 10 Piece(s) | 31 Day(s) | 1.5 | 9 | 32 | ||
฿ 483.55 | GRG HSS DRILL | 10 Piece(s) | 31 Day(s) | 1.55 | 10 | 34 | ||
฿ 434.56 | GRG HSS DRILL | 10 Piece(s) | 31 Day(s) | 1.59 | 10 | 34 | ||
฿ 346.88 | GRG HSS DRILL | 10 Piece(s) | 31 Day(s) | 1.6 | 10 | 34 | ||
฿ 574.86 | GRG HSS DRILL | 10 Piece(s) | 31 Day(s) | 1.62 | 10 | 34 | ||
฿ 357.16 | GRG HSS DRILL | 10 Piece(s) | 31 Day(s) | 1.7 | 10 | 34 | ||
฿ 596.02 | GRG HSS DRILL | 10 Piece(s) | 31 Day(s) | 1.78 | 11 | 36 | ||
฿ 357.16 | GRG HSS DRILL | 10 Piece(s) | 31 Day(s) | 1.8 | 11 | 36 | ||
฿ 504.71 | GRG HSS DRILL | 10 Piece(s) | 31 Day(s) | 1.85 | 11 | 36 | ||
฿ 357.16 | GRG HSS DRILL | 10 Piece(s) | 31 Day(s) | 1.9 | 11 | 36 | ||
฿ 596.02 | GRG HSS DRILL | 10 Piece(s) | 31 Day(s) | 1.95 | 12 | 38 | ||
฿ 346.88 | GRG HSS DRILL | 10 Piece(s) | 31 Day(s) | 2 | 12 | 38 | ||
฿ 596.02 | GRG HSS DRILL | 10 Piece(s) | 31 Day(s) | 2.02 | 12 | 38 | ||
฿ 490.80 | GRG HSS DRILL | 10 Piece(s) | 31 Day(s) | 2.05 | 12 | 38 | ||
฿ 311.81 | GRG HSS DRILL | 10 Piece(s) | 31 Day(s) | 2.1 | 12 | 38 | ||
฿ 329.35 | GRG HSS DRILL | 10 Piece(s) | 31 Day(s) | 2.2 | 13 | 40 | ||
฿ 567.60 | GRG HSS DRILL | 10 Piece(s) | 31 Day(s) | 2.25 | 13 | 40 | ||
฿ 329.35 | GRG HSS DRILL | 10 Piece(s) | 31 Day(s) | 2.3 | 13 | 40 | ||
฿ 406.14 | GRG HSS DRILL | 10 Piece(s) | 31 Day(s) | 2.35 | 13 | 40 | ||
฿ 406.14 | GRG HSS DRILL | 10 Piece(s) | 31 Day(s) | 2.37 | 14 | 43 | ||
฿ 368.05 | GRG HSS DRILL | 10 Piece(s) | 31 Day(s) | 2.38 | 14 | 43 | ||
฿ 368.05 | GRG HSS DRILL | 10 Piece(s) | 31 Day(s) | 2.4 | 14 | 43 | ||
฿ 539.78 | GRG HSS DRILL | 10 Piece(s) | 31 Day(s) | 2.45 | 14 | 43 | ||
฿ 332.97 | GRG HSS DRILL | 10 Piece(s) | 31 Day(s) | 2.5 | 14 | 43 | ||
฿ 550.06 | GRG HSS DRILL | 10 Piece(s) | 31 Day(s) | 2.55 | 14 | 43 | ||
฿ 339.63 | GRG HSS DRILL | 10 Piece(s) | 31 Day(s) | 2.6 | 14 | 43 | ||
฿ 563.97 | GRG HSS DRILL | 10 Piece(s) | 31 Day(s) | 2.65 | 14 | 43 | ||
฿ 368.05 | GRG HSS DRILL | 10 Piece(s) | 31 Day(s) | 2.7 | 16 | 46 | ||
฿ 403.12 | GRG HSS DRILL | 10 Piece(s) | 31 Day(s) | 2.78 | 16 | 46 | ||
฿ 368.05 | GRG HSS DRILL | 10 Piece(s) | 31 Day(s) | 2.8 | 16 | 46 | ||
฿ 368.05 | GRG HSS DRILL | 10 Piece(s) | 31 Day(s) | 2.9 | 16 | 46 | ||
฿ 596.02 | GRG HSS DRILL | 10 Piece(s) | 31 Day(s) | 2.95 | 16 | 46 | ||
฿ 336.00 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 3 | 16 | 46 | ||
฿ 388.61 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 3.1 | 18 | 49 | ||
฿ 371.07 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 3.17 | 18 | 49 | ||
฿ 388.61 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 3.2 | 18 | 49 | ||
฿ 641.37 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 3.25 | 18 | 49 | ||
฿ 388.61 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 3.3 | 18 | 49 | ||
฿ 616.58 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 3.35 | 18 | 49 | ||
฿ 389.83 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 3.4 | 20 | 52 | ||
฿ 409.77 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 3.5 | 20 | 52 | ||
฿ 423.68 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 3.57 | 20 | 52 | ||
฿ 409.77 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 3.6 | 20 | 52 | ||
฿ 578.48 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 3.65 | 20 | 52 | ||
฿ 409.77 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 3.7 | 20 | 52 | ||
฿ 434.56 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 3.8 | 22 | 55 | ||
฿ 599.04 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 3.85 | 22 | 55 | ||
฿ 434.56 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 3.9 | 22 | 55 | ||
฿ 455.73 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 3.97 | 22 | 55 | ||
฿ 381.96 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 4 | 22 | 55 | ||
฿ 493.83 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 4.05 | 22 | 55 | ||
฿ 392.24 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 4.1 | 22 | 55 | ||
฿ 392.24 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 4.2 | 22 | 55 | ||
฿ 574.86 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 4.25 | 22 | 55 | ||
฿ 452.10 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 4.3 | 24 | 58 | ||
฿ 466.01 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 4.37 | 24 | 58 | ||
฿ 466.01 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 4.4 | 24 | 58 | ||
฿ 525.87 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 4.45 | 24 | 58 | ||
฿ 452.10 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 4.5 | 24 | 58 | ||
฿ 452.10 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 4.6 | 24 | 58 | ||
฿ 452.10 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 4.7 | 24 | 58 | ||
฿ 452.10 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 4.76 | 26 | 62 | ||
฿ 462.38 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 4.8 | 26 | 62 | ||
฿ 462.38 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 4.9 | 26 | 62 | ||
฿ 462.38 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 5 | 26 | 62 | ||
฿ 490.80 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 5.1 | 26 | 62 | ||
฿ 490.80 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 5.2 | 26 | 62 | ||
฿ 490.80 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 5.3 | 26 | 62 | ||
฿ 539.78 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 5.4 | 28 | 66 | ||
฿ 585.14 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 5.5 | 28 | 66 | ||
฿ 645.00 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 5.56 | 28 | 66 | ||
฿ 620.21 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 5.6 | 28 | 66 | ||
฿ 620.21 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 5.7 | 28 | 66 | ||
฿ 620.21 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 5.8 | 28 | 66 | ||
฿ 620.21 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 5.9 | 28 | 66 | ||
฿ 662.54 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 5.95 | 28 | 66 | ||
฿ 585.14 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 6 | 28 | 66 | ||
฿ 1,037.45 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 6.1 | 31 | 70 | ||
฿ 925.58 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 6.2 | 31 | 70 | ||
฿ 676.45 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 6.35 | 31 | 70 | ||
฿ 1,335.57 | GRG HSS DRILL | 1 Piece(s) | 31 Day(s) | 6.4 | 31 | 70 |
Loading...
work material | Copper / Resin | Tool Material Type | HSS | Shank Type | straight shank |
---|---|---|---|---|---|
Coating Y/N | NA | With/without Oil Hole | NA | Number of flutes(sheet) | 2 |
Tip angle(°) | 118 | Standard | DIN1897 | Blade diameter tolerance | h8 |
How can we improve?
How can we improve?